Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.1.18-rt17-g4415f52 (root@schneider-VirtualBox) (gcc version 4.9.3 20150413 (prerelease) (Linaro GCC 4.9-2015.05) ) #5 PREEMPT RT Sat Jun 3 07:55:31 CST 2017 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x Schneider HMI [ 0.000000] cma: Reserved 24 MiB at 0x9d000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 consoleblank=0 root=PARTUUID=00001cf5-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 485376K/524288K available (6087K kernel code, 258K rwdata, 2156K rodata, 264K init, 259K bss, 14336K reserved, 24576K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc08150b4 (8245 kB) [ 0.000000] .init : 0xc0816000 - 0xc0858000 ( 264 kB) [ 0.000000] .data : 0xc0858000 - 0xc08989a0 ( 259 kB) [ 0.000000] .bss : 0xc089b000 - 0xc08dbf68 ( 260 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Additional per-CPU info printed with stalls. [ 0.000000] RCU kthread priority: 1. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000020] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000036] clocksource timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000044] OMAP clocksource: timer1 at 24000000 Hz [ 0.000251] Console: colour dummy device 80x30 [ 0.000456] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000458] This ensures that you still see kernel messages. Please [ 0.000461] update your kernel commandline. [ 0.058895] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032) [ 0.058901] pid_max: default: 32768 minimum: 301 [ 0.059035] Security Framework initialized [ 0.059095] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.059104] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.059967] Initializing cgroup subsys blkio [ 0.059984] Initializing cgroup subsys memory [ 0.060032] Initializing cgroup subsys devices [ 0.060046] Initializing cgroup subsys freezer [ 0.060059] Initializing cgroup subsys perf_event [ 0.060143] CPU: Testing write buffer coherency: ok [ 0.060558] Setting up static identity map for 0x80008200 - 0x80008270 [ 0.063183] devtmpfs: initialized [ 0.078464] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.096594] omap_hwmod: debugss: _wait_target_disable failed [ 0.153726] clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.156488] pinctrl core: initialized pinctrl subsystem [ 0.158188] NET: Registered protocol family 16 [ 0.161552] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.168699] OMAP GPIO hardware version 0.1 [ 0.180722] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/nandflash_pins_default, deferring probe [ 0.182897] No ATAGs? [ 0.182929] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.232640] edma 49000000.edma: TI EDMA DMA engine driver [ 0.236970] vgaarb: loaded [ 0.237642] SCSI subsystem initialized [ 0.238299] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0, deferring probe [ 0.238362] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1, deferring probe [ 0.238514] media: Linux media interface: v0.10 [ 0.238611] Linux video capture interface: v2.00 [ 0.238681] pps_core: LinuxPPS API ver. 1 registered [ 0.238692] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.238732] PTP clock support registered [ 0.239994] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.240302] Advanced Linux Sound Architecture Driver Initialized. [ 0.241399] Switched to clocksource timer1 [ 0.256381] NET: Registered protocol family 2 [ 0.257512] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.257616] TCP bind hash table entries: 4096 (order: 4, 98304 bytes) [ 0.257865] TCP: Hash tables configured (established 4096 bind 4096) [ 0.257957] UDP hash table entries: 256 (order: 2, 16384 bytes) [ 0.258010] UDP-Lite hash table entries: 256 (order: 2, 16384 bytes) [ 0.258285] NET: Registered protocol family 1 [ 0.258826] RPC: Registered named UNIX socket transport module. [ 0.258847] RPC: Registered udp transport module. [ 0.258856] RPC: Registered tcp transport module. [ 0.258865] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.259928] CPU PMU: Failed to parse /pmu/interrupt-affinity[0] [ 0.259985] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.262943] futex hash table entries: 256 (order: 1, 8192 bytes) [ 0.263070] audit: initializing netlink subsys (disabled) [ 0.263161] audit: type=2000 audit(0.260:1): initialized [ 0.273655] VFS: Disk quotas dquot_6.6.0 [ 0.273930] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.277302] NFS: Registering the id_resolver key type [ 0.277392] Key type id_resolver registered [ 0.277403] Key type id_legacy registered [ 0.277517] jffs2: version 2.2. (NAND) (SUMMARY) ?2001-2006 Red Hat, Inc. [ 0.279942] NET: Registered protocol family 38 [ 0.280021] io scheduler noop registered [ 0.280037] io scheduler deadline registered [ 0.280291] io scheduler cfq registered (default) [ 0.281828] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.284727] backlight supply power not found, using dummy regulator [ 0.287209] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 0.288656] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.293047] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 0.945173] console [ttyS0] enabled [ 0.949796] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 159, base_baud = 3000000) is a 8250 [ 0.959907] [drm] Initialized drm 1.1.0 20060810 [ 0.966941] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 0.973657] [drm] No driver support for vblank timestamp query. [ 0.991637] Console: switching to colour frame buffer device 128x37 [ 1.003601] tilcdc 4830e000.lcdc: fb0: frame buffer device [ 1.009205] tilcdc 4830e000.lcdc: registered panic notifier [ 1.041457] [drm] Initialized tilcdc 1.0.0 20121205 on minor 0 [ 1.061802] brd: module loaded [ 1.071995] loop: module loaded [ 1.076363] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.085267] m25p80 spi1.0: m25p40 (512 Kbytes) [ 1.089794] 3 ofpart partitions found on MTD device spi1.0 [ 1.095315] Creating 3 MTD partitions on "spi1.0": [ 1.100144] 0x000000000000-0x000000020000 : "NOR.MLO" [ 1.106772] 0x000000020000-0x000000030000 : "NOR.hwinfo" [ 1.113452] 0x000000030000-0x000000080000 : "NOR.usr2" [ 1.181491] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.187628] davinci_mdio 4a101000.mdio: detected phy mask fffffffd [ 1.194923] libphy: 4a101000.mdio: probed [ 1.198977] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver TI DP83848C 10/100 Mbps PHY [ 1.209617] cpsw 4a100000.ethernet: Detected MACID = 1c:ba:8c:da:a4:39 [ 1.218840] mousedev: PS/2 mouse device common for all mice [ 1.224557] i2c /dev entries driver [ 1.229423] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.272664] remoteproc0: wkup_m3 is available [ 1.280116] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 1.291960] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 1.302686] remoteproc0: Direct firmware load for am335x-pm-firmware.elf failed with error -2 [ 1.308748] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.310789] mmc0: new high speed SDHC card at address 0007 [ 1.321865] Initializing XFRM netlink socket [ 1.321918] NET: Registered protocol family 17 [ 1.321982] NET: Registered protocol family 15 [ 1.322156] Key type dns_resolver registered [ 1.322371] omap_voltage_late_init: Voltage driver support not added [ 1.322963] ThumbEE CPU extension supported. [ 1.322994] Registering SWP/SWPB emulation handler [ 1.323383] mmcblk0: mmc0:0007 SD16G 14.5 GiB [ 1.325246] mmcblk0: p1 p2 [ 1.328512] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.328526] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.330309] nand: device found, Manufacturer ID: 0x98, Chip ID: 0xdc [ 1.330315] nand: Toshiba TC58NVG2S0H 4G 3.3V 8-bit [ 1.330323] nand: 512 MiB, SLC, erase size: 256 KiB, page size: 4096, OOB size: 256 [ 1.330415] using OMAP_ECC_BCH16_CODE_HW ECC scheme [ 1.330532] 10 ofpart partitions found on MTD device 8000000.nand [ 1.330538] Creating 10 MTD partitions on "8000000.nand": [ 1.330564] 0x000000000000-0x000000040000 : "NAND.dt" [ 1.332461] 0x000000040000-0x000000080000 : "NAND.dt.backup" [ 1.333830] 0x000000080000-0x000000100000 : "NAND.hardinfo" [ 1.335222] 0x000000100000-0x0000001c0000 : "NAND.u-boot" [ 1.341576] 0x0000001c0000-0x000000200000 : "NAND.u-boot-env" [ 1.342938] 0x000000200000-0x000000a00000 : "NAND.userdata" [ 1.345687] 0x000000a00000-0x000001000000 : "NAND.kernel" [ 1.352499] 0x000001000000-0x000006000000 : "NAND.file-system" [ 1.392171] 0x000006000000-0x000010000000 : "NAND.hmidata" [ 1.452496] 0x000010000000-0x000020000000 : "NAND.prjdata" [ 1.589434] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 1.589478] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.595228] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 1.602118] hctosys: unable to open rtc device (rtc0) [ 1.607689] ALSA device list: [ 1.607695] No soundcards found. [ 1.632450] remoteproc0: Falling back to user helper [ 12.703438] EXT4-fs (mmcblk0p2): recovery complete [ 12.716631] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 12.724852] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 12.740172] devtmpfs: mounted [ 12.743889] Freeing unused kernel memory: 264K (c0816000 - c0858000) INIT: version 2.88 booting Starting udev udev: Not using udev cache because of changes detected in the following files: udev: /proc/version /proc/cmdline /proc/devices udev: lib/udev/rules.d/* etc/udev/rules.d/* udev: The udev cache will be regenerated. To identify the detected changes, udev: compare the cached sysconf at /etc/udev/cache.data udev: against the current sysconf at /dev/shm/udev.cache [ 13.588659] udevd[104]: starting version 182 [ 14.142027] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 14.154657] input: ti-tsc as /devices/platform/ocp/44e0d000.tscadc/TI-am335x-tsc/input/input0 [ 14.220397] 47401300.usb-phy supply vcc not found, using dummy regulator [ 14.304422] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 14.552837] rtc-ds1307 1-0068: rtc core: registered m41t00 as rtc0 [ 14.622577] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc1 [ 14.897351] spi_nor: exports duplicate symbol spi_nor_scan (owned by kernel) [ 14.907490] PM: bootloader does not support rtc-only! [ 14.952141] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 15.877497] remoteproc0: powering up wkup_m3 [ 15.896328] remoteproc0: Booting fw image am335x-pm-firmware.elf, size 219807 [ 15.988663] remoteproc0: remote processor wkup_m3 is now up [ 15.988735] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x191 [ 19.077916] usbcore: registered new interface driver usbfs [ 19.161924] usbcore: registered new interface driver hub [ 19.254014] usbcore: registered new device driver usb [ 19.496070] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver [ 19.533651] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 1 [ 19.574695] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 19.595904] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 19.615355] usb usb1: Product: MUSB HDRC host driver [ 19.631179] usb usb1: Manufacturer: Linux 4.1.18-rt17-g4415f52 musb-hcd [ 19.648405] usb usb1: SerialNumber: musb-hdrc.1.auto [ 19.678602] hub 1-0:1.0: USB hub found [ 19.686610] hub 1-0:1.0: 1 port detected [ 19.972764] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 20.363434] using random self ethernet address [ 20.367934] using random host ethernet address [ 20.372546] using host ethernet address: 1C:BA:8C:DA:A4:3B [ 20.377962] using random self ethernet address [ 20.382692] using random host ethernet address [ 20.387172] using host ethernet address: 1C:BA:8C:DA:A4:3B [ 20.397439] usb0: HOST MAC 1c:ba:8c:da:a4:3b [ 20.412351] usb0: MAC d6:8a:36:c0:9f:f3 [ 20.453664] Mass Storage Function, version: 2009/09/11 [ 20.458859] LUN: removable file: (no medium) [ 20.473541] LUN: file: /dev/mmcblk0p1 [ 20.477225] Number of LUNs=1 [ 20.480284] Number of LUNs=1 [ 20.499261] g_multi gadget: Multifunction Composite Gadget [ 20.504881] g_multi gadget: userspace failed to provide iSerialNumber [ 20.511357] g_multi gadget: g_multi ready [ 20.573770] EXT4-fs (mmcblk0p2): re-mounted. Opts: data=ordered bootlogd: cannot allocate pseudo tty: No such file or directory [ 20.734528] random: dd urandom read with 79 bits of entropy available Populating dev cache ALSA: Restoring mixer settings... /usr/sbin/alsactl: load_state:1729: No soundcards found... hwclock: RTC_RD_TIME: Invalid argument Wed Apr 6 15:03:58 UTC 2016 INIT: Entering runlevel: 5 Configuring network interfaces... [ 22.147644] net eth0: initializing cpsw version 1.12 (0) [ 22.231826] net eth0: phy found : id is : 0x20005c90 [ 22.236892] libphy: PHY 4a101000.mdio:02 not found [ 22.241715] net eth0: phy 4a101000.mdio:02 not found on slave 1 udhcpc (v1.23.1) started Sending discover... Sending discover... Sending discover... No lease, forking to background done. Starting system message bus: dbus. Starting telnet daemon. Starting rpcbind daemon...[ 32.043803] NET: Registered protocol family 10 [ 32.066622] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 32.079046] IPv6: ADDRCONF(NETDEV_UP): usb0: link is not ready done. starting statd: done Starting syslogd/klogd: done Starting thttpd. Enabling thermal zones... /etc/rc5.d/S98thermal-zone-init: line 7: /sys/class/thermal/thermal_zone*/mode: No such file or directory [ 33.167626] random: nonblocking pool is initialized *************************************************************** *************************************************************** NOTICE: This file system contains the following GPLv3 packages: autoconf binutils cpp-symlinks cpp g++-symlinks g++ gcc-symlinks gcc gdb gdbserver gstreamer1.0-libav libgmp10 libmpc3 libmpfr4 make If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm /dev/ttyO0 Arago 2016.03 am335x-evm /dev/ttyO0 am335x-evm login: root root@am335x-evm:~# cd d mt at /proc/me te d dev: size erasesize name mtd0: 00020000 00010000 "NOR.MLO" mtd1: 00010000 00010000 "NOR.hwinfo" mtd2: 00050000 00010000 "NOR.usr2" mtd3: 00040000 00040000 "NAND.dt" mtd4: 00040000 00040000 "NAND.dt.backup" mtd5: 00080000 00040000 "NAND.hardinfo" mtd6: 000c0000 00040000 "NAND.u-boot" mtd7: 00040000 00040000 "NAND.u-boot-env" mtd8: 00800000 00040000 "NAND.userdata" mtd9: 00600000 00040000 "NAND.kernel" mtd10: 05000000 00040000 "NAND.file-system" mtd11: 0a000000 00040000 "NAND.hmidata" mtd12: 10000000 00040000 "NAND.prjdata" root@am335x-evm:~# flash_erase /dev/mtd8 0 0 Erasing 256 Kibyte @ 0 -- 0 % complete Erasing 256 Kibyte @ 40000 -- 3 % complete Erasing 256 Kibyte @ 80000 -- 6 % complete Erasing 256 Kibyte @ c0000 -- 9 % complete Erasing 256 Kibyte @ 100000 -- 12 % complete Erasing 256 Kibyte @ 140000 -- 15 % complete Erasing 256 Kibyte @ 180000 -- 18 % complete Erasing 256 Kibyte @ 1c0000 -- 21 % complete Erasing 256 Kibyte @ 200000 -- 25 % complete Erasing 256 Kibyte @ 240000 -- 28 % complete Erasing 256 Kibyte @ 280000 -- 31 % complete Erasing 256 Kibyte @ 2c0000 -- 34 % complete Erasing 256 Kibyte @ 300000 -- 37 % complete Erasing 256 Kibyte @ 340000 -- 40 % complete Erasing 256 Kibyte @ 380000 -- 43 % complete Erasing 256 Kibyte @ 3c0000 -- 46 % complete Erasing 256 Kibyte @ 400000 -- 50 % complete Erasing 256 Kibyte @ 440000 -- 53 % complete Erasing 256 Kibyte @ 480000 -- 56 % complete Erasing 256 Kibyte @ 4c0000 -- 59 % complete Erasing 256 Kibyte @ 500000 -- 62 % complete Erasing 256 Kibyte @ 540000 -- 65 % complete Erasing 256 Kibyte @ 580000 -- 68 % complete Erasing 256 Kibyte @ 5c0000 -- 71 % complete Erasing 256 Kibyte @ 600000 -- 75 % complete Erasing 256 Kibyte @ 640000 -- 78 % complete Erasing 256 Kibyte @ 680000 -- 81 % complete Erasing 256 Kibyte @ 6c0000 -- 84 % complete Erasing 256 Kibyte @ 700000 -- 87 % complete Erasing 256 Kibyte @ 740000 -- 90 % complete Erasing 256 Kibyte @ 780000 -- 93 % complete Erasing 256 Kibyte @ 7c0000 -- 96 % complete Erasing 256 Kibyte @ 7c0000 -- 100 % complete root@am335x-evm:~#