=> mtdparts device nand0 , # parts = 10 #: name size offset mask_flags 0: NAND.SPL 0x00040000 0x00000000 0 1: NAND.SPL.backup1 0x00040000 0x00040000 0 2: NAND.SPL.backup2 0x00040000 0x00080000 0 3: NAND.SPL.backup3 0x00040000 0x000c0000 0 4: NAND.u-boot-spl-os 0x00080000 0x00100000 0 5: NAND.u-boot 0x00100000 0x00180000 0 6: NAND.u-boot-env 0x00040000 0x00280000 0 7: NAND.u-boot-env.backup10x00040000 0x002c0000 0 8: NAND.kernel 0x00700000 0x00300000 0 9: NAND.file-system 0x3f600000 0x00a00000 0 active partition: nand0,0 - (NAND.SPL) 0x00040000 @ 0x00000000 defaults: mtdids : nand0=nand.0 mtdparts: mtdparts=nand.0:256k(NAND.SPL),256k(NAND.SPL.backup1),256k(NAND.SPL.ba ckup2),256k(NAND.SPL.backup3),512k(NAND.u-boot-spl-os),1m(NAND.u-boot),256k(NAND .u-boot-env),256k(NAND.u-boot-env.backup1),7m(NAND.kernel),-(NAND.file-system) =>nand erase.chip =>loadb 0x82000000 ## Ready for binary (kermit) download to 0x82000000 at 115200 bps... CACHE: Misaligned operation at range [82000000, 82012ee4] ## Total Size = 0x00012ee4 = 77540 Bytes ## Start Addr = 0x82000000 =>nand write 0x82000000 NAND.SPL ${filesize} =>nand write 0x82000000 NAND.SPL.backup1 ${filesize} =>nand write 0x82000000 NAND.SPL.backup2 ${filesize} =>nand write 0x82000000 NAND.SPL.backup3 ${filesize} =>loadb 0x82000000 ## Ready for binary (kermit) download to 0x82000000 at 115200 bps... CACHE: Misaligned operation at range [82000000, 8208e81c] ## Total Size = 0x0008e81c = 583708 Bytes ## Start Addr = 0x82000000 =>nand write 0x82000000 NAND.u-boot ${filesize} NAND write: device 0 offset 0x180000, size 0x8e81c 583708 bytes written: OK