boardName: AM43_IDK Version - EtherNet/IP Adapter 01.00.03.04 Board name : AM43_IDK Chip Revision : 1.4A SYS/BIOS Ethernet IP Sample application Build Timestamp : May 23 2023 10:02:50 MAC : a8:1b:6a:5d:18:d5 ACD Bit Enabled in SPIFlash. Starting the Application in ACD Mode IP Address will be taken once Link is up IP Address obtained from SPI Flash IP Address Assigned: 192.168.1.10 !!! Stack has demo limitation of 1 hour !!!... Menu: Stack is online, press T to start... Menu: ESC-Quit T-Start/Stop (toggle) R-Run IO I-Idle IO C-Copy IN -> OUT (toggle) U-Increment Data (toggle) N-Change IP Address E-Erase Non Volatile Memory P-Show PTP status A-configure ACD status | 0 : disable | 1 : enable K-Read Media Counters L-Clean Media Counters M : Multicast filter handling Start IO EIP Set Mode => RUN