[C71X_0] --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- DSPLIB_add testing starts. --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- | No | ID | Status | Num pt | Kernel Init | Kernel Compute | NatC Compute | Arch. Compute | Efficiency | Est. Compute | Accuracy | Description | | | | | cyc | cyc | cyc | cyc (est.) | vs Arch.(%) | cyc (est.) | vs Est.(%) | --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- Warning at: row=0, col=0, val1=-1.395429, val2=-1.395429 | 1 | 1 | PASS | 256 | 365 | 359 | 5786 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 Warning at: row=0, col=9, val1=-7.658801, val2=-7.658801 | 2 | 2 | PASS | 512 | 362 | 514 | 11219 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 Warning at: row=0, col=2, val1=7.396252, val2=7.396253 | 3 | 3 | PASS | 1024 | 264 | 661 | 22439 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 Warning at: row=0, col=0, val1=10.839034, val2=10.839033 | 4 | 4 | PASS | 2048 | 455 | 1199 | 44760 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 Warning at: row=0, col=0, val1=-2.200345, val2=-2.200345 | 5 | 5 | PASS | 10240 | 465 | 4761 | 223701 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 | 6 | 6 | PASS | 256 | 316 | 542 | 3851 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 | 7 | 7 | PASS | 512 | 228 | 683 | 7365 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 | 8 | 8 | PASS | 1024 | 467 | 1212 | 15116 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 | 9 | 9 | PASS | 2048 | 373 | 1995 | 30119 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 | 10 | 10 | PASS | 10240 | 462 | 9258 | 149454 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 | 11 | 11 | PASS | 256 | 385 | 303 | 5090 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 | 12 | 12 | PASS | 512 | 317 | 421 | 9790 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 | 13 | 13 | PASS | 1024 | 488 | 541 | 19537 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 | 14 | 14 | PASS | 2048 | 435 | 1030 | 39464 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 | 15 | 15 | PASS | 10240 | 449 | 3415 | 196488 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 | 16 | 16 | PASS | 256 | 409 | 273 | 4813 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 | 17 | 17 | PASS | 512 | 262 | 208 | 10264 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 | 18 | 18 | PASS | 1024 | 285 | 299 | 20042 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 | 19 | 19 | PASS | 2048 | 506 | 566 | 40416 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 | 20 | 20 | PASS | 10240 | 405 | 1827 | 236399 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 | 21 | 21 | PASS | 256 | 330 | 244 | 4776 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 | 22 | 22 | PASS | 512 | 219 | 352 | 10374 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 | 23 | 23 | PASS | 1024 | 225 | 305 | 22045 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 | 24 | 24 | PASS | 2048 | 481 | 400 | 41144 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 | 25 | 25 | PASS | 10240 | 554 | 929 | 207183 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 Test Pass! Test 0: Cold Cycles = 359, Warm Cycles = 203, Warm Cycles WRB = 265 Test 1: Cold Cycles = 514, Warm Cycles = 327, Warm Cycles WRB = 363 Test 2: Cold Cycles = 661, Warm Cycles = 537, Warm Cycles WRB = 550 Test 3: Cold Cycles = 1199, Warm Cycles = 999, Warm Cycles WRB = 1048 Test 4: Cold Cycles = 4761, Warm Cycles = 4584, Warm Cycles WRB = 4627 Test 5: Cold Cycles = 542, Warm Cycles = 327, Warm Cycles WRB = 356 Test 6: Cold Cycles = 683, Warm Cycles = 539, Warm Cycles WRB = 569 Test 7: Cold Cycles = 1212, Warm Cycles = 999, Warm Cycles WRB = 1038 Test 8: Cold Cycles = 1995, Warm Cycles = 1883, Warm Cycles WRB = 1925 Test 9: Cold Cycles = 9258, Warm Cycles = 9068, Warm Cycles WRB = 9140 Test 10: Cold Cycles = 303, Warm Cycles = 169, Warm Cycles WRB = 201 Test 11: Cold Cycles = 421, Warm Cycles = 261, Warm Cycles WRB = 292 Test 12: Cold Cycles = 541, Warm Cycles = 412, Warm Cycles WRB = 418 Test 13: Cold Cycles = 1030, Warm Cycles = 745, Warm Cycles WRB = 765 Test 14: Cold Cycles = 3415, Warm Cycles = 3305, Warm Cycles WRB = 3357 Test 15: Cold Cycles = 273, Warm Cycles = 143, Warm Cycles WRB = 165 Test 16: Cold Cycles = 208, Warm Cycles = 169, Warm Cycles WRB = 201 Test 17: Cold Cycles = 299, Warm Cycles = 262, Warm Cycles WRB = 267 Test 18: Cold Cycles = 566, Warm Cycles = 412, Warm Cycles WRB = 478 Test 19: Cold Cycles = 1827, Warm Cycles = 1709, Warm Cycles WRB = 1784 Test 20: Cold Cycles = 244, Warm Cycles = 111, Warm Cycles WRB = 141 Test 21: Cold Cycles = 352, Warm Cycles = 143, Warm Cycles WRB = 172 Test 22: Cold Cycles = 305, Warm Cycles = 171, Warm Cycles WRB = 175 Test 23: Cold Cycles = 400, Warm Cycles = 264, Warm Cycles WRB = 286 Test 24: Cold Cycles = 929, Warm Cycles = 891, Warm Cycles WRB = 1088 | 26 |1000 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 27 |1001 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 28 |1002 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 29 |1003 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 30 |1004 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 31 |1005 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 32 |1006 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST Test Pass!