[C71X_1] --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- DSPLIB_add testing starts. --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- | No | ID | Status | Num pt | Kernel Init | Kernel Compute | NatC Compute | Arch. Compute | Efficiency | Est. Compute | Accuracy | Description | | | | | cyc | cyc | cyc | cyc (est.) | vs Arch.(%) | cyc (est.) | vs Est.(%) | --------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- Warning at: row=0, col=0, val1=-1.395429, val2=-1.395429 | 1 | 1 | PASS | 256 | 438 | 506 | 6961 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 Warning at: row=0, col=9, val1=-7.658801, val2=-7.658801 | 2 | 2 | PASS | 512 | 362 | 666 | 13542 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 Warning at: row=0, col=2, val1=7.396252, val2=7.396253 | 3 | 3 | PASS | 1024 | 264 | 800 | 27097 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 Warning at: row=0, col=0, val1=10.839034, val2=10.839033 | 4 | 4 | PASS | 2048 | 531 | 1330 | 48586 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 Warning at: row=0, col=0, val1=-2.200345, val2=-2.200345 | 5 | 5 | PASS | 10240 | 541 | 4924 | 271085 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 | 6 | 6 | PASS | 256 | 316 | 684 | 6186 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 | 7 | 7 | PASS | 512 | 228 | 802 | 9685 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 | 8 | 8 | PASS | 1024 | 543 | 1335 | 24369 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 | 9 | 9 | PASS | 2048 | 449 | 2143 | 48807 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 | 10 | 10 | PASS | 10240 | 538 | 9409 | 242894 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 | 11 | 11 | PASS | 256 | 385 | 448 | 6099 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 | 12 | 12 | PASS | 512 | 317 | 523 | 11220 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 | 13 | 13 | PASS | 1024 | 502 | 680 | 22686 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 | 14 | 14 | PASS | 2048 | 435 | 1097 | 48146 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 | 15 | 15 | PASS | 10240 | 537 | 3578 | 240178 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 | 16 | 16 | PASS | 256 | 409 | 398 | 5297 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 | 17 | 17 | PASS | 512 | 262 | 358 | 11130 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 | 18 | 18 | PASS | 1024 | 288 | 453 | 22678 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 | 19 | 19 | PASS | 2048 | 585 | 683 | 46630 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 | 20 | 20 | PASS | 10240 | 481 | 2067 | 236841 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 | 21 | 21 | PASS | 256 | 406 | 369 | 4866 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 256 | 22 | 22 | PASS | 512 | 219 | 508 | 11327 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 512 | 23 | 23 | PASS | 1024 | 216 | 437 | 24115 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 1024 | 24 | 24 | PASS | 2048 | 482 | 535 | 49195 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 2048 | 25 | 25 | PASS | 10240 | 631 | 1100 | 255101 | 0 | 0 | 0 | 0 | STATIC generated input | Data size = 10240 Test Pass! Test 0: Cold Cycles = 506, Warm Cycles = 277, Warm Cycles WRB = 342 Test 1: Cold Cycles = 666, Warm Cycles = 406, Warm Cycles WRB = 442 Test 2: Cold Cycles = 800, Warm Cycles = 613, Warm Cycles WRB = 626 Test 3: Cold Cycles = 1330, Warm Cycles = 1071, Warm Cycles WRB = 1120 Test 4: Cold Cycles = 4924, Warm Cycles = 4658, Warm Cycles WRB = 4705 Test 5: Cold Cycles = 684, Warm Cycles = 405, Warm Cycles WRB = 434 Test 6: Cold Cycles = 802, Warm Cycles = 614, Warm Cycles WRB = 633 Test 7: Cold Cycles = 1335, Warm Cycles = 1067, Warm Cycles WRB = 1112 Test 8: Cold Cycles = 2143, Warm Cycles = 1958, Warm Cycles WRB = 2001 Test 9: Cold Cycles = 9409, Warm Cycles = 9146, Warm Cycles WRB = 9320 Test 10: Cold Cycles = 448, Warm Cycles = 247, Warm Cycles WRB = 279 Test 11: Cold Cycles = 523, Warm Cycles = 330, Warm Cycles WRB = 354 Test 12: Cold Cycles = 680, Warm Cycles = 494, Warm Cycles WRB = 499 Test 13: Cold Cycles = 1097, Warm Cycles = 831, Warm Cycles WRB = 844 Test 14: Cold Cycles = 3578, Warm Cycles = 3408, Warm Cycles WRB = 3440 Test 15: Cold Cycles = 398, Warm Cycles = 213, Warm Cycles WRB = 229 Test 16: Cold Cycles = 358, Warm Cycles = 246, Warm Cycles WRB = 278 Test 17: Cold Cycles = 453, Warm Cycles = 359, Warm Cycles WRB = 359 Test 18: Cold Cycles = 683, Warm Cycles = 494, Warm Cycles WRB = 539 Test 19: Cold Cycles = 2067, Warm Cycles = 1817, Warm Cycles WRB = 1867 Test 20: Cold Cycles = 369, Warm Cycles = 179, Warm Cycles WRB = 203 Test 21: Cold Cycles = 508, Warm Cycles = 228, Warm Cycles WRB = 257 Test 22: Cold Cycles = 437, Warm Cycles = 251, Warm Cycles WRB = 255 Test 23: Cold Cycles = 535, Warm Cycles = 356, Warm Cycles WRB = 365 Test 24: Cold Cycles = 1100, Warm Cycles = 989, Warm Cycles WRB = 1174 | 26 |1000 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 27 |1001 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 28 |1002 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 29 |1003 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 30 |1004 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 31 |1005 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST | 32 |1006 | PASS | 0 | 0 | 0 | 0 | 0 | nan | 0 | nan | COVERAGE TEST Test Pass!