# Add config flags here that appear in the multi_v7_defconfig but are not # used by a kernel targeting only the currently supported TI EVMs # Non-TI Architectures CONFIG_ARCH_ACTIONS=n CONFIG_ARCH_SUNXI=n CONFIG_ARCH_AGILEX=n CONFIG_ARCH_ALPINE=n CONFIG_ARCH_APPLE=n CONFIG_ARCH_BCM=n CONFIG_ARCH_BCM2835=n CONFIG_ARCH_BCM_IPROC=n CONFIG_ARCH_BCMBCA=n CONFIG_ARCH_BERLIN=n CONFIG_ARCH_BRCMSTB=n CONFIG_ARCH_EXYNOS=n CONFIG_ARCH_LAYERSCAPE=n CONFIG_ARCH_LG1K=n CONFIG_ARCH_HISI=n CONFIG_ARCH_KEEMBAY=n CONFIG_ARCH_MA35=n CONFIG_ARCH_MEDIATEK=n CONFIG_ARCH_MESON=n CONFIG_ARCH_MVEBU=n CONFIG_ARCH_NXP=n CONFIG_ARCH_MXC=n CONFIG_ARCH_NPCM=n CONFIG_ARCH_QCOM=n CONFIG_ARCH_ROCKCHIP=n CONFIG_ARCH_SEATTLE=n CONFIG_ARCH_REALTEK=n CONFIG_ARCH_RENESAS=n CONFIG_ARCH_R8A7795=n CONFIG_ARCH_R8A7796=n CONFIG_ARCH_S32=n CONFIG_ARCH_SPARX5=n CONFIG_ARCH_STM32=n CONFIG_ARCH_STRATIX10=n CONFIG_ARCH_INTEL_SOCFPGA=n CONFIG_ARCH_SYNQUACER=n CONFIG_ARCH_TEGRA=n CONFIG_ARCH_SPRD=n CONFIG_ARCH_THUNDER=n CONFIG_ARCH_THUNDER2=n CONFIG_ARCH_UNIPHIER=n CONFIG_ARCH_VEXPRESS=n CONFIG_ARCH_VISCONTI=n CONFIG_ARCH_XGENE=n CONFIG_ARCH_ZX=n CONFIG_ARCH_ZYNQMP=n CONFIG_ARCH_TEGRA_132_SOC=n CONFIG_ARCH_TEGRA_210_SOC=n CONFIG_ARCH_TEGRA_186_SOC=n CONFIG_QCOM_FALKOR_ERRATUM_1003=n CONFIG_QCOM_FALKOR_ERRATUM_1009=n CONFIG_QCOM_QDF2400_ERRATUM_0065=n CONFIG_QCOM_FALKOR_ERRATUM_E1041=n CONFIG_CAVIUM_ERRATUM_22375=n CONFIG_CAVIUM_ERRATUM_23144=n CONFIG_CAVIUM_ERRATUM_23154=n CONFIG_CAVIUM_ERRATUM_27456=n CONFIG_CAVIUM_ERRATUM_30115=n CONFIG_HISILICON_ERRATUM_161600802=n # Disable Errata fixes not relevant for Cortex A53 and Cortext A72 cores. # The Socionext Synquacer GICv3 pre-ITS workaround is used on K3 devices # as well, thats why its left enabled. CONFIG_AMPERE_ERRATUM_AC03_CPU_38=n CONFIG_ARM64_ERRATUM_832075=n CONFIG_ARM64_ERRATUM_1024718=n CONFIG_ARM64_ERRATUM_1418040=n CONFIG_ARM64_ERRATUM_1165522=n CONFIG_ARM64_ERRATUM_1530923=n CONFIG_ARM64_ERRATUM_2441007=n CONFIG_ARM64_ERRATUM_1286807=n CONFIG_ARM64_ERRATUM_1463225=n CONFIG_ARM64_ERRATUM_1542419=n CONFIG_ARM64_ERRATUM_1508412=n CONFIG_ARM64_ERRATUM_2051678=n CONFIG_ARM64_ERRATUM_2077057=n CONFIG_ARM64_ERRATUM_2658417=n CONFIG_ARM64_ERRATUM_2054223=n CONFIG_ARM64_ERRATUM_2067961=n CONFIG_ARM64_ERRATUM_2441009=n CONFIG_ARM64_ERRATUM_2457168=n CONFIG_ARM64_ERRATUM_2645198=n CONFIG_ARM64_ERRATUM_2966298=n CONFIG_ARM64_ERRATUM_3117295=n CONFIG_CAVIUM_TX2_ERRATUM_219=n CONFIG_FUJITSU_ERRATUM_010001=n CONFIG_NVIDIA_CARMEL_CNP_ERRATUM=n CONFIG_ROCKCHIP_ERRATUM_3588001=n # Serial CONFIG_SERIAL_8250_FSL=n CONFIG_SERIAL_8250_DW=n CONFIG_SERIAL_AMBA_PL011=n CONFIG_SERIAL_AMBA_PL011_CONSOLE=n CONFIG_SERIAL_XILINX_PS_UART=n CONFIG_SERIAL_XILINX_PS_UART_CONSOLE=n CONFIG_ARM_SCPI_PROTOCOL=n CONFIG_ARM_SCPI_POWER_DOMAIN=n CONFIG_ARM_SCPI_CPUFREQ=n CONFIG_SENSORS_ARM_SCPI=n CONFIG_COMMON_CLK_SCPI=n CONFIG_ARM_MHU=n CONFIG_PLATFORM_MHU=n CONFIG_ACPI=n CONFIG_NUMA=n CONFIG_XEN=n CONFIG_KVM=n CONFIG_ARM_BIG_LITTLE_CPUFREQ=n CONFIG_PCI_XGENE=n CONFIG_PCI_HISI=n CONFIG_PCIE_KIRIN=n # DRM CONFIG_DRM_NOUVEAU=n CONFIG_DRM_I2C_ADV7511=n CONFIG_DRM_ETNAVIV=n CONFIG_DRM_HISI_HIBMC=n CONFIG_DRM_HISI_KIRIN=n CONFIG_DRM_MXSFB=n CONFIG_DRM_PL111=n CONFIG_DRM_LIMA=n CONFIG_DRM_PANFROST=n # Video CONFIG_VGA_ARB=n CONFIG_FB_EFI=n # V4L2 CONFIG_RC_CORE=n # Sound CONFIG_SND_SPI=n CONFIG_SND_SOC_FSL_SAI=n CONFIG_SND_SOC_AK4613=n CONFIG_SND_SOC_ES7134=n CONFIG_SND_SOC_ES7241=n CONFIG_SND_SOC_TAS571X=n # USB CONFIG_USB_MUSB_HDRC=n CONFIG_USB_DWC2=n CONFIG_USB_CHIPIDEA=n CONFIG_USB_ISP1760=n CONFIG_USB_HSIC_USB3503=n # Generic kernel # We recommend to turn off Real-Time group scheduling in the # kernel when using systemd. RT group scheduling effectively # makes RT scheduling unavailable for most userspace, since it # requires explicit assignment of RT budgets to each unit whose # processes making use of RT. As there's no sensible way to # assign these budgets automatically this cannot really be # fixed, and it's best to disable group scheduling hence. CONFIG_RT_GROUP_SCHED=n # Remove debug features. CONFIG_SLUB_DEBUG=n # We are not a crash kernel CONFIG_CRASH_DUMP=n # ARM Scalable Vector Extension (SVE) is available only with ARMv8.2-A # and above. Since current TI SoCs are based on ARMv8.0, disable SVE CONFIG_ARM64_SVE=n # Plan 9 is a distributed resource sharing protocol thats not # typically used on TI processors CONFIG_NET_9P=n # Non-TI hardware vendor specific drivers CONFIG_KEYBOARD_CROS_EC=n CONFIG_I2C_CROS_EC_TUNNEL=n CONFIG_QRTR=n CONFIG_SPI_NXP_FLEXSPI=n CONFIG_GPIO_ALTERA=n CONFIG_GPIO_DWAPB=n CONFIG_GPIO_MB86S7X=n CONFIG_GPIO_PL061=n CONFIG_GPIO_XGENE=n CONFIG_POWER_RESET_XGENE=n CONFIG_ARM_SP805_WATCHDOG=n CONFIG_ARM_SBSA_WATCHDOG=n CONFIG_DW_WATCHDOG=n CONFIG_MFD_SEC_CORE=n CONFIG_REGULATOR_QCOM_SPMI=n CONFIG_DRM_MALI_DISPLAY=n CONFIG_DRM_RCAR_DW_HDMI=n CONFIG_DRM_DW_HDMI_AHB_AUDIO=n CONFIG_DRM_DW_HDMI_CEC=n CONFIG_FB_SSD1307=n CONFIG_MMC_ARMMMCI=n CONFIG_MMC_SDHCI_XENON=n CONFIG_RTC_DRV_S5M=n CONFIG_RTC_DRV_CROS_EC=n CONFIG_RTC_DRV_PL031=n CONFIG_FSL_EDMA=n CONFIG_MV_XOR_V2=n CONFIG_PL330_DMA=n CONFIG_QCOM_HIDMA_MGMT=n CONFIG_QCOM_HIDMA=n CONFIG_CHROME_PLATFORMS=n CONFIG_CROS_EC=n CONFIG_CROS_EC_I2C=n CONFIG_CROS_EC_SPI=n CONFIG_CROS_EC_CHARDEV=n CONFIG_SURFACE_PLATFORMS=n CONFIG_COMMON_CLK_S2MPS11=n CONFIG_COMMON_CLK_VC5=n CONFIG_COMMON_CLK_BD718XX=n CONFIG_FSL_ERRATUM_A008585=n CONFIG_HISILICON_ERRATUM_161010101=n CONFIG_RPMSG_QCOM_GLINK_RPM=n CONFIG_SOUNDWIRE_QCOM=n CONFIG_EXTCON_USBC_CROS_EC=n CONFIG_QCOM_SPMI_ADC5=n CONFIG_IIO_CROS_EC_SENSORS_CORE=n CONFIG_IIO_CROS_EC_SENSORS=n CONFIG_IIO_CROS_EC_LIGHT_PROX=n CONFIG_IIO_CROS_EC_BARO=n CONFIG_PWM_CROS_EC=n CONFIG_SLIM_QCOM_CTRL=n CONFIG_SPI_PL022=n CONFIG_SLIMBUS=n CONFIG_REGMAP_SLIMBUS=n CONFIG_SCSI_HISI_SAS=n CONFIG_AHCI_CEVA=n CONFIG_AHCI_XGENE=n CONFIG_AHCI_QORIQ=n CONFIG_SATA_SIL24=n CONFIG_BCMGENET=n CONFIG_SYSTEMPORT=n CONFIG_HNS_DSAF=n CONFIG_HNS_ENET=n CONFIG_HNS3=n CONFIG_NET_VENDOR_NVIDIA=n CONFIG_NET_VENDOR_RENESAS=n CONFIG_NET_VENDOR_SAMSUNG=n CONFIG_NET_VENDOR_STMICRO=n CONFIG_NET_VENDOR_XILINX=n CONFIG_BROADCOM_PHY=n CONFIG_BCM54140_PHY=n CONFIG_ROCKCHIP_PHY=n CONFIG_PCS_XPCS=n CONFIG_HW_RANDOM_ARM_SMCCC_TRNG=n CONFIG_HW_RANDOM_CN10K=n CONFIG_I2C_CADENCE=n CONFIG_I2C_DESIGNWARE_SLAVE=n CONFIG_I2C_DESIGNWARE_PLATFORM=n CONFIG_I2C_RK3X=n CONFIG_PINCTRL_MAX77620=n CONFIG_DRM_RCAR_USE_LVDS=n CONFIG_DRM_RCAR_USE_MIPI_DSI=n CONFIG_SND_SOC_FSL_ASRC=n CONFIG_SND_SOC_FSL_AUDMIX=n CONFIG_SND_SOC_FSL_SSI=n CONFIG_SND_SOC_FSL_SPDIF=n CONFIG_SND_SOC_FSL_ESAI=n CONFIG_SND_SOC_FSL_MICFIL=n CONFIG_SND_SOC_IMX_AUDMUX=n CONFIG_MMC_SDHCI_OF_DWCMSHC=n CONFIG_MMC_SDHCI_CADENCE=n CONFIG_MMC_SDHCI_F_SDH30=n CONFIG_MMC_DW=n CONFIG_MMC_MTK=n CONFIG_PCIE_ALTERA=n CONFIG_PCI_HOST_THUNDER_PEM=n CONFIG_PCI_HOST_THUNDER_ECAM=n CONFIG_PCI_MESON=n CONFIG_BRCMSTB_GISB_ARB=n CONFIG_VEXPRESS_CONFIG=n CONFIG_MTD_NAND_DENALI_DT=n CONFIG_MTD_NAND_BRCMNAND=n CONFIG_B53=n CONFIG_NET_DSA_BCM_SF2=n CONFIG_CAN_FLEXCAN=n CONFIG_SPI_DESIGNWARE=n CONFIG_SPI_ROCKCHIP=n CONFIG_DRM_HDLCD=n CONFIG_DRM_KOMEDA=n CONFIG_COMMON_CLK_RK808=n CONFIG_COMMON_CLK_XGENE=n CONFIG_SOC_BRCMSTB=n CONFIG_NET_VENDOR_ALACRITECH=n CONFIG_NET_VENDOR_AMAZON=n CONFIG_NET_VENDOR_AMD=n CONFIG_NET_VENDOR_AQUANTIA=n CONFIG_NET_VENDOR_ARC=n CONFIG_NET_VENDOR_ASIX=n CONFIG_NET_VENDOR_CORTINA=n CONFIG_NET_VENDOR_DAVICOM=n CONFIG_NET_VENDOR_ENGLEDER=n CONFIG_NET_VENDOR_EZCHIP=n CONFIG_NET_VENDOR_GOOGLE=n CONFIG_NET_VENDOR_HISILICON=n CONFIG_NET_VENDOR_LITEX=n CONFIG_NET_VENDOR_MICREL=n CONFIG_NET_VENDOR_MICROCHIP=n CONFIG_NET_VENDOR_MICROSEMI=n CONFIG_NET_VENDOR_NATSEMI=n CONFIG_NET_VENDOR_NI=n CONFIG_NET_VENDOR_QUALCOMM=n CONFIG_NET_VENDOR_ROCKER=n CONFIG_NET_VENDOR_SEEQ=n CONFIG_NET_VENDOR_SMSC=n CONFIG_NET_VENDOR_SOCIONEXT=n CONFIG_NET_VENDOR_SOLARFLARE=n CONFIG_NET_VENDOR_SYNOPSYS=n CONFIG_NET_VENDOR_VERTEXCOM=n CONFIG_NET_VENDOR_VIA=n CONFIG_NET_VENDOR_WANGXUN=n CONFIG_NET_VENDOR_WIZNET=n CONFIG_NET_VENDOR_BROADCOM=n CONFIG_NET_VENDOR_MICROSOFT=n CONFIG_NET_VENDOR_FUNGIBLE=n CONFIG_NET_VENDOR_CAVIUM=n CONFIG_NET_VENDOR_PENSANDO=n CONFIG_NET_VENDOR_CADENCE=n CONFIG_NET_VENDOR_MELLANOX=n CONFIG_NET_VENDOR_NETRONOME=n CONFIG_NET_VENDOR_MARVELL=n CONFIG_NET_VENDOR_INTEL=n CONFIG_NET_VENDOR_HUAWEI=n # Serial Power Management Interface (SPMI) has not been used on TI # platforms (yet) CONFIG_SPMI=n # DVB and TV tuner cards are rarely used on TI platforms, if at all CONFIG_CXD2880_SPI_DRV=n CONFIG_MEDIA_TUNER_E4000=n CONFIG_MEDIA_TUNER_FC0011=n CONFIG_MEDIA_TUNER_FC0012=n CONFIG_MEDIA_TUNER_FC0013=n CONFIG_MEDIA_TUNER_FC2580=n CONFIG_MEDIA_TUNER_IT913X=n CONFIG_MEDIA_TUNER_M88RS6000T=n CONFIG_MEDIA_TUNER_MAX2165=n CONFIG_MEDIA_TUNER_MC44S803=n CONFIG_MEDIA_TUNER_MSI001=n CONFIG_MEDIA_TUNER_MT2060=n CONFIG_MEDIA_TUNER_MT2063=n CONFIG_MEDIA_TUNER_MT20XX=n CONFIG_MEDIA_TUNER_MT2131=n CONFIG_MEDIA_TUNER_MT2266=n CONFIG_MEDIA_TUNER_MXL301RF=n CONFIG_MEDIA_TUNER_MXL5005S=n CONFIG_MEDIA_TUNER_MXL5007T=n CONFIG_MEDIA_TUNER_QM1D1B0004=n CONFIG_MEDIA_TUNER_QM1D1C0042=n CONFIG_MEDIA_TUNER_QT1010=n CONFIG_MEDIA_TUNER_R820T=n CONFIG_MEDIA_TUNER_SI2157=n CONFIG_MEDIA_TUNER_SIMPLE=n CONFIG_MEDIA_TUNER_TDA18212=n CONFIG_MEDIA_TUNER_TDA18218=n CONFIG_MEDIA_TUNER_TDA18250=n CONFIG_MEDIA_TUNER_TDA18271=n CONFIG_MEDIA_TUNER_TDA827X=n CONFIG_MEDIA_TUNER_TDA8290=n CONFIG_MEDIA_TUNER_TDA9887=n CONFIG_MEDIA_TUNER_TEA5761=n CONFIG_MEDIA_TUNER_TEA5767=n CONFIG_MEDIA_TUNER_TUA9001=n CONFIG_MEDIA_TUNER_XC2028=n CONFIG_MEDIA_TUNER_XC4000=n CONFIG_MEDIA_TUNER_XC5000=n CONFIG_DVB_M88DS3103=n CONFIG_DVB_MXL5XX=n CONFIG_DVB_STB0899=n CONFIG_DVB_STB6100=n CONFIG_DVB_STV090x=n CONFIG_DVB_STV0910=n CONFIG_DVB_STV6110x=n CONFIG_DVB_STV6111=n CONFIG_DVB_DRXK=n CONFIG_DVB_MN88472=n CONFIG_DVB_MN88473=n CONFIG_DVB_SI2165=n CONFIG_DVB_TDA18271C2DD=n CONFIG_DVB_CX24110=n CONFIG_DVB_CX24116=n CONFIG_DVB_CX24117=n CONFIG_DVB_CX24120=n CONFIG_DVB_CX24123=n CONFIG_DVB_DS3000=n CONFIG_DVB_MB86A16=n CONFIG_DVB_MT312=n CONFIG_DVB_S5H1420=n CONFIG_DVB_SI21XX=n CONFIG_DVB_STB6000=n CONFIG_DVB_STV0288=n CONFIG_DVB_STV0299=n CONFIG_DVB_STV0900=n CONFIG_DVB_STV6110=n CONFIG_DVB_TDA10071=n CONFIG_DVB_TDA10086=n CONFIG_DVB_TDA8083=n CONFIG_DVB_TDA8261=n CONFIG_DVB_TDA826X=n CONFIG_DVB_TS2020=n CONFIG_DVB_TUA6100=n CONFIG_DVB_TUNER_CX24113=n CONFIG_DVB_TUNER_ITD1000=n CONFIG_DVB_VES1X93=n CONFIG_DVB_ZL10036=n CONFIG_DVB_ZL10039=n CONFIG_DVB_AF9013=n CONFIG_DVB_CX22700=n CONFIG_DVB_CX22702=n CONFIG_DVB_CXD2820R=n CONFIG_DVB_CXD2841ER=n CONFIG_DVB_DIB3000MB=n CONFIG_DVB_DIB3000MC=n CONFIG_DVB_DIB7000M=n CONFIG_DVB_DIB7000P=n CONFIG_DVB_DIB9000=n CONFIG_DVB_DRXD=n CONFIG_DVB_EC100=n CONFIG_DVB_L64781=n CONFIG_DVB_MT352=n CONFIG_DVB_NXT6000=n CONFIG_DVB_RTL2830=n CONFIG_DVB_RTL2832=n CONFIG_DVB_RTL2832_SDR=n CONFIG_DVB_S5H1432=n CONFIG_DVB_SI2168=n CONFIG_DVB_SP887X=n CONFIG_DVB_STV0367=n CONFIG_DVB_TDA10048=n CONFIG_DVB_TDA1004X=n CONFIG_DVB_ZD1301_DEMOD=n CONFIG_DVB_ZL10353=n CONFIG_DVB_CXD2880=n CONFIG_DVB_STV0297=n CONFIG_DVB_TDA10021=n CONFIG_DVB_TDA10023=n CONFIG_DVB_VES1820=n CONFIG_DVB_AU8522_DTV=n CONFIG_DVB_AU8522_V4L=n CONFIG_DVB_BCM3510=n CONFIG_DVB_LG2160=n CONFIG_DVB_LGDT3305=n CONFIG_DVB_LGDT3306A=n CONFIG_DVB_LGDT330X=n CONFIG_DVB_MXL692=n CONFIG_DVB_NXT200X=n CONFIG_DVB_OR51132=n CONFIG_DVB_OR51211=n CONFIG_DVB_S5H1409=n CONFIG_DVB_S5H1411=n CONFIG_DVB_DIB8000=n CONFIG_DVB_MB86A20S=n CONFIG_DVB_S921=n CONFIG_DVB_MN88443X=n CONFIG_DVB_TC90522=n CONFIG_DVB_PLL=n CONFIG_DVB_TUNER_DIB0070=n CONFIG_DVB_TUNER_DIB0090=n CONFIG_DVB_A8293=n CONFIG_DVB_AF9033=n CONFIG_DVB_ASCOT2E=n CONFIG_DVB_ATBM8830=n CONFIG_DVB_HELENE=n CONFIG_DVB_HORUS3A=n CONFIG_DVB_ISL6405=n CONFIG_DVB_ISL6421=n CONFIG_DVB_ISL6423=n CONFIG_DVB_IX2505V=n CONFIG_DVB_LGS8GL5=n CONFIG_DVB_LGS8GXX=n CONFIG_DVB_LNBH25=n CONFIG_DVB_LNBH29=n CONFIG_DVB_LNBP21=n CONFIG_DVB_LNBP22=n CONFIG_DVB_M88RS2000=n CONFIG_DVB_TDA665x=n CONFIG_DVB_DRX39XYJ=n CONFIG_DVB_CXD2099=n CONFIG_DVB_SP2=n CONFIG_NVMEM=n CONFIG_NVMEM_SYSFS=n CONFIG_HID_SUPPORT=n CONFIG_HID=n # CONFIG_HID_BATTERY_STRENGTH is not set # CONFIG_HIDRAW is not set # CONFIG_UHID is not set CONFIG_HID_GENERIC=n