U-Boot 2016.05 (Jul 27 2017 - 10:44:42 +0800) CPU : DRA722-GP ES1.0 Model: AM57xx EBC-GF33 Boa Watchdog enabled I2C: ready DRAM: 2 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 SF: Detected W25Q32DW with page size 256 Bytes, erase size 4 KiB, total 4 MiB, mapped at 5c000000 *** Warning - bad CRC, using default environment SF: Detected W25Q32DW with page size 256 Bytes, erase size 4 KiB, total 4 MiB, mapped at 5c000000 Read MAC from qspi. Skipped ethaddr assignment due to invalid,using default! booting from SD SCSI: SATA link 0 timeout. AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst scanning bus for devices... Found 0 device(s). Net: eth0: ethernet@48484000 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 3444784 bytes read in 165 ms (19.9 MiB/s) 93360 bytes read in 18 ms (4.9 MiB/s) Booting from mmc0 ... Kernel image @ 0x82000000 [ 0x000000 - 0x349030 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8ffe6000, end 8ffffcaf ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpuset [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.19-gdb0b54cdad (root@qing) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #2 SMP PREEMPT Mon Jul 24 16:39:50 CST 2017