U-Boot 2016.01-gffbd375-dirty (Jun 03 2019 - 15:10:21 +0800) Watchdog enabled I2C: ready DRAM: 1 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1, OMAP SD/MMC: 2 SF: Detected MX25L6405D with page size 256 Bytes, erase size 64 KiB, total 8 MiB *** Warning - bad CRC, using default environment SF: Detected MX25L6405D with page size 256 Bytes, erase size 64 KiB, total 8 MiB !bad CRC Net: Could not get PHY for cpsw0: addr 4 cpsw0, cpsw1 Saving Environment to SPI Flash... SF: Detected MX25L6405D with page size 256 Bytes, erase size 64 KiB, total 8 MiB Erasing SPI flash...Writing to SPI flash...done Valid environment: 2 Saving Environment to SPI Flash... Erasing SPI flash...Writing to SPI flash...done Valid environment: 1 Press To Enter BIOS configuration Setting: 1 ---------------------------------------------------------------------------- Model: UC-8100A-ME-T-LX Boot Loader Version: 1.0.0S16 CPU TYPE: 1000MHz Build date: Jun 3 2019 - 15:10:26 Serial Number: IMOXA1234567 LAN1 MAC: 00:90:e8:00:00:41 LAN2 MAC: 00:90:e8:00:00:42 ---------------------------------------------------------------------------- (0) Set/Clear Flag (1) Download/Upload (2) Set SN/MAC (3) Set Burn in Time (4) Module/ID Setting (5) TFTP Settings (6) Console/UART Test (7) Ethernet Test (8) IO Test (9) Memory/Storage Test (a) TPM2 Setting (b) RTC Test (c) USB Host Test (d) SD Test (e) LED Test (f) WDT Test (g) Set/Clear backup env (h) QA Test (i) Run Kernel (q) UBoot Command Line --------------------------------------------------------------------------- Command>>**************************************************************** ---------------------------------------------------------------------------- Model: UC-8100A-ME-T-LX Boot Loader Version: 1.0.0S16 CPU TYPE: 1000MHz Build date: Jun 3 2019 - 15:10:26 Serial Number: IMOXA1234567 LAN1 MAC: 00:90:e8:00:00:41 LAN2 MAC: 00:90:e8:00:00:42 ---------------------------------------------------------------------------- (0) Set/Clear Flag (1) Download/Upload (2) Set SN/MAC (3) Set Burn in Time (4) Module/ID Setting (5) TFTP Settings (6) Console/UART Test (7) Ethernet Test (8) IO Test (9) Memory/Storage Test (a) TPM2 Setting (b) RTC Test (c) USB Host Test (d) SD Test (e) LED Test (f) WDT Test (g) Set/Clear backup env (h) QA Test (i) Run Kernel (q) UBoot Command Line --------------------------------------------------------------------------- Command>>q => print baudrate=115200 biosver=1.0.0S16 board_name=UC8100A board_rev=1.2B bootargs=mac=00:90:E8:40:4C:FD sd=1 ver=1 console=ttyO0,115200n8 root=/dev/mmcblk0p2 rootfstype=ext4 rootwait bootcmd=run findfdt; run distro_bootcmd bootdelay=1 cell_flags=0 en_tpm2=1 eth1addr=00:90:e8:00:00:42 ethact=cpsw0 ethaddr=00:90:e8:00:00:41 fastboot=0 fdt_high=0x9fffffff ifnames=0 ipaddr=10.144.5.44 mm_flags=0 mmcdev=1 modelname=UC-8100A-ME-T-LX os_boot_priority=0 overlay_flag=v1 realtime=0 robust=0 sd_protected=0 serialnumber=IMOXA1234567 serverip=10.144.5.36 stderr=serial stdin=serial stdout=serial tpm2=0 Environment size: 651/131067 bytes => setenv ethact cpsw1 => ping 192.168.127.100 Using cpsw1 device Abort ping failed; host 192.168.127.100 is not alive => ping 192.168.127.100 Using cpsw1 device Abort ping failed; host 192.168.127.100 is not alive => ping 192.168.127.100 Using cpsw1 device Abort ping failed; host 192.168.127.100 is not alive => ping 192.168.127.100 Using cpsw1 device Abort ping failed; host 192.168.127.100 is not alive => ping 192.168.127.100 Using cpsw1 device Abort ping failed; host 192.168.127.100 is not alive => mii info PHY 0x10: OUI = 0x3FC005, Model = 0x36, Rev = 0x01, 1000baseX, HDX PHY 0x11: OUI = 0x3FC005, Model = 0x36, Rev = 0x01, 1000baseX, HDX PHY 0x12: OUI = 0x3FC005, Model = 0x36, Rev = 0x01, 1000baseX, HDX PHY 0x13: OUI = 0x3FC005, Model = 0x36, Rev = 0x01, 1000baseX, HDX PHY 0x14: OUI = 0x3FC005, Model = 0x36, Rev = 0x01, 1000baseX, HDX PHY 0x15: OUI = 0x3FC005, Model = 0x36, Rev = 0x01, 1000baseX, HDX PHY 0x16: OUI = 0x3FC005, Model = 0x36, Rev = 0x01, 1000baseX, HDX PHY 0x1B: OUI = 0x0000, Model = 0x00, Rev = 0x00, 10baseT, HDX PHY 0x1D: OUI = 0x0000, Model = 0x00, Rev = 0x00, 10baseT, HDX => mii read 0x1D 0x0