diff --git a/drivers/dma/ti/k3-udma.c b/drivers/dma/ti/k3-udma.c index d311dfbd60..d192f010c3 100644 --- a/drivers/dma/ti/k3-udma.c +++ b/drivers/dma/ti/k3-udma.c @@ -508,7 +508,7 @@ static int udma_start(struct udma_chan *uc) if (udma_is_chan_running(uc)) goto out; - pr_debug("%s: chan:%d dir:%s\n", + printf("%s: chan:%d dir:%s\n", __func__, uc->id, udma_get_dir_text(uc->config.dir)); /* Make sure that we clear the teardown bit, if it is set */ @@ -559,7 +559,7 @@ static int udma_start(struct udma_chan *uc) return -EINVAL; } - pr_debug("%s: DONE chan:%d\n", __func__, uc->id); + printf("%s: DONE chan:%d\n", __func__, uc->id); out: return 0; } @@ -618,7 +618,7 @@ static inline void udma_stop_dev2mem(struct udma_chan *uc, bool sync) static inline int udma_stop(struct udma_chan *uc) { - pr_debug("%s: chan:%d dir:%s\n", + printf("%s: chan:%d dir:%s\n", __func__, uc->id, udma_get_dir_text(uc->config.dir)); udma_reset_counters(uc); @@ -1814,7 +1814,7 @@ static int udma_probe(struct udevice *dev) uc->in_use = true; } - pr_debug("%s(rev: 0x%08x) CAP0-3: 0x%08x, 0x%08x, 0x%08x, 0x%08x\n", + printf("%s(rev: 0x%08x) CAP0-3: 0x%08x, 0x%08x, 0x%08x, 0x%08x\n", dev->name, udma_read(ud->mmrs[MMR_GCFG], 0), udma_read(ud->mmrs[MMR_GCFG], 0x20), @@ -2176,7 +2176,7 @@ static int bcdma_alloc_chan_resources(struct udma_chan *uc) switch (uc->config.dir) { case DMA_MEM_TO_MEM: /* Non synchronized - mem to mem type of transfer */ - dev_dbg(uc->ud->dev, "%s: chan%d as MEM-to-MEM\n", __func__, + printf("%s: chan%d as MEM-to-MEM\n", __func__, uc->id); ret = bcdma_alloc_bchan_resources(uc); diff --git a/drivers/spi/cadence_qspi_apb.c b/drivers/spi/cadence_qspi_apb.c index 394f6e2060..112c2c1bc4 100644 --- a/drivers/spi/cadence_qspi_apb.c +++ b/drivers/spi/cadence_qspi_apb.c @@ -1005,6 +1005,7 @@ cadence_qspi_apb_direct_read_execute(struct cadence_spi_platdata *plat, } if (!cadence_qspi_apb_use_phy(plat, op)) { + printf("MDC=> before dma_memcpy()\n"); if (dma_memcpy(buf, plat->ahbbase + from, len) < 0) memcpy_fromio(buf, plat->ahbbase + from, len);