linux@ubuntu:~/TL62x-EVM_V1.2/U-Boot/src/u-boot-2021.01-v1.0-g73113bd$ sudo ./make-uboot-V2.1.sh -e Wed Sep 18 09:01:35 CST 2024 -e Add Ti-sdk TI_SECURE_DEV_PKG /home/linux/ti-processor-sdk-linux-rt-am62xx-evm-08.06.00.42/board-support/core-secdev-k3 -e Add Ti-sdk toolchain to path environment /home/linux/ti-processor-sdk-linux-rt-am62xx-evm-08.06.00.42/linux-devkit/sysroots/x86_64-arago-linux/usr/bin:/usr/local/sbin:/usr/local/bin:/usr/sbin:/usr/bin:/sbin:/bin:/snap/bin -e Make distclean -e Make am62x_evm_a53_defconfig make[1]: Entering directory '/home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/a53' GEN ./Makefile # # configuration written to .config # make[1]: Leaving directory '/home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/a53' -e Make am62x_evm_r5_defconfig make[1]: Entering directory '/home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/r5' GEN ./Makefile # # configuration written to .config # make[1]: Leaving directory '/home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/r5' -e Make menuconfig Make R5 make[1]: Entering directory '/home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/r5' GEN ./Makefile scripts/kconfig/conf --syncconfig Kconfig CFG u-boot.cfg GEN include/autoconf.mk GEN include/autoconf.mk.dep CFG spl/u-boot.cfg GEN spl/include/autoconf.mk ===================== WARNING ====================== This board does not use CONFIG_DM_ETH (Driver Model for Ethernet drivers). Please update the board to use CONFIG_DM_ETH before the v2020.07 release. Failure to update by the deadline may result in board removal. See doc/driver-model/migration.rst for more info. ==================================================== ===================== WARNING ====================== This board uses CONFIG_SPL_FIT_GENERATOR. Please migrate to binman instead, to avoid the proliferation of arch-specific scripts with no tests. ==================================================== CFGCHK u-boot.cfg Using /home/linux/TL62x-EVM_V1.2/U-Boot/src/u-boot-2021.01-v1.0-g73113bd as source for U-Boot GEN ./Makefile UPD include/generated/timestamp_autogenerated.h HOSTCC tools/mkenvimage.o HOSTLD tools/mkenvimage HOSTCC tools/fit_image.o HOSTCC tools/image-host.o HOSTCC tools/dumpimage.o HOSTLD tools/dumpimage HOSTCC tools/mkimage.o HOSTLD tools/mkimage CC cmd/version.o LD cmd/built-in.o CC common/main.o LD common/built-in.o CC lib/smbios.o CC lib/display_options.o LD lib/built-in.o LD u-boot OBJCOPY u-boot-nodtb.bin SECURE u-boot-nodtb.bin_HS DTC arch/arm/dts/k3-am625-sk.dtb DTC arch/arm/dts/k3-am625-r5-sk.dtb DTC arch/arm/dts/k3-am62x-lp-sk.dtb DTC arch/arm/dts/k3-am62x-r5-lp-sk.dtb SHIPPED dts/dt.dtb FDTGREP dts/dt-spl.dtb MKIMAGE u-boot.img SECURE arch/arm/dts/k3-am625-r5-sk.dtb_HS MKIMAGE u-boot.img_HS OBJCOPY u-boot.srec CAT u-boot-dtb.bin COPY u-boot.bin SYM u-boot.sym CC spl/common/spl/spl.o LD spl/common/spl/built-in.o CC spl/lib/display_options.o LD spl/lib/built-in.o LD spl/u-boot-spl OBJCOPY spl/u-boot-spl-nodtb.bin DTC arch/arm/dts/k3-am625-sk.dtb DTC arch/arm/dts/k3-am625-r5-sk.dtb DTC arch/arm/dts/k3-am62x-lp-sk.dtb DTC arch/arm/dts/k3-am62x-r5-lp-sk.dtb SHIPPED dts/dt.dtb FDTGREP dts/dt-spl.dtb FDTGREP spl/dts/k3-am625-r5-sk.dtb MKIMAGE spl/u-boot-spl.multidtb.fit CAT spl/u-boot-spl-dtb.bin COPY spl/u-boot-spl.bin /home/linux/TL62x-EVM_V1.2/U-Boot/src/u-boot-2021.01-v1.0-g73113bd/tools/k3_gen_x509_cert.sh -c 16 -b spl/u-boot-spl.bin \ -o tiboot3.bin -l 0x43c00000 -r 1 -k /home/linux/ti-processor-sdk-linux-rt-am62xx-evm-08.06.00.42/board-support/core-secdev-k3/keys/custMpk.pem SWRV = 1 SYM spl/u-boot-spl.sym COPY u-boot.dtb MKIMAGE u-boot-dtb.img make[1]: Leaving directory '/home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/r5' -e Make A53 make[1]: Entering directory '/home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/a53' GEN ./Makefile scripts/kconfig/conf --syncconfig Kconfig CFG u-boot.cfg GEN include/autoconf.mk GEN include/autoconf.mk.dep CFG spl/u-boot.cfg GEN spl/include/autoconf.mk ===================== WARNING ====================== This board uses CONFIG_SPL_FIT_GENERATOR. Please migrate to binman instead, to avoid the proliferation of arch-specific scripts with no tests. ==================================================== CFGCHK u-boot.cfg Using /home/linux/TL62x-EVM_V1.2/U-Boot/src/u-boot-2021.01-v1.0-g73113bd as source for U-Boot GEN ./Makefile UPD include/generated/timestamp_autogenerated.h HOSTCC tools/mkenvimage.o HOSTLD tools/mkenvimage HOSTCC tools/fit_image.o HOSTCC tools/image-host.o HOSTCC tools/dumpimage.o HOSTLD tools/dumpimage HOSTCC tools/mkimage.o HOSTLD tools/mkimage CC arch/arm/cpu/armv8/fwcall.o LD arch/arm/cpu/armv8/built-in.o CC cmd/version.o LD cmd/built-in.o CC common/main.o LD common/built-in.o CC drivers/fastboot/fb_getvar.o LD drivers/fastboot/built-in.o LD drivers/built-in.o CC lib/smbios.o CC lib/display_options.o LD lib/built-in.o LD u-boot OBJCOPY u-boot-nodtb.bin RELOC u-boot-nodtb.bin SECURE u-boot-nodtb.bin_HS DTC arch/arm/dts/k3-am625-sk.dtb DTC arch/arm/dts/k3-am625-r5-sk.dtb DTC arch/arm/dts/k3-am62x-lp-sk.dtb DTC arch/arm/dts/k3-am62x-r5-lp-sk.dtb SHIPPED dts/dt.dtb FDTGREP dts/dt-spl.dtb MKIMAGE u-boot.img SECURE arch/arm/dts/k3-am625-sk.dtb_HS MKIMAGE u-boot.img_HS OBJCOPY u-boot.srec MKIMAGE fit-dtb.blob CAT u-boot-fit-dtb.bin COPY u-boot.bin SYM u-boot.sym CC spl/arch/arm/cpu/armv8/fwcall.o LD spl/arch/arm/cpu/armv8/built-in.o CC spl/common/spl/spl.o LD spl/common/spl/built-in.o CC spl/lib/display_options.o LD spl/lib/built-in.o LD spl/u-boot-spl OBJCOPY spl/u-boot-spl-nodtb.bin SECURE spl/u-boot-spl-nodtb.bin_HS DTC arch/arm/dts/k3-am625-sk.dtb DTC arch/arm/dts/k3-am625-r5-sk.dtb DTC arch/arm/dts/k3-am62x-lp-sk.dtb DTC arch/arm/dts/k3-am62x-r5-lp-sk.dtb SHIPPED dts/dt.dtb FDTGREP dts/dt-spl.dtb FDTGREP spl/dts/k3-am625-sk.dtb SECURE spl/dts/k3-am625-sk.dtb_HS MKITS u-boot-spl-k3_HS.its MKIMAGE tispl.bin_HS FIT description: Configuration to load ATF and SPL Created: Wed Sep 18 09:01:42 2024 Image 0 (atf) Description: ARM Trusted Firmware Created: Wed Sep 18 09:01:42 2024 Type: Firmware Compression: uncompressed Data Size: 45801 Bytes = 44.73 KiB = 0.04 MiB Architecture: AArch64 OS: ARM Trusted Firmware Load Address: 0x9e780000 Image 1 (tee) Description: OPTEE Created: Wed Sep 18 09:01:42 2024 Type: Trusted Execution Environment Image Compression: uncompressed Data Size: 421601 Bytes = 411.72 KiB = 0.40 MiB Image 2 (dm) Description: DM binary Created: Wed Sep 18 09:01:42 2024 Type: Firmware Compression: uncompressed Data Size: 182750 Bytes = 178.47 KiB = 0.17 MiB Architecture: Unknown Architecture OS: Unknown OS Load Address: 0x89000000 Image 3 (spl) Description: SPL (64-bit) Created: Wed Sep 18 09:01:42 2024 Type: Standalone Program Compression: uncompressed Data Size: 312305 Bytes = 304.99 KiB = 0.30 MiB Architecture: AArch64 Load Address: 0x80080000 Entry Point: 0x80080000 Image 4 (k3-am625-sk.dtb) Description: k3-am625-sk Created: Wed Sep 18 09:01:42 2024 Type: Flat Device Tree Compression: uncompressed Data Size: 20817 Bytes = 20.33 KiB = 0.02 MiB Architecture: ARM Default Configuration: 'k3-am625-sk.dtb' Configuration 0 (k3-am625-sk.dtb) Description: k3-am625-sk Kernel: unavailable Firmware: atf FDT: k3-am625-sk.dtb Loadables: tee dm spl MKIMAGE tispl.bin FIT description: Configuration to load ATF and SPL Created: Wed Sep 18 09:01:42 2024 Image 0 (atf) Description: ARM Trusted Firmware Created: Wed Sep 18 09:01:42 2024 Type: Firmware Compression: uncompressed Data Size: 45801 Bytes = 44.73 KiB = 0.04 MiB Architecture: AArch64 OS: ARM Trusted Firmware Load Address: 0x9e780000 Image 1 (tee) Description: OPTEE Created: Wed Sep 18 09:01:42 2024 Type: Trusted Execution Environment Image Compression: uncompressed Data Size: 421601 Bytes = 411.72 KiB = 0.40 MiB Image 2 (dm) Description: DM binary Created: Wed Sep 18 09:01:42 2024 Type: Firmware Compression: uncompressed Data Size: 182750 Bytes = 178.47 KiB = 0.17 MiB Architecture: Unknown Architecture OS: Unknown OS Load Address: 0x89000000 Image 3 (spl) Description: SPL (64-bit) Created: Wed Sep 18 09:01:42 2024 Type: Standalone Program Compression: uncompressed Data Size: 312305 Bytes = 304.99 KiB = 0.30 MiB Architecture: AArch64 Load Address: 0x80080000 Entry Point: 0x80080000 Image 4 (k3-am625-sk.dtb) Description: k3-am625-sk Created: Wed Sep 18 09:01:42 2024 Type: Flat Device Tree Compression: uncompressed Data Size: 20817 Bytes = 20.33 KiB = 0.02 MiB Architecture: ARM Default Configuration: 'k3-am625-sk.dtb' Configuration 0 (k3-am625-sk.dtb) Description: k3-am625-sk Kernel: unavailable Firmware: atf FDT: k3-am625-sk.dtb Loadables: tee dm spl MKIMAGE spl/u-boot-spl.multidtb.fit CAT spl/u-boot-spl-dtb.bin COPY spl/u-boot-spl.bin SYM spl/u-boot-spl.sym COPY u-boot.dtb MKIMAGE u-boot-dtb.img make[1]: Leaving directory '/home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/a53' -e cd k3-image-gen-2022.01 -e make gp ./scripts/gen_x509_combined_cert.sh -b /home/linux/TL62x-EVM_V1.2/U-Boot/src/output_image/r5/spl/u-boot-spl.bin -l 0x43c00000 -s /home/linux/ti-processor-sdk-linux-rt-am62xx-evm-08.06.00.42/board-support/prebuilt-images/ti-fs-firmware-am62x-gp.bin -m 0x40000 -c "" -d out/soc/am62x/evm/combined-tifs-cfg.bin -n 0x67000 -t out/soc/am62x/evm/combined-dm-cfg.bin -y 0x43c3a800 -k ti-degenerate-key.pem -r 1 -o tiboot3-am62x-gp-evm.bin Certificate being generated : SUCCESS: Image tiboot3-am62x-gp-evm.bin generated. -e CP tiboot3+tispl+uboot to update-file -e CP tiboot3+tispl+uboot to tftpboot