diff --git a/drivers/usb/musb/musb_core.c b/drivers/usb/musb/musb_core.c index 08a69f4f4d5a..ec06a34058c6 100644 --- a/drivers/usb/musb/musb_core.c +++ b/drivers/usb/musb/musb_core.c @@ -741,6 +741,7 @@ static irqreturn_t musb_stage0_irq(struct musb *musb, u8 int_usb, + msecs_to_jiffies(musb->a_wait_bcon)); break; case OTG_STATE_A_HOST: + dev_err(musb_controller, "got SUSPEND intr with A_HOST state\n"); musb->xceiv->otg->state = OTG_STATE_A_SUSPEND; musb->is_active = musb->hcd->self.b_hnp_enable; break; @@ -1586,9 +1587,9 @@ irqreturn_t musb_interrupt(struct musb *musb) devctl = musb_readb(musb->mregs, MUSB_DEVCTL); - dev_dbg(musb->controller, "** IRQ %s usb%04x tx%04x rx%04x\n", + dev_err(musb->controller, "** IRQ %s usb%04x\n", is_host_active(musb) ? "host" : "peripheral", - musb->int_usb, musb->int_tx, musb->int_rx); + musb->int_usb); /** * According to Mentor Graphics' documentation, flowchart on page 98, diff --git a/drivers/usb/musb/musb_gadget.c b/drivers/usb/musb/musb_gadget.c index 4c481cd66c77..f570a5c24a1b 100644 --- a/drivers/usb/musb/musb_gadget.c +++ b/drivers/usb/musb/musb_gadget.c @@ -2011,6 +2011,7 @@ void musb_g_disconnect(struct musb *musb) MUSB_HST_MODE(musb); break; case OTG_STATE_A_PERIPHERAL: + dev_err(musb->controller, "g_disconnect with A_PERI state\n"); musb->xceiv->otg->state = OTG_STATE_A_WAIT_BCON; MUSB_HST_MODE(musb); break; @@ -2087,6 +2088,7 @@ __acquires(musb->lock) musb->xceiv->otg->state = OTG_STATE_B_PERIPHERAL; musb->g.is_a_peripheral = 0; } else { + dev_err(musb->controller, "g_reset, devctl 0x%02x\n", devctl); musb->xceiv->otg->state = OTG_STATE_A_PERIPHERAL; musb->g.is_a_peripheral = 1; } diff --git a/drivers/usb/musb/musb_virthub.c b/drivers/usb/musb/musb_virthub.c index 4731baca377f..6501cb6fa275 100644 --- a/drivers/usb/musb/musb_virthub.c +++ b/drivers/usb/musb/musb_virthub.c @@ -227,6 +227,7 @@ void musb_root_disconnect(struct musb *musb) switch (musb->xceiv->otg->state) { case OTG_STATE_A_SUSPEND: if (otg->host->b_hnp_enable) { + dev_err(musb->controller, "root_disconnect with A_SUSPEND state\n"); musb->xceiv->otg->state = OTG_STATE_A_PERIPHERAL; musb->g.is_a_peripheral = 1; break;