PSDK_PATH = $(abspath ..) TIOVX_PATH = $(PSDK_PATH)/tiovx MCUSW_PATH=$(PSDK_PATH)/mcusw # paths for components shared between tiovx and vision_apps are specified in below # file in tiovx, ex, bios, tidl, pdk, cgtools, ... include $(TIOVX_PATH)/psdkra_tools_path.mak include $(TIOVX_PATH)/build_flags.mak LINUX_FS_PATH ?= $(PSDK_PATH)/targetfs/ LINUX_FS_BOOT_PATH ?= $(PSDK_PATH)/bootfs/ LINUX_SD_FS_ROOT_PATH ?= /media/$(USER)/rootfs LINUX_SD_FS_BOOT_PATH ?= /media/$(USER)/BOOT TIOVX_CUSTOM_KERNEL_PATH ?= $(CUSTOM_KERNEL_PATH) PTK_PATH ?= $(PSDK_PATH)/perception REMOTE_DEVICE_PATH ?= $(PSDK_PATH)/remote_device TIADALG_PATH ?= $(PSDK_PATH)/tiadalg GLM_PATH ?= $(PSDK_PATH)/glm NDK_PATH ?= $(PSDK_PATH)/ndk_3_80_00_19 NS_PATH ?= $(PSDK_PATH)/ns_2_80_00_17 ETHFW_PATH ?= $(PSDK_PATH)/ethfw BUILD_OS ?= Linux # QNX Paths export PSDK_QNX_PATH ?= $(PSDK_PATH)/psdkqa ifeq ($(SOC),j721e) export PSDK_LINUX_PATH ?= /home/$(USER)/ti-processor-sdk-linux-j7-evm-08_02_00_03 endif export QNX_SDP_VERSION = 710 ifeq ($(QNX_SDP_VERSION),700) export QNX_BASE ?= /home/$(USER)/qnx700 export QNX_CROSS_COMPILER_TOOL ?= aarch64-unknown-nto-qnx7.0.0- else export QNX_BASE = /home/$(USER)/qnx710 export QNX_CROSS_COMPILER_TOOL = aarch64-unknown-nto-qnx7.1.0- # Adding this path for QNX SDP 7.1 which has a need to set the path # variable for the g++ tool to properly invloke the ld tool PATH := $(QNX_BASE)/host/linux/x86_64/usr/bin:$(PATH) endif export QNX_HOST ?= $(QNX_BASE)/host/linux/x86_64 export QNX_TARGET ?= $(QNX_BASE)/target/qnx7 export GCC_QNX_ROOT ?= $(QNX_HOST)/usr/bin export GCC_QNX_ARM_ROOT ?= $(QNX_HOST)/usr/bin export GCC_QNX_ARM ?= $(QNX_HOST)/usr/bin QNX_FS_PATH ?= $(PSDK_QNX_PATH)/bootfs/ QNX_SD_FS_ROOT_PATH ?= /media/$(USER)/rootfs QNX_SD_FS_BOOT_PATH ?= /media/$(USER)/boot ifeq ($(BUILD_OS),Linux) GCC_LINUX_ROOT ?= /usr/ endif