Date: 2016-01-28 UTC [21:21:24.430] weston 1.6.0 http://wayland.freedesktop.org/ Bug reports to: https://bugs.freedesktop.org/enter_bug.cgi?product=Wayland&component=weston&version=1.6.0 Build: 1.5.93-5-g2858cc2 configure.ac: bump version to 1.6.0 (2014-09-19 13:40:14 +0300) [21:21:24.430] OS: Linux, 4.1.13-g8dc6617, #1 SMP PREEMPT Thu Jan 28 14:18:18 EST 2016, armv7l [21:21:24.440] Using config file '/etc//weston.ini' [21:21:24.444] Loading module '/usr/lib/weston/drm-backend.so' [21:21:24.526] initializing drm backend [21:21:24.572] using /dev/dri/card0 [21:21:24.574] Loading module '/usr/lib/weston/gl-renderer.so' failed to load module: /usr/lib/gbm/gbm_dri.so: cannot open shared object file: No such file or directory failed to load module: /usr/lib/gbm/gbm_gallium_drm.so: cannot open shared object file: No such file or directory loaded module: gbm_pvr.so PVR:(Warning): PVRSRVOpenDCDevice: Warning - 138 returned [80, /bridged_pvr_dc_glue.c] [21:21:24.712] warning: EGL_EXT_buffer_age not supported. Performance could be affected. [21:21:24.714] input device 'palmas_pwron', /dev/input/event2 is a keyboard [21:21:24.723] input device 'pixcir_tangoc', /dev/input/event1 is a touch device [21:21:24.724] input device 'gpio_keys', /dev/input/event0 is a keyboard [21:21:24.724] launching '/usr/lib/weston/weston-keyboard' [21:21:24.853] Applying calibration: 0.957024 -0.031620 23.466064 0.035414 1.056099 -47.766022 (normalized 0.036666 -0.099513) [21:21:24.873] EGL version: 1.4 build 1.9@2253347 [21:21:24.873] EGL vendor: Imagination Technologies [21:21:24.873] EGL client APIs: OpenGL_ES [21:21:24.873] EGL extensions: EGL_IMG_client_api_ogl EGL_KHR_image EGL_KHR_image_base EGL_KHR_image_pixmap EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image EGL_KHR_vg_parent_image EGL_IMG_cl_image EGL_KHR_fence_sync EGL_IMG_hibernate_process EGL_WL_bind_wayland_display EGL_KHR_surfaceless_gles2 EGL_NV_post_sub_buffer [21:21:24.873] GL version: OpenGL ES 2.0 build 1.9@2253347 [21:21:24.873] GLSL version: OpenGL ES GLSL ES 1.00 build 1.9@2253347 [21:21:24.873] GL vendor: Imagination Technologies [21:21:24.873] GL renderer: PowerVR SGX 544MP [21:21:24.873] GL extensions: GL_OES_rgb8_rgba8 GL_OES_depth24 GL_OES_vertex_half_float GL_OES_texture_float GL_OES_texture_half_float GL_OES_element_index_uint GL_OES_mapbuffer GL_OES_fragment_precision_high GL_OES_compressed_ETC1_RGB8_texture GL_OES_EGL_image GL_OES_EGL_image_external GL_OES_required_internalformat GL_OES_depth_texture GL_OES_get_program_binary GL_OES_packed_depth_stencil GL_OES_standard_derivatives GL_OES_vertex_array_object GL_OES_egl_sync GL_OES_texture_npot GL_EXT_multi_draw_arrays GL_EXT_texture_format_BGRA8888 GL_EXT_discard_framebuffer GL_EXT_shader_texture_lod GL_IMG_shader_binary GL_IMG_texture_compression_pvrtc GL_IMG_texture_compression_pvrtc2 GL_IMG_texture_npot GL_IMG_texture_format_BGRA8888 GL_IMG_read_format GL_IMG_program_binary GL_IMG_uniform_buffer_object GL_IMG_multisampled_render_to_texture GL_TI_image_external_raw_video [21:21:24.874] GL ES 2 renderer features: read-back format: RGBA wl_shm sub-image to texture: no EGL Wayland extension: yes [21:21:24.874] Chosen EGL config details: RGBA bits: 8 8 8 8 swap interval range: 1 - 1 [21:21:24.874] Initialized backlight, device /sys/class/backlight/backlight [21:21:24.874] Output HDMI1, (connector 26, crtc 28) mode 1024x768@60.0 mode 800x600@60.3 mode 800x600@56.2 mode 848x480@60.0 mode 640x480@59.9, current mode 640x480@60.0 [21:21:24.884] Chosen EGL config details: RGBA bits: 8 8 8 8 swap interval range: 1 - 1 [21:21:24.884] Failed to initialize backlight [21:21:24.884] Output None1, (connector 30, crtc 32) mode 800x480@59.5, preferred, current [21:21:24.884] Compositor capabilities: arbitrary surface rotation: yes screen capture uses y-flip: yes [21:21:24.913] Loading module '/usr/lib/weston/desktop-shell.so' [21:21:25.013] launching '/usr/lib/weston/weston-desktop-shell' [21:21:25.014] VBlank is pending for connector = 26, frame = 1 [21:21:25.268] VBlank is pending for connector = 26, frame = 16 [21:21:25.282] VBlank is pending for connector = 30, frame = 16 [21:21:31.527] already in the native mode [21:21:31.527] already in the native mode [21:21:31.539] already in the native mode gbmpvr: ERROR: gbm_pvr_bo_import:126: could not get buffer info gbmpvr: ERROR: gbm_pvr_bo_import:126: could not get buffer info gbmpvr: ERROR: gbm_pvr_bo_import:126: could not get buffer info gbmpvr: ERROR: gbm_pvr_bo_import:126: could not get buffer info gbmpvr: ERROR: gbm_pvr_bo_import:126: could not get buffer info