U-Boot 2016.03-gf92eba1-dirty (Sep 04 2019 - 09:21:28 -0400) Watchdog enabled I2C: ready DRAM: 256 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Using default environment AC pwr loss pin state is high Battery key state is high -- Partition A selected. Count: 1 Card did not respond to voltage select! Unknown command 'is' - try 'help' Card did not respond to voltage select! Fail. Switching to emmc at ====$(mmcdev)==== Card did not respond to voltage select! ** Bad device mmc 0 ** reading uEnv.txt Card did not respond to voltage select! ** Bad device mmc 0 ** 3878 bytes read in 23 ms (164.1 KiB/s) uEnv.txt read fom eMMC main partition Loaded environment from uEnv.txt Importing environment from mmc ... Running uenvcmd ... Card did not respond to voltage select! =---debug: About to boot from --- 1p1 -----==== 2511360 bytes read in 259 ms (9.2 MiB/s) 63727 bytes read in 17 ms (3.6 MiB/s) debug: [DTB loaded from 1:1] Kernel image @ 0x82000000 [ 0x000000 - 0x265200 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Ramdisk to 90000000, end 90000000 ... OK Loading Device Tree to 8ef37000, end 8ef498ee ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 5.10.153 (arm-poky-linux-gnueabi-gcc (GCC) 9.5.0, GNU ld (GNU Binutils) 2.34.0.20200910) #13 PREEMPT Sun Jun 18 15:30:06 UTC 2023 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM335x BeagleBone Green Wireless [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Failed to reserve 512 MiB [ 0.000000] Zone ranges: [ 0.000000] Normal [mem 0x0000000080000000-0x000000008fefffff] [ 0.000000] HighMem empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x000000008fefffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x000000008fefffff] [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 64706 [ 0.000000] Kernel command line: console=ttyS0,115200n8 console=tty0 root=/dev/mmcblk0p1 rw rootfstype=ext4 rootwait coherent_pool=1M cape_universal=enable panic=1 [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes, linear) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 249344K/261120K available (5120K kernel code, 563K rwdata, 1520K rodata, 1024K init, 210K bss, 11776K reserved, 0K cma-reserved, 0K highmem) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] TI gptimer clocksource: always-on /ocp/interconnect@44c00000/segment@200000/target-module@31000 [ 0.000024] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000074] clocksource: dmtimer: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000871] TI gptimer clockevent: 24000000 Hz at /ocp/interconnect@48000000/segment@0/target-module@40000 [ 0.003960] Console: colour dummy device 80x30 [ 0.005375] printk: console [tty0] enabled [ 0.005543] Calibrating delay loop... 298.59 BogoMIPS (lpj=1492992) [ 0.070998] pid_max: default: 32768 minimum: 301 [ 0.071410] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) [ 0.071505] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) [ 0.073469] CPU: Testing write buffer coherency: ok [ 0.073669] CPU0: Spectre v2: using BPIALL workaround [ 0.075917] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.076373] rcu: Hierarchical SRCU implementation. [ 0.076880] EFI services will not be available. [ 0.077721] devtmpfs: initialized [ 0.106179] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.106918] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.107038] futex hash table entries: 256 (order: -1, 3072 bytes, linear) [ 0.107352] pinctrl core: initialized pinctrl subsystem [ 0.109379] DMI not present or invalid. [ 0.113459] DMA: preallocated 1024 KiB pool for atomic coherent allocations [ 0.141326] l3-aon-clkctrl:0000:0: failed to disable [ 0.143798] thermal_sys: Registered thermal governor 'step_wise' [ 0.144505] cpuidle: using governor ladder [ 0.144696] cpuidle: using governor menu [ 0.145242] [sd]:pdata_quirks_init [ 0.145301] OF: [sd]of_platform_populate() [ 0.145370] OF: starting at: [ 0.145409] OF: [sd]:0 [ 0.145447] OF: [sd]:1 [ 0.145505] OF: of_platform_bus_create() - skipping /chosen, no compatible prop [ 0.145591] OF: of_platform_bus_create() - skipping /aliases, no compatible prop [ 0.145670] OF: of_platform_bus_create() - skipping /cpus, no compatible prop [ 0.193940] OF: /ocp/interconnect@44c00000/wkup_m3@100000: devname=44d00000.wkup_m3 [ 0.273777] OF: /ocp/interconnect@44c00000/segment@100000/target-module@0: compatible match [ 0.273958] OF: /ocp/interconnect@44c00000/segment@100000/target-module@80000: devname=(null) [ 0.308194] OF: /ocp/interconnect@44c00000/segment@200000/target-module@0: compatible match [ 0.346643] OF: /ocp/interconnect@44c00000/segment@200000/target-module@3000: devname=(null) [ 0.346801] OF: /ocp/interconnect@44c00000/segment@200000/target-module@5000: devname=(null) [ 0.346963] OF: /ocp/interconnect@44c00000/segment@200000/target-module@7000: compatible match [ 0.381616] OF: /ocp/interconnect@44c00000/segment@200000/target-module@9000: compatible match [ 0.416262] OF: /ocp/interconnect@44c00000/segment@200000/target-module@b000: compatible match [ 0.451600] OF: /ocp/interconnect@44c00000/segment@200000/target-module@d000: compatible match [ 0.487124] OF: /ocp/interconnect@44c00000/segment@200000/target-module@10000: compatible match [ 0.524503] OF: /ocp/interconnect@44c00000/segment@200000/target-module@31000: compatible match [ 0.562147] OF: /ocp/interconnect@44c00000/segment@200000/target-module@33000: devname=(null) [ 0.562352] OF: /ocp/interconnect@44c00000/segment@200000/target-module@35000: compatible match [ 0.599851] OF: /ocp/interconnect@44c00000/segment@200000/target-module@37000: devname=(null) [ 0.600002] OF: /ocp/interconnect@44c00000/segment@200000/target-module@39000: devname=(null) [ 0.600117] OF: /ocp/interconnect@44c00000/segment@200000/target-module@40000: devname=(null) [ 0.686652] OF: /ocp/interconnect@48000000/segment@0/target-module@8000: devname=(null) [ 0.686820] OF: /ocp/interconnect@48000000/segment@0/target-module@14000: devname=(null) [ 0.686935] OF: /ocp/interconnect@48000000/segment@0/target-module@16000: devname=(null) [ 0.687093] OF: /ocp/interconnect@48000000/segment@0/target-module@22000: compatible match [ 0.732070] OF: /ocp/interconnect@48000000/segment@0/target-module@24000: compatible match [ 0.777242] OF: /ocp/interconnect@48000000/segment@0/target-module@2a000: compatible match [ 0.822609] OF: /ocp/interconnect@48000000/segment@0/target-module@30000: compatible match [ 0.867980] OF: /ocp/interconnect@48000000/segment@0/target-module@38000: compatible match [ 0.913294] OF: /ocp/interconnect@48000000/segment@0/target-module@3c000: compatible match [ 0.958583] OF: /ocp/interconnect@48000000/segment@0/target-module@40000: compatible match [ 1.004006] OF: /ocp/interconnect@48000000/segment@0/target-module@42000: compatible match [ 1.049385] OF: /ocp/interconnect@48000000/segment@0/target-module@44000: compatible match [ 1.094767] OF: /ocp/interconnect@48000000/segment@0/target-module@46000: compatible match [ 1.140097] OF: /ocp/interconnect@48000000/segment@0/target-module@48000: compatible match [ 1.185503] OF: /ocp/interconnect@48000000/segment@0/target-module@4a000: compatible match [ 1.230937] OF: /ocp/interconnect@48000000/segment@0/target-module@4c000: compatible match [ 1.276381] OF: /ocp/interconnect@48000000/segment@0/target-module@50000: devname=(null) [ 1.276584] OF: /ocp/interconnect@48000000/segment@0/target-module@60000: compatible match [ 1.322087] OF: /ocp/interconnect@48000000/segment@0/target-module@80000: compatible match [ 1.367626] OF: /ocp/interconnect@48000000/segment@0/target-module@a0000: devname=(null) [ 1.367833] OF: /ocp/interconnect@48000000/segment@0/target-module@c8000: compatible match [ 1.413518] OF: /ocp/interconnect@48000000/segment@0/target-module@ca000: compatible match [ 1.459091] OF: /ocp/interconnect@48000000/segment@0/target-module@cc000: devname=(null) [ 1.506010] OF: /ocp/interconnect@48000000/segment@100000/target-module@8c000: devname=(null) [ 1.506167] OF: /ocp/interconnect@48000000/segment@100000/target-module@8e000: devname=(null) [ 1.506328] OF: /ocp/interconnect@48000000/segment@100000/target-module@9c000: compatible match [ 1.553741] OF: /ocp/interconnect@48000000/segment@100000/target-module@a0000: compatible match [ 1.601262] OF: /ocp/interconnect@48000000/segment@100000/target-module@a2000: devname=(null) [ 1.601422] OF: /ocp/interconnect@48000000/segment@100000/target-module@a4000: devname=(null) [ 1.601582] OF: /ocp/interconnect@48000000/segment@100000/target-module@a6000: compatible match [ 1.649034] OF: /ocp/interconnect@48000000/segment@100000/target-module@a8000: compatible match [ 1.696654] OF: /ocp/interconnect@48000000/segment@100000/target-module@aa000: compatible match [ 1.744434] OF: /ocp/interconnect@48000000/segment@100000/target-module@ac000: compatible match [ 1.792429] OF: /ocp/interconnect@48000000/segment@100000/target-module@ae000: compatible match [ 1.840345] OF: /ocp/interconnect@48000000/segment@100000/target-module@b0000: devname=(null) [ 1.840543] OF: /ocp/interconnect@48000000/segment@100000/target-module@cc000: compatible match [ 1.888298] OF: /ocp/interconnect@48000000/segment@100000/target-module@d0000: compatible match [ 1.936106] OF: /ocp/interconnect@48000000/segment@100000/target-module@d8000: compatible match [ 2.079773] OF: /ocp/interconnect@48000000/segment@300000/target-module@0: compatible match [ 2.127806] OF: /ocp/interconnect@48000000/segment@300000/target-module@2000: compatible match [ 2.175806] OF: /ocp/interconnect@48000000/segment@300000/target-module@4000: compatible match [ 2.223873] OF: /ocp/interconnect@48000000/segment@300000/target-module@e000: compatible match [ 2.271896] OF: /ocp/interconnect@48000000/segment@300000/target-module@10000: compatible match [ 2.319935] OF: /ocp/interconnect@48000000/segment@300000/target-module@13000: devname=(null) [ 2.320088] OF: /ocp/interconnect@48000000/segment@300000/target-module@15000: devname=(null) [ 2.320204] OF: /ocp/interconnect@48000000/segment@300000/target-module@18000: devname=(null) [ 2.320316] OF: /ocp/interconnect@48000000/segment@300000/target-module@20000: devname=(null) [ 2.320428] OF: /ocp/interconnect@48000000/segment@300000/target-module@22000: devname=(null) [ 2.320540] OF: /ocp/interconnect@48000000/segment@300000/target-module@24000: devname=(null) [ 2.416118] OF: /ocp/interconnect@47c00000/segment@0/target-module@c000: devname=(null) [ 2.416280] OF: /ocp/interconnect@47c00000/segment@0/target-module@e000: devname=(null) [ 2.416394] OF: /ocp/interconnect@47c00000/segment@0/target-module@10000: devname=(null) [ 2.416506] OF: /ocp/interconnect@47c00000/segment@0/target-module@14000: devname=(null) [ 2.416613] OF: /ocp/interconnect@47c00000/segment@0/target-module@1a000: devname=(null) [ 2.416722] OF: /ocp/interconnect@47c00000/segment@0/target-module@24000: devname=(null) [ 2.416829] OF: /ocp/interconnect@47c00000/segment@0/target-module@26000: devname=(null) [ 2.416937] OF: /ocp/interconnect@47c00000/segment@0/target-module@28000: devname=(null) [ 2.417046] OF: /ocp/interconnect@47c00000/segment@0/target-module@30000: devname=(null) [ 2.417155] OF: /ocp/interconnect@47c00000/segment@0/target-module@32000: devname=(null) [ 2.417264] OF: /ocp/interconnect@47c00000/segment@0/target-module@38000: devname=(null) [ 2.417372] OF: /ocp/interconnect@47c00000/segment@0/target-module@3a000: devname=(null) [ 2.417479] OF: /ocp/interconnect@47c00000/segment@0/target-module@3c000: devname=(null) [ 2.417588] OF: /ocp/interconnect@47c00000/segment@0/target-module@3e000: devname=(null) [ 2.417697] OF: /ocp/interconnect@47c00000/segment@0/target-module@40000: devname=(null) [ 2.417806] OF: /ocp/interconnect@47c00000/segment@0/target-module@42000: devname=(null) [ 2.417916] OF: /ocp/interconnect@47c00000/segment@0/target-module@44000: devname=(null) [ 2.418023] OF: /ocp/interconnect@47c00000/segment@0/target-module@46000: devname=(null) [ 2.517751] OF: /ocp/interconnect@4a000000/segment@0/target-module@100000: compatible match [ 2.569191] OF: /ocp/interconnect@4a000000/segment@0/target-module@180000: devname=(null) [ 2.569346] OF: /ocp/interconnect@4a000000/segment@0/target-module@200000: devname=(null) [ 2.569504] OF: /ocp/interconnect@4a000000/segment@0/target-module@300000: compatible match [ 2.723859] OF: /ocp/interconnect@4b140000/segment@0/target-module@0: devname=(null) [ 2.724030] OF: /ocp/interconnect@4b140000/segment@0/target-module@3000: devname=(null) [ 2.724180] OF: /ocp/target-module@49000000: compatible match [ 2.775634] OF: /ocp/target-module@49800000: compatible match [ 2.827095] OF: /ocp/target-module@49900000: compatible match [ 2.878601] OF: /ocp/target-module@49a00000: compatible match [ 2.930046] OF: /ocp/target-module@47810000: compatible match [ 2.981762] OF: /ocp/target-module@47400000: compatible match [ 3.142375] OF: /ocp/target-module@53100000: compatible match [ 3.195950] OF: /ocp/target-module@53500000: compatible match [ 3.249568] OF: /ocp/target-module@56000000: compatible match [ 3.356881] OF: of_platform_bus_create() - skipping /memory@80000000, no compatible prop [ 3.681091] OF: [sd]:2 [ 3.681191] OF: [sd]:3 [ 3.681229] OF: [sd]:4 [ 3.681265] OF: [sd]: End [ 3.681543] No ATAGs? [ 3.681600] hw-breakpoint: debug architecture 0x4 unsupported. [ 3.684359] OF: [sd]of_platform_populate() [ 3.684466] OF: starting at: [ 3.684510] OF: [sd]:0 [ 3.684546] OF: [sd]:1 [ 3.684599] OF: of_platform_bus_create() - skipping /chosen, no compatible prop [ 3.684682] OF: of_platform_bus_create() - skipping /aliases, no compatible prop [ 3.684759] OF: of_platform_bus_create() - skipping /cpus, no compatible prop [ 3.684854] OF: of_platform_bus_create() - skipping /soc, already populated [ 3.684928] OF: of_platform_bus_create() - skipping /ocp, already populated [ 3.684997] OF: of_platform_bus_create() - skipping /memory@80000000, no compatible prop [ 3.685102] OF: [sd]:2 [ 3.685140] OF: [sd]:3 [ 3.685176] OF: [sd]:4 [ 3.685211] OF: [sd]: End [ 3.729302] Kprobes globally optimized [ 3.737625] iommu: Default domain type: Translated [ 3.741281] pps_core: LinuxPPS API ver. 1 registered [ 3.741377] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 3.743172] clocksource: Switched to clocksource dmtimer [ 3.768143] workingset: timestamp_bits=14 max_order=16 bucket_order=2 [ 3.777396] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 3.777781] ntfs: driver 2.1.32 [Flags: R/O]. [ 3.779318] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 250) [ 3.779424] io scheduler mq-deadline registered [ 3.779478] io scheduler kyber registered [ 3.789136] OF: [sd]of_platform_populate() [ 3.789256] OF: starting at: /ocp/interconnect@44c00000/segment@200000/target-module@0 [ 3.789328] OF: [sd]:0 [ 3.789365] OF: [sd]:1 [ 3.830612] OF: of_platform_bus_create() - skipping /ocp/interconnect@44c00000/segment@200000/target-module@0/prcm@0/clocks, no compatible prop [ 3.830801] OF: of_platform_bus_create() - skipping /ocp/interconnect@44c00000/segment@200000/target-module@0/prcm@0/clockdomains, no compatible prop [ 4.049990] OF: /ocp/interconnect@44c00000/segment@200000/target-module@0/prcm@0/prm@c00: compatible match [ 4.086638] OF: /ocp/interconnect@44c00000/segment@200000/target-module@0/prcm@0/prm@d00: compatible match [ 4.123301] OF: /ocp/interconnect@44c00000/segment@200000/target-module@0/prcm@0/prm@f00: compatible match [ 4.159858] OF: /ocp/interconnect@44c00000/segment@200000/target-module@0/prcm@0/prm@1100: compatible match [ 4.196655] OF: [sd]:2 [ 4.196741] OF: [sd]:3 [ 4.196780] OF: [sd]:4 [ 4.196816] OF: [sd]: End [ 4.197452] ti-sysc 44e07000.target-module: dts flag should be at module level for ti,no-reset-on-init [ 4.197938] OF: [sd]of_platform_populate() [ 4.198028] OF: starting at: /ocp/interconnect@44c00000/segment@200000/target-module@7000 [ 4.198097] OF: [sd]:0 [ 4.198134] OF: [sd]:1 [ 4.237374] OF: [sd]:2 [ 4.237472] OF: [sd]:3 [ 4.237512] OF: [sd]:4 [ 4.237547] OF: [sd]: End [ 4.238206] OF: [sd]of_platform_populate() [ 4.238301] OF: starting at: /ocp/interconnect@44c00000/segment@200000/target-module@9000 [ 4.238372] OF: [sd]:0 [ 4.238409] OF: [sd]:1 [ 4.275625] OF: [sd]:2 [ 4.275723] OF: [sd]:3 [ 4.275762] OF: [sd]:4 [ 4.275797] OF: [sd]: End [ 4.276509] OF: [sd]of_platform_populate() [ 4.276608] OF: starting at: /ocp/interconnect@44c00000/segment@200000/target-module@b000 [ 4.276679] OF: [sd]:0 [ 4.276716] OF: [sd]:1 [ 4.314188] OF: [sd]:2 [ 4.314279] OF: [sd]:3 [ 4.314317] OF: [sd]:4 [ 4.314353] OF: [sd]: End [ 4.315164] OF: [sd]of_platform_populate() [ 4.315263] OF: starting at: /ocp/interconnect@44c00000/segment@200000/target-module@d000 [ 4.315334] OF: [sd]:0 [ 4.315372] OF: [sd]:1 [ 4.352127] OF: [sd]:2 [ 4.352220] OF: [sd]:3 [ 4.352259] OF: [sd]:4 [ 4.352294] OF: [sd]: End [ 4.352998] OF: [sd]of_platform_populate() [ 4.353094] OF: starting at: /ocp/interconnect@44c00000/segment@200000/target-module@10000 [ 4.353257] OF: [sd]:0 [ 4.353299] OF: [sd]:1 [ 4.391366] OF: /ocp/interconnect@44c00000/segment@200000/target-module@10000/scm@0/pinmux@800: compatible match [ 4.508372] OF: of_platform_bus_create() - skipping /ocp/interconnect@44c00000/segment@200000/target-module@10000/scm@0/scm_conf@0/clocks, no compatible prop [ 4.608427] OF: of_platform_bus_create() - skipping /ocp/interconnect@44c00000/segment@200000/target-module@10000/scm@0/clockdomains, no compatible prop [ 4.608575] OF: [sd]:2 [ 4.608614] OF: [sd]:3 [ 4.608650] OF: [sd]:4 [ 4.608685] OF: [sd]: End [ 4.609350] ti-sysc: probe of 44e31000.target-module failed with error -16 [ 4.610537] OF: [sd]of_platform_populate() [ 4.610634] OF: starting at: /ocp/interconnect@44c00000/segment@200000/target-module@35000 [ 4.610706] OF: [sd]:0 [ 4.610742] OF: [sd]:1 [ 4.642110] OF: [sd]:2 [ 4.642202] OF: [sd]:3 [ 4.642241] OF: [sd]:4 [ 4.642276] OF: [sd]: End [ 4.643488] OF: [sd]of_platform_populate() [ 4.643595] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@22000 [ 4.643667] OF: [sd]:0 [ 4.643704] OF: [sd]:1 [ 4.675475] OF: [sd]:2 [ 4.675564] OF: [sd]:3 [ 4.675602] OF: [sd]:4 [ 4.675639] OF: [sd]: End [ 4.677203] OF: [sd]of_platform_populate() [ 4.677316] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@24000 [ 4.677387] OF: [sd]:0 [ 4.677423] OF: [sd]:1 [ 4.709808] OF: [sd]:2 [ 4.709902] OF: [sd]:3 [ 4.709941] OF: [sd]:4 [ 4.709977] OF: [sd]: End [ 4.711393] OF: [sd]of_platform_populate() [ 4.711498] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@2a000 [ 4.711568] OF: [sd]:0 [ 4.711605] OF: [sd]:1 [ 4.711666] OF: [sd]:2 [ 4.711704] OF: [sd]:3 [ 4.711738] OF: [sd]:4 [ 4.711772] OF: [sd]: End [ 4.712421] OF: [sd]of_platform_populate() [ 4.712512] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@30000 [ 4.712582] OF: [sd]:0 [ 4.712618] OF: [sd]:1 [ 4.712675] OF: [sd]:2 [ 4.712712] OF: [sd]:3 [ 4.712747] OF: [sd]:4 [ 4.712782] OF: [sd]: End [ 4.713488] OF: [sd]of_platform_populate() [ 4.713580] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@38000 [ 4.713649] OF: [sd]:0 [ 4.713686] OF: [sd]:1 [ 4.713741] OF: [sd]:2 [ 4.713779] OF: [sd]:3 [ 4.713814] OF: [sd]:4 [ 4.713849] OF: [sd]: End [ 4.714428] OF: [sd]of_platform_populate() [ 4.714517] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@3c000 [ 4.714585] OF: [sd]:0 [ 4.714621] OF: [sd]:1 [ 4.714676] OF: [sd]:2 [ 4.714714] OF: [sd]:3 [ 4.714748] OF: [sd]:4 [ 4.714783] OF: [sd]: End [ 4.715294] ti-sysc: probe of 48040000.target-module failed with error -16 [ 4.715722] OF: [sd]of_platform_populate() [ 4.715807] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@42000 [ 4.715877] OF: [sd]:0 [ 4.715913] OF: [sd]:1 [ 4.747217] OF: [sd]:2 [ 4.747311] OF: [sd]:3 [ 4.747350] OF: [sd]:4 [ 4.747386] OF: [sd]: End [ 4.748233] OF: [sd]of_platform_populate() [ 4.748336] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@44000 [ 4.748406] OF: [sd]:0 [ 4.748443] OF: [sd]:1 [ 4.779809] OF: [sd]:2 [ 4.779906] OF: [sd]:3 [ 4.779944] OF: [sd]:4 [ 4.779980] OF: [sd]: End [ 4.780811] OF: [sd]of_platform_populate() [ 4.780913] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@46000 [ 4.780982] OF: [sd]:0 [ 4.781018] OF: [sd]:1 [ 4.812226] OF: [sd]:2 [ 4.812319] OF: [sd]:3 [ 4.812357] OF: [sd]:4 [ 4.812393] OF: [sd]: End [ 4.813307] OF: [sd]of_platform_populate() [ 4.813411] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@48000 [ 4.813480] OF: [sd]:0 [ 4.813516] OF: [sd]:1 [ 4.844677] OF: [sd]:2 [ 4.844767] OF: [sd]:3 [ 4.844805] OF: [sd]:4 [ 4.844840] OF: [sd]: End [ 4.845711] OF: [sd]of_platform_populate() [ 4.845814] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@4a000 [ 4.845885] OF: [sd]:0 [ 4.845921] OF: [sd]:1 [ 4.877108] OF: [sd]:2 [ 4.877198] OF: [sd]:3 [ 4.877236] OF: [sd]:4 [ 4.877271] OF: [sd]: End [ 4.877912] ti-sysc 4804c000.target-module: dts flag should be at module level for ti,no-reset-on-init [ 4.878472] OF: [sd]of_platform_populate() [ 4.878559] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@4c000 [ 4.878628] OF: [sd]:0 [ 4.878664] OF: [sd]:1 [ 4.910796] OF: [sd]:2 [ 4.910891] OF: [sd]:3 [ 4.910931] OF: [sd]:4 [ 4.910967] OF: [sd]: End [ 4.911455] ti-sysc 480602fc.target-module: really a child ti,hwmods property? [ 4.911766] OF: [sd]of_platform_populate() [ 4.911855] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@60000 [ 4.911925] OF: [sd]:0 [ 4.911961] OF: [sd]:1 [ 4.912619] platform 48060000.mmc: Cannot lookup hwmod 'mmc1' [ 4.944039] OF: [sd]:2 [ 4.944124] OF: [sd]:3 [ 4.944161] OF: [sd]:4 [ 4.944196] OF: [sd]: End [ 4.945842] OF: [sd]of_platform_populate() [ 4.945956] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@80000 [ 4.946026] OF: [sd]:0 [ 4.946062] OF: [sd]:1 [ 4.946125] OF: [sd]:2 [ 4.946163] OF: [sd]:3 [ 4.946198] OF: [sd]:4 [ 4.946233] OF: [sd]: End [ 4.946896] OF: [sd]of_platform_populate() [ 4.946985] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@c8000 [ 4.947054] OF: [sd]:0 [ 4.947091] OF: [sd]:1 [ 4.979697] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 4.979988] OF: [sd]:2 [ 4.980038] OF: [sd]:3 [ 4.980075] OF: [sd]:4 [ 4.980110] OF: [sd]: End [ 4.980886] OF: [sd]of_platform_populate() [ 4.980980] OF: starting at: /ocp/interconnect@48000000/segment@0/target-module@ca000 [ 4.981050] OF: [sd]:0 [ 4.981086] OF: [sd]:1 [ 5.010521] OF: [sd]:2 [ 5.010607] OF: [sd]:3 [ 5.010644] OF: [sd]:4 [ 5.010679] OF: [sd]: End [ 5.011426] OF: [sd]of_platform_populate() [ 5.011526] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@9c000 [ 5.011599] OF: [sd]:0 [ 5.011635] OF: [sd]:1 [ 5.041343] OF: [sd]:2 [ 5.041430] OF: [sd]:3 [ 5.041467] OF: [sd]:4 [ 5.041503] OF: [sd]: End [ 5.042683] OF: [sd]of_platform_populate() [ 5.042788] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@a0000 [ 5.042860] OF: [sd]:0 [ 5.042896] OF: [sd]:1 [ 5.042956] OF: [sd]:2 [ 5.042996] OF: [sd]:3 [ 5.043031] OF: [sd]:4 [ 5.043066] OF: [sd]: End [ 5.043835] OF: [sd]of_platform_populate() [ 5.043932] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@a6000 [ 5.044004] OF: [sd]:0 [ 5.044040] OF: [sd]:1 [ 5.044099] OF: [sd]:2 [ 5.044137] OF: [sd]:3 [ 5.044171] OF: [sd]:4 [ 5.044206] OF: [sd]: End [ 5.044803] OF: [sd]of_platform_populate() [ 5.044890] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@a8000 [ 5.044961] OF: [sd]:0 [ 5.044997] OF: [sd]:1 [ 5.074811] OF: [sd]:2 [ 5.074903] OF: [sd]:3 [ 5.074941] OF: [sd]:4 [ 5.074977] OF: [sd]: End [ 5.076372] OF: [sd]of_platform_populate() [ 5.076481] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@aa000 [ 5.076554] OF: [sd]:0 [ 5.076591] OF: [sd]:1 [ 5.106207] OF: [sd]:2 [ 5.106299] OF: [sd]:3 [ 5.106336] OF: [sd]:4 [ 5.106371] OF: [sd]: End [ 5.107317] ti-sysc 481ac000.target-module: dts flag should be at module level for ti,no-reset-on-init [ 5.107891] OF: [sd]of_platform_populate() [ 5.107979] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@ac000 [ 5.108051] OF: [sd]:0 [ 5.108087] OF: [sd]:1 [ 5.138053] OF: [sd]:2 [ 5.138152] OF: [sd]:3 [ 5.138191] OF: [sd]:4 [ 5.138227] OF: [sd]: End [ 5.138714] ti-sysc 481ae000.target-module: dts flag should be at module level for ti,no-reset-on-init [ 5.139270] OF: [sd]of_platform_populate() [ 5.139357] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@ae000 [ 5.139428] OF: [sd]:0 [ 5.139464] OF: [sd]:1 [ 5.169690] OF: [sd]:2 [ 5.169785] OF: [sd]:3 [ 5.169823] OF: [sd]:4 [ 5.169858] OF: [sd]: End [ 5.170516] OF: [sd]of_platform_populate() [ 5.170613] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@cc000 [ 5.170684] OF: [sd]:0 [ 5.170720] OF: [sd]:1 [ 5.170779] OF: [sd]:2 [ 5.170818] OF: [sd]:3 [ 5.170852] OF: [sd]:4 [ 5.170886] OF: [sd]: End [ 5.171569] OF: [sd]of_platform_populate() [ 5.171660] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@d0000 [ 5.171731] OF: [sd]:0 [ 5.171767] OF: [sd]:1 [ 5.171821] OF: [sd]:2 [ 5.171859] OF: [sd]:3 [ 5.171894] OF: [sd]:4 [ 5.171929] OF: [sd]: End [ 5.172524] OF: [sd]of_platform_populate() [ 5.172612] OF: starting at: /ocp/interconnect@48000000/segment@100000/target-module@d8000 [ 5.172684] OF: [sd]:0 [ 5.172721] OF: [sd]:1 [ 5.202408] OF: [sd]:2 [ 5.202498] OF: [sd]:3 [ 5.202537] OF: [sd]:4 [ 5.202573] OF: [sd]: End [ 5.204102] OF: [sd]of_platform_populate() [ 5.204213] OF: starting at: /ocp/interconnect@48000000/segment@300000/target-module@0 [ 5.204284] OF: [sd]:0 [ 5.204322] OF: [sd]:1 [ 5.204385] OF: [sd]:2 [ 5.204425] OF: [sd]:3 [ 5.204461] OF: [sd]:4 [ 5.204497] OF: [sd]: End [ 5.205112] OF: [sd]of_platform_populate() [ 5.205205] OF: starting at: /ocp/interconnect@48000000/segment@300000/target-module@2000 [ 5.205277] OF: [sd]:0 [ 5.205315] OF: [sd]:1 [ 5.205370] OF: [sd]:2 [ 5.205410] OF: [sd]:3 [ 5.205446] OF: [sd]:4 [ 5.205482] OF: [sd]: End [ 5.206086] OF: [sd]of_platform_populate() [ 5.206176] OF: starting at: /ocp/interconnect@48000000/segment@300000/target-module@4000 [ 5.206247] OF: [sd]:0 [ 5.206284] OF: [sd]:1 [ 5.206338] OF: [sd]:2 [ 5.206378] OF: [sd]:3 [ 5.206413] OF: [sd]:4 [ 5.206449] OF: [sd]: End [ 5.207008] OF: [sd]of_platform_populate() [ 5.207095] OF: starting at: /ocp/interconnect@48000000/segment@300000/target-module@e000 [ 5.207165] OF: [sd]:0 [ 5.207202] OF: [sd]:1 [ 5.207257] OF: [sd]:2 [ 5.207295] OF: [sd]:3 [ 5.207331] OF: [sd]:4 [ 5.207366] OF: [sd]: End [ 5.207929] OF: [sd]of_platform_populate() [ 5.208015] OF: starting at: /ocp/interconnect@48000000/segment@300000/target-module@10000 [ 5.208084] OF: [sd]:0 [ 5.208121] OF: [sd]:1 [ 5.237182] OF: [sd]:2 [ 5.237276] OF: [sd]:3 [ 5.237314] OF: [sd]:4 [ 5.237349] OF: [sd]: End [ 5.238320] OF: [sd]of_platform_populate() [ 5.238426] OF: starting at: /ocp/interconnect@4a000000/segment@0/target-module@100000 [ 5.238498] OF: [sd]:0 [ 5.238536] OF: [sd]:1 [ 5.298138] OF: [sd]:2 [ 5.298237] OF: [sd]:3 [ 5.298277] OF: [sd]:4 [ 5.298312] OF: [sd]: End [ 5.299421] return for 4a326000.target-module [ 5.299539] ti-sysc: probe of 4a326000.target-module failed with error -1063783936 [ 5.300103] OF: [sd]of_platform_populate() [ 5.300187] OF: starting at: /ocp/target-module@49000000 [ 5.300238] OF: [sd]:0 [ 5.300275] OF: [sd]:1 [ 5.343740] debugfs: Directory '49000000.dma' with parent 'dmaengine' already present! [ 5.343909] edma 49000000.dma: TI EDMA DMA engine driver [ 5.344154] OF: [sd]:2 [ 5.344204] OF: [sd]:3 [ 5.344240] OF: [sd]:4 [ 5.344276] OF: [sd]: End [ 5.344970] OF: [sd]of_platform_populate() [ 5.345058] OF: starting at: /ocp/target-module@49800000 [ 5.345109] OF: [sd]:0 [ 5.345146] OF: [sd]:1 [ 5.348028] OF: [sd]:2 [ 5.348105] OF: [sd]:3 [ 5.348143] OF: [sd]:4 [ 5.348179] OF: [sd]: End [ 5.348734] OF: [sd]of_platform_populate() [ 5.348816] OF: starting at: /ocp/target-module@49900000 [ 5.348867] OF: [sd]:0 [ 5.348904] OF: [sd]:1 [ 5.351601] OF: [sd]:2 [ 5.351673] OF: [sd]:3 [ 5.351710] OF: [sd]:4 [ 5.351746] OF: [sd]: End [ 5.352268] OF: [sd]of_platform_populate() [ 5.352351] OF: starting at: /ocp/target-module@49a00000 [ 5.352402] OF: [sd]:0 [ 5.352438] OF: [sd]:1 [ 5.355185] OF: [sd]:2 [ 5.355258] OF: [sd]:3 [ 5.355295] OF: [sd]:4 [ 5.355330] OF: [sd]: End [ 5.355883] OF: [sd]of_platform_populate() [ 5.355964] OF: starting at: /ocp/target-module@47810000 [ 5.356015] OF: [sd]:0 [ 5.356050] OF: [sd]:1 [ 5.359541] OF: [sd]:2 [ 5.359614] OF: [sd]:3 [ 5.359651] OF: [sd]:4 [ 5.359688] OF: [sd]: End [ 5.361486] OF: [sd]of_platform_populate() [ 5.361585] OF: starting at: /ocp/target-module@47400000 [ 5.361637] OF: [sd]:0 [ 5.361674] OF: [sd]:1 [ 5.364615] OF: not all legacy IRQ resources mapped for usb [ 5.372499] OF: [sd]:2 [ 5.372576] OF: [sd]:3 [ 5.372614] OF: [sd]:4 [ 5.372650] OF: [sd]: End [ 5.373887] OF: [sd]of_platform_populate() [ 5.373979] OF: starting at: /ocp/target-module@53100000 [ 5.374031] OF: [sd]:0 [ 5.374068] OF: [sd]:1 [ 5.376690] OF: [sd]:2 [ 5.376767] OF: [sd]:3 [ 5.376806] OF: [sd]:4 [ 5.376841] OF: [sd]: End [ 5.377851] OF: [sd]of_platform_populate() [ 5.377937] OF: starting at: /ocp/target-module@53500000 [ 5.377989] OF: [sd]:0 [ 5.378027] OF: [sd]:1 [ 5.380606] OF: [sd]:2 [ 5.380680] OF: [sd]:3 [ 5.380719] OF: [sd]:4 [ 5.380754] OF: [sd]: End [ 5.385112] pinctrl-single 44e10800.pinmux: 142 pins, size 568 [ 5.520965] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 5.532564] printk: skipping console [ttyS] disabled [ 5.533080] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 20, base_baud = 3000000) is a 8250 [ 8.353376] printk: console [ttyS0] enabled [ 8.362089] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 25, base_baud = 3000000) is a 8250 [ 8.375342] 48024000.serial: ttyS2 at MMIO 0x48024000 (irq = 26, base_baud = 3000000) is a 8250 [ 8.388753] 481a8000.serial: ttyS4 at MMIO 0x481a8000 (irq = 36, base_baud = 3000000) is a 8250 [ 8.401853] 481aa000.serial: ttyS5 at MMIO 0x481aa000 (irq = 37, base_baud = 3000000) is a 8250 [ 8.439944] brd: module loaded [ 8.448060] i2c /dev entries driver [ 8.456671] cpuidle: enable-method property 'ti,am3352' found operations [ 8.465186] sdhci: Secure Digital Host Controller Interface driver [ 8.471476] sdhci: Copyright(c) Pierre Ossman [ 8.477752] sdhci-pltfm: SDHCI platform and OF driver helper [ 8.485415] [sd]:in sdhci_omap_probe [ 8.498213] omap_voltage_late_init: Voltage driver support not added [ 8.513674] [sd]:in sdhci_omap_probe [ 8.518523] sdhci-omap 481d8000.mmc: supply vqmmc not found, using dummy regulator [ 8.527341] [sd]:in sdhci_omap_probe [ 8.532133] sdhci-omap 47810000.mmc: supply vqmmc not found, using dummy regulator [ 8.580947] OMAP GPIO hardware version 0.1 [ 8.589699] mmc1: SDHCI controller on 481d8000.mmc [481d8000.mmc] using External DMA [ 8.599708] [sd]:out sdhci_omap_probe [ 8.624190] tps65217-pmic: Failed to locate of_node [id: -1] [ 8.641045] tps65217-bl: Failed to locate of_node [id: -1] [ 8.649007] [sd]:in mmc_read_ext_csd [ 8.652675] [sd]:in mmc_read_ext_csd-0 [ 8.658525] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 8.664292] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 8.670083] [sd]:in mmc_read_ext_csd-2 [ 8.681167] mmc1: new high speed MMC card at address 0001 [ 8.687301] at24 2-0050: supply vcc not found, using dummy regulator [ 8.695563] mmcblk0: mmc1:0001 IS004G 1.82 GiB [ 8.700876] mmcblk0boot0: mmc1:0001 IS004G partition 1 2.00 MiB [ 8.708926] mmcblk0boot1: mmc1:0001 IS004G partition 2 2.00 MiB [ 8.715478] mmcblk1rpmb: mmc1:0001 IS004G partition 3 512 KiB, chardev (248:0) [ 8.730605] mmcblk0: p1 p2 p3 p4 < p5 p6 p7 p8 p9 p10 p11 > [ 8.736818] at24 2-0050: 65536 byte 24c512 EEPROM, writable, 128 bytes/write [ 8.749933] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 400 kHz [ 8.758857] gpio-112 (MCASP0_AXR0): hogged as output/low [ 8.776171] omap_reset_deassert: timedout waiting for gfx:0 [ 8.781986] ti-sysc: probe of 5600fe00.target-module failed with error -110 [ 8.795360] core: _opp_supported_by_regulators: OPP minuV: 931000 maxuV: 969000, not supported by regulator [ 8.806645] cpu cpu0: _opp_add: OPP not supported by regulators (300000000) [ 8.816560] cpufreq: cpufreq_online: CPU0: Running at unlisted initial frequency: 300000 KHz, changing to: 600000 KHz [ 8.828188] [sd]:in sdhci_omap_probe [ 8.832305] omap_gpio 44e07000.gpio: Could not set line 6 debounce to 200000 microseconds (-22) [ 8.841916] [sd]:in sdhci_omap_probe [ 8.848799] sdhci-omap 47810000.mmc: supply vqmmc not found, using dummy regulator [ 8.857225] sdhci-omap 48060000.mmc: Got CD GPIO [ 8.863804] sdhci-omap 48060000.mmc: _od_fail_runtime_resume: FIXME: missing hwmod/omap_dev info [ 8.872708] sdhci-omap 48060000.mmc: pm_runtime_get_sync failed [ 8.978524] mmc2: SDHCI controller on 47810000.mmc [47810000.mmc] using External DMA [ 8.986577] [sd]:out sdhci_omap_probe [ 8.999337] EXT4-fs (mmcblk0p1): mounted filesystem with ordered data mode. Opts: (null) [ 9.007883] VFS: Mounted root (ext4 filesystem) on device 179:1. [ 9.015040] devtmpfs: mounted [ 9.020434] Freeing unused kernel memory: 1024K [ 9.025544] Run /sbin/init as init process [ 9.256679] systemd[1]: System time before build time, advancing clock. [ 9.268620] systemd[1]: Failed to lookup module alias 'unix': Function not implemented [ 9.290350] systemd[1]: systemd 244.5+ running in system mode. (+PAM +AUDIT +SELINUX +IMA -APPARMOR -SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN -PCRE2 default-hierarchy=hybrid) [ 9.313400] systemd[1]: Detected architecture arm. [ 9.327381] systemd[1]: Set hostname to . [ 9.337495] systemd[1]: Failed to open netlink: Function not implemented [ 9.703046] systemd[1]: Failed to allocate device monitor: Function not implemented [ 10.294413] systemd[1]: Failed to allocate notification socket: Function not implemented [ 10.327565] systemd[1]: Assertion '*_head == _item' failed at src/core/device.c:46, function device_unset_sysfs(). Aborting. [ 10.368144] systemd[1]: Caught , dumped core as pid 52. [ 10.374256] systemd[1]: Freezing execution.