// SPDX-License-Identifier: GPL-2.0 /* * Copyright (C) 2019 Texas Instruments Incorporated - http://www.ti.com/ */ /dts-v1/; #include "k3-j721e.dtsi" / { memory@80000000 { device_type = "memory"; /* 4G RAM */ // reg = <0x00000000 0x80000000 0x00000000 0x80000000>, // <0x00000008 0x80000000 0x00000000 0x80000000>; /* @dudichul: Changed to 1GB, one bank */ reg = <0x00000000 0x40000000 0x00000000 0x40000000>; }; reserved_memory: reserved-memory { #address-cells = <2>; #size-cells = <2>; ranges; secure_ddr: optee@9e800000 { reg = <0x00 0x9e800000 0x00 0x01800000>; alignment = <0x1000>; no-map; }; mcu_r5fss0_core0_dma_memory_region: r5f-dma-memory@a0000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa0000000 0x00 0x100000>; no-map; }; mcu_r5fss0_core0_memory_region: r5f-memory@a0100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa0100000 0x00 0xf00000>; no-map; }; mcu_r5fss0_core1_dma_memory_region: r5f-dma-memory@a2000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa2000000 0x00 0x100000>; no-map; }; mcu_r5fss0_core1_memory_region: r5f-memory@a2100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa2100000 0x00 0xf00000>; no-map; }; main_r5fss0_core0_dma_memory_region: r5f-dma-memory@a1000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa1000000 0x00 0x00100000>; no-map; }; main_r5fss0_core0_memory_region: r5f-memory@a1100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa1100000 0x00 0xf00000>; no-map; }; main_r5fss0_core1_dma_memory_region: r5f-dma-memory@a3000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa3000000 0x00 0x100000>; no-map; }; main_r5fss0_core1_memory_region: r5f-memory@a3100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa3100000 0x00 0xf00000>; no-map; }; main_r5fss1_core0_dma_memory_region: r5f-dma-memory@a4000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa4000000 0x00 0x100000>; no-map; }; main_r5fss1_core0_memory_region: r5f-memory@a4100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa4100000 0x00 0xf00000>; no-map; }; main_r5fss1_core1_dma_memory_region: r5f-dma-memory@a5000000 { compatible = "shared-dma-pool"; reg = <0x00 0xa5000000 0x00 0x100000>; no-map; }; main_r5fss1_core1_memory_region: r5f-memory@a5100000 { compatible = "shared-dma-pool"; reg = <0x00 0xa5100000 0x00 0xf00000>; no-map; }; }; }; &wkup_pmx0 { wkup_i2c0_pins_default: wkup_i2c0_pins_default { pinctrl-single,pins = < J721E_WKUP_IOPAD(0xf8, PIN_INPUT_PULLUP, 0) /* (J25) WKUP_I2C0_SCL */ J721E_WKUP_IOPAD(0xfc, PIN_INPUT_PULLUP, 0) /* (H24) WKUP_I2C0_SDA */ >; }; mcu_fss0_ospi0_pins_default: mcu-fss0-ospi0-pins-default { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x0000, PIN_OUTPUT, 0) /* MCU_OSPI0_CLK */ J721E_WKUP_IOPAD(0x0008, PIN_INPUT, 0) /* MCU_OSPI0_DQS */ J721E_WKUP_IOPAD(0x000c, PIN_INPUT, 0) /* MCU_OSPI0_D0 */ J721E_WKUP_IOPAD(0x0010, PIN_INPUT, 0) /* MCU_OSPI0_D1 */ J721E_WKUP_IOPAD(0x0014, PIN_INPUT, 0) /* MCU_OSPI0_D2 */ J721E_WKUP_IOPAD(0x0018, PIN_INPUT, 0) /* MCU_OSPI0_D3 */ J721E_WKUP_IOPAD(0x001c, PIN_INPUT, 0) /* MCU_OSPI0_D4 */ J721E_WKUP_IOPAD(0x0020, PIN_INPUT, 0) /* MCU_OSPI0_D5 */ J721E_WKUP_IOPAD(0x0024, PIN_INPUT, 0) /* MCU_OSPI0_D6 */ J721E_WKUP_IOPAD(0x0028, PIN_INPUT, 0) /* MCU_OSPI0_D7 */ J721E_WKUP_IOPAD(0x002c, PIN_OUTPUT, 0) /* MCU_OSPI0_CSn0 */ >; }; }; &ospi0 { pinctrl-names = "default"; pinctrl-0 = <&mcu_fss0_ospi0_pins_default>; flash@0{ compatible = "jedec,spi-nor"; reg = <0x0>; spi-tx-bus-width = <8>; spi-rx-bus-width = <8>; spi-max-frequency = <40000000>; cdns,tshsl-ns = <60>; cdns,tsd2d-ns = <60>; cdns,tchsh-ns = <60>; cdns,tslch-ns = <60>; cdns,read-delay = <2>; cdns,phy-mode; #address-cells = <1>; #size-cells = <1>; }; }; &mcu_r5fss0_core0 { memory-region = <&mcu_r5fss0_core0_dma_memory_region>, <&mcu_r5fss0_core0_memory_region>; }; &mcu_r5fss0_core1 { memory-region = <&mcu_r5fss0_core1_dma_memory_region>, <&mcu_r5fss0_core1_memory_region>; }; &main_r5fss0_core0 { memory-region = <&main_r5fss0_core0_dma_memory_region>, <&main_r5fss0_core0_memory_region>; }; &main_r5fss0_core1 { memory-region = <&main_r5fss0_core1_dma_memory_region>, <&main_r5fss0_core1_memory_region>; }; &main_r5fss1_core0 { memory-region = <&main_r5fss1_core0_dma_memory_region>, <&main_r5fss1_core0_memory_region>; }; &main_r5fss1_core1 { memory-region = <&main_r5fss1_core1_dma_memory_region>, <&main_r5fss1_core1_memory_region>; };