/* * thread.c * * Created on: Oct 31, 2011 * Author: root */ #include #include #include void *print_message_function( void *ptr ); int main(int argc, char** argv) { pthread_t thread1, thread2; char *message1 = "Thread 1"; char *message2 = "Thread 2"; int iret1, iret2; /* Create independent threads each of which will execute function */ iret1 = pthread_create( &thread1, NULL, print_message_function, (void*) message1); iret2 = pthread_create( &thread2, NULL, print_message_function, (void*) message2); /* Wait till threads are complete before main continues. Unless we */ /* wait we run the risk of executing an exit which will terminate */ /* the process and all threads before the threads have completed. */ pthread_join( thread1, NULL); pthread_join( thread2, NULL); printf("Thread 1 returns: %d\n",iret1); printf("Thread 2 returns: %d\n",iret2); exit(0); } void *print_message_function( void *ptr ) { char *message; message = (char *) ptr; printf("%s \n", message); }