Field Value Computer Computer Type ACPI x64-based PC (Mobile) Operating System Microsoft Windows 7 Professional OS Service Pack [ TRIAL VERSION ] Internet Explorer 9.0.8112.16421 DirectX DirectX 11.0 Computer Name LENOVO User Name admin Logon Domain [ TRIAL VERSION ] Date / Time 2013-07-19 / 10:49 Motherboard CPU Type DualCore , 3300 MHz (33 x 100) Motherboard Name Lenovo ThinkPad T520 Motherboard Chipset Unknown System Memory [ TRIAL VERSION ] DIMM1: Hynix HMT351S6BFR8C-H9 4 GB DDR3-1333 DDR3 SDRAM (8-8-8-22 @ 609 MHz) (7-7-7-20 @ 533 MHz) (6-6-6-17 @ 457 MHz) (5-5-5-14 @ 380 MHz) BIOS Type Award (11/24/11) Communication Port Intel(R) Active Management Technology - SOL (COM3) Display Video Adapter Intel(R) HD Graphics Family (1840760 KB) Video Adapter Intel(R) HD Graphics Family (1840760 KB) Video Adapter NVIDIA NVS 4200M (1024 MB) Video Adapter NVIDIA NVS 4200M (1024 MB) Monitor Lenovo B156HW01 V4 [15.6" LCD] Multimedia Audio Adapter Conexant Unknown @ Intel Cougar Point PCH - High Definition Audio Controller Storage IDE Controller Intel(R) Mobile Express Chipset SATA AHCI Controller Disk Drive INTEL SSDMAEMC080G2L (74 GB, IDE) Disk Drive ST9500420AS (500 GB, 7200 RPM, SATA-II) Optical Drive HL-DT-ST DVDRAM GT33N SMART Hard Disks Status OK Partitions C: (NTFS) [ TRIAL VERSION ] D: (NTFS) 465.8 GB (464.3 GB free) Q: (NTFS) 15999 MB (5888 MB free) Total Size [ TRIAL VERSION ] Input Keyboard Стандартная клавиатура PS/2 Mouse ThinkPad UltraNav Pointing Device Network Primary IP Address [ TRIAL VERSION ] Primary MAC Address F0-DE-F1-BA-51-AE Network Adapter Intel(R) 82579LM Gigabit Network Connection Network Adapter Intel(R) Centrino(R) Advanced-N 6205 Peripherals Printer Fax Printer Microsoft XPS Document Writer USB2 Controller Intel Cougar Point PCH - USB EHCI #1 Controller USB2 Controller Intel Cougar Point PCH - USB EHCI #2 Controller USB Device Generic USB Hub USB Device Generic USB Hub USB Device Integrated Camera USB Device Integrated Smart Card Reader USB Device TouchChip Fingerprint Coprocessor (WBF advanced mode) USB Device Составное USB устройство Battery Адаптер блока питания (Microsoft) Battery Батарея с ACPI-совместимым управлением (Microsoft) Battery Составная батарея (Майкрософт) DMI DMI BIOS Vendor LENOVO DMI BIOS Version 8AET55WW (1.35 ) DMI System Manufacturer LENOVO DMI System Product 4242NS9 DMI System Version ThinkPad T520 DMI System Serial Number [ TRIAL VERSION ] DMI System UUID [ TRIAL VERSION ] DMI Motherboard Manufacturer LENOVO DMI Motherboard Product 4242NS9 DMI Motherboard Version Not Available DMI Motherboard Serial Number [ TRIAL VERSION ] DMI Chassis Manufacturer LENOVO DMI Chassis Version Not Available DMI Chassis Serial Number [ TRIAL VERSION ] DMI Chassis Asset Tag [ TRIAL VERSION ] DMI Chassis Type Notebook