;======================================================================== ; Setup CPU SYStem.RESet SYStem.CPU TMS570LS3137-ZWT SYStem.JtagClock CTCK 25MHz SYStem.MemAccess DAP ETM.OFF SYStem.Up ;======================================================================== ; Flash declaration FLASH.RESet ; Program flash FLASH.Create 1. 0x000A0000--0x0017FFFF 0x20000 TARGET Byte 0. ; Bank 0 FLASH.Create 2. 0x00180000--0x002FFFFF 0x20000 TARGET Byte 1. ; Bank 1 ; use flash algorithm with automatic ECC generation FLASH.TARGET 0x08000000 0x08001000 0x4000 ~~/demo/arm/flash/byte_be/f021r4.bin FLASH.CLocK auto ;======================================================================== ; Flash programming DIALOG.YESNO "Program application to flash memory?" LOCAL &progflash ENTRY &progflash IF &progflash ( FLASH.ReProgram 0x000A0000--0x002FFFFF /Erase Data.LOAD.auto .\build\main.hex FLASH.ReProgram off Print "Application flashed..." ) ;======================================================================== ; load application symbols Print "Loading Application symbols..." Data.LOAD.auto .\build\main.out /noCODE Print "Application symbols loaded..." ;======================================================================== ; breakpoint configuration ; use onchip breakpoints map.bonchip ;======================================================================== ; setup view ; Switch to high level view (only C, no assemler code) Mode.HLL ; Set format of data values to hex and decimal setup.var %Decimal %E ;======================================================================== ; setup window configuration DIALOG.YESNO "reset window configuration?" entry &reswin if &reswin ( TOOLBAR ON STATUSBAR ON FramePOS 28.125,16.071,,,Maximized WinPAGE.RESet WinPAGE.Create P000 WinCLEAR WinPOS 103.63 0.0 52. 29. 0. 0. W001 Register /Spotlight WinPOS 0.0 0.0 99. 44. 13. 1. W000 WinTABS 10. 10. 25. 62. Data.List WinPOS 103.5 33.143 52. 23. 0. 1. W002 WinTABS 21. 21. sYmbol.Browse.Function WinPOS 160.25 0.0 75. 49. 0. 0. W004 Var.Watch WinPOS 160.25 54.571 77. 5. 10. 1. W005 rt WinPOS 0.0 49.643 99. 7. 23. 1. W003 WinTABS 0. 0. 0. 0. 0. 0. 0. Break.List WinPAGE.select P000 ) ; Add reset toolbar menu.REPROGRAM "bsp\toolbar.men" ;====================== ;=== end of script === ;====================== ENDDO