ARM9_0: Output: Target Connected. ARM9_0: Output: --------------------------------------------- ARM9_0: Output: Memory Map Cleared. ARM9_0: Output: --------------------------------------------- ARM9_0: Output: Memory Map Setup Complete. ARM9_0: Output: --------------------------------------------- ARM9_0: Output: PSC Enable Complete. ARM9_0: Output: --------------------------------------------- ARM9_0: Output: PLL0 init done for Core:300MHz, EMIFA:25MHz ARM9_0: Output: DDR initialization is in progress.... ARM9_0: Output: PLL1 init done for DDR:150MHz ARM9_0: Output: Using DDR2 settings ARM9_0: Output: DDR2 init for 150 MHz is done ARM9_0: Output: --------------------------------------------- ARM9_0: Output: DSP Wake Complete. ARM9_0: Output: ---------------------------------------------