Cortex_M3_0: GEL Output: Watchdog Timers Enabled Cortex_M3_0: GEL Output: UARTs Enabled Begin Writing Flash memory operation... Loading program: C:\ti\uniflashv1\ccs_base\scripting\examples\uniflash\programs\TC_M3.out Cortex_M3_0: Writing Flash @ Address 0x200030 of Length 6 Cortex_M3_0: Finish Writing Flash @ Address 0x200030 of Length 6 Cortex_M3_0: Writing Flash @ Address 0x201000 of Length 432 Cortex_M3_0: Verifying Flash @ Address 0x201000 of Length 432 Cortex_M3_0: Finish Writing Flash @ Address 0x201000 of Length 432 Cortex_M3_0: Writing Flash @ Address 0x201200 of Length 3802 Cortex_M3_0: Verifying Flash @ Address 0x201200 of Length 3800 Cortex_M3_0: Finish Writing Flash @ Address 0x201200 of Length 3802 Cortex_M3_0: Writing Flash @ Address 0x204010 of Length 32752 Cortex_M3_0: Verifying Flash @ Address 0x204010 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x206810 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x209010 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x20B810 of Length 2032 Cortex_M3_0: Finish Writing Flash @ Address 0x204010 of Length 32752 Cortex_M3_0: Writing Flash @ Address 0x20C000 of Length 6280 Cortex_M3_0: Verifying Flash @ Address 0x20C000 of Length 6280 Cortex_M3_0: Finish Writing Flash @ Address 0x20C000 of Length 6280 Cortex_M3_0: Writing Flash @ Address 0x260000 of Length 32752 Cortex_M3_0: Verifying Flash @ Address 0x260000 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x262800 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x265000 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x267800 of Length 2032 Cortex_M3_0: Finish Writing Flash @ Address 0x260000 of Length 32752 Cortex_M3_0: Writing Flash @ Address 0x267FF0 of Length 32752 Cortex_M3_0: Verifying Flash @ Address 0x267FF0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x26A7F0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x26CFF0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x26F7F0 of Length 2032 Cortex_M3_0: Finish Writing Flash @ Address 0x267FF0 of Length 32752 Cortex_M3_0: Writing Flash @ Address 0x26FFE0 of Length 32752 Cortex_M3_0: Verifying Flash @ Address 0x26FFE0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x2727E0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x274FE0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x2777E0 of Length 2032 Cortex_M3_0: Finish Writing Flash @ Address 0x26FFE0 of Length 32752 Cortex_M3_0: Writing Flash @ Address 0x277FD0 of Length 32752 Cortex_M3_0: Verifying Flash @ Address 0x277FD0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x27A7D0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x27CFD0 of Length 10240 Cortex_M3_0: Verifying Flash @ Address 0x27F7D0 of Length 2032 Cortex_M3_0: Finish Writing Flash @ Address 0x277FD0 of Length 32752 Cortex_M3_0: Writing Flash @ Address 0x27FFC0 of Length 16 Cortex_M3_0: Verifying Flash @ Address 0x27FFC0 of Length 16 Cortex_M3_0: Finish Writing Flash @ Address 0x27FFC0 of Length 16 Cortex_M3_0: Verifying Flash @ Address 0x200030 of Length 8 Cortex_M3_0: Error during Flash verification (Flash algorithm returned error condition). Operation cancelled. Cortex_M3_0: Flash verification returned error condition. Operation cancelled. Cortex_M3_0: Please make sure the memory location you are programming have not already been programmed. Cortex_M3_0: Verifying Flash @ Address 0x2020D8 of Length 8 Cortex_M3_0: Error during Flash verification (Flash algorithm returned error condition). Operation cancelled. Cortex_M3_0: Flash verification returned error condition. Operation cancelled. Cortex_M3_0: Please make sure the memory location you are programming have not already been programmed. Cortex_M3_0: Verification-Only step was successful. Operation Writing Flash memory returned.