==================================================================
=== Procedure to convert the file to TCF from the command line ===
==================================================================
Microsoft Windows XP [Version 5.1.2600]
(C) Copyright 1985-2001 Microsoft Corp.
C:\>set BIOS_INSTALL_DIR=C:\CCS_5_1_0_08000\bios_5_41_10_36
C:\>cd \CCS_5_1_0_08000\bios_5_41_10_36\packages\ti\bios\config\update
C:\CCS_5_1_0_08000\bios_5_41_10_36\packages\ti\bios\config\update>dir
Volume in drive C has no label.
Volume Serial Number is 082E-220F
Directory of C:\CCS_5_1_0_08000\bios_5_41_10_36\packages\ti\bios\config\update
09/22/2011 05:04 PM
.
09/22/2011 05:04 PM ..
09/22/2011 05:04 PM 4.90.270
09/22/2011 05:04 PM 4.90.280
01/20/2011 07:35 PM 5,692,217 cdb2tcf
01/20/2011 07:35 PM 126,976 cdb2tcf.exe
01/20/2011 07:35 PM 12,258,229 update.zip
3 File(s) 18,077,422 bytes
4 Dir(s) 22,729,363,456 bytes free
C:\CCS_5_1_0_08000\bios_5_41_10_36\packages\ti\bios\config\update>cdb2tcf
usage: cdb2tcf [-h] [-d] [-i .tci .cdb] [-l ]
[-a ] .cdb
C:\CCS_5_1_0_08000\bios_5_41_10_36\packages\ti\bios\config\update>cd \CCStudio_v
3.1\examples\sim62xx\bios\bigTime.bak\
C:\CCStudio_v3.1\examples\sim62xx\bios\bigTime.bak>dir
Volume in drive C has no label.
Volume Serial Number is 082E-220F
Directory of C:\CCStudio_v3.1\examples\sim62xx\bios\bigTime.bak
09/28/2011 10:25 AM .
09/28/2011 10:25 AM ..
01/13/2005 03:18 PM 1,056,871 bigTime.cdb
01/13/2005 03:18 PM 8,098 bigTime.cpp
01/13/2005 03:18 PM 1,498 bigTime.h
12/24/2001 05:21 AM 882 bigTime.pjt
01/13/2005 03:18 PM 7,582 bigTimecfg.cmd
01/13/2005 03:18 PM 1,377 bigTimecfg.h
01/13/2005 03:18 PM 5,155 bigTimecfg.h62
01/13/2005 03:18 PM 40,446 bigTimecfg.s62
01/13/2005 03:18 PM 909 bigTimecfg_c.c
01/13/2005 03:18 PM 2,045 makefile
10 File(s) 1,124,863 bytes
2 Dir(s) 22,728,388,608 bytes free
C:\CCStudio_v3.1\examples\sim62xx\bios\bigTime.bak>cd ..
C:\CCStudio_v3.1\examples\sim62xx\bios\bigTime.bak>\CCS_5_1_0_08000\bios_5_41_10
_36\packages\ti\bios\config\update\cdb2tcf bigTime.cdb
Application: bigTime.cdb
Original seed file: c:/ccs_5_1_0_08000/bios_5_41_10_36/packages/ti/bios/config/u
pdate/4.90.270/c6xxx.cdb
Loading application CDB file
Device name: 6201
Catalog: ti.catalog.c6000
Generating CSL files
Unloading the application CDB file
Loading original seed: c:/ccs_5_1_0_08000/bios_5_41_10_36/packages/ti/bios/confi
g/update/4.90.270/c6xxx.cdb
Finding user changes
Loading new seed file
New seed: c:/ccs_5_1_0_08000/bios_5_41_10_36/packages/ti/bios/config/cdb/c6xxx.c
db
Applying changes
Warning: Field CSLNAME no longer exists in cdb file.
Saving original bigTime.cdb in bigTime.cdb.Wed_Sep_28_10.26.41_2011
Creating TCF file: C:/CCStudio_v3.1/examples/sim62xx/bios/bigTime.bak/bigTime.tc
f
Tconf search path information is required for running the generated tcf file.
The search path info for the Tconf.exe command line has been saved in
tcfopts.dat.
C:\CCStudio_v3.1\examples\sim62xx\bios\bigTime.bak>dir
Volume in drive C has no label.
Volume Serial Number is 082E-220F
Directory of C:\CCStudio_v3.1\examples\sim62xx\bios\bigTime.bak
09/28/2011 10:26 AM .
09/28/2011 10:26 AM ..
01/13/2005 03:18 PM 1,056,871 bigTime.cdb.Wed_Sep_28_10.26.41_2011
01/13/2005 03:18 PM 8,098 bigTime.cpp
01/13/2005 03:18 PM 1,498 bigTime.h
12/24/2001 05:21 AM 882 bigTime.pjt
09/28/2011 10:26 AM 2,512 bigTime.tcf
01/13/2005 03:18 PM 7,582 bigTimecfg.cmd
01/13/2005 03:18 PM 1,377 bigTimecfg.h
01/13/2005 03:18 PM 5,155 bigTimecfg.h62
01/13/2005 03:18 PM 40,446 bigTimecfg.s62
01/13/2005 03:18 PM 909 bigTimecfg_c.c
01/13/2005 03:18 PM 2,045 makefile
09/28/2011 10:26 AM 112 tcfopts.dat
12 File(s) 1,127,487 bytes
2 Dir(s) 22,728,404,992 bytes free
C:\CCStudio_v3.1\examples\sim62xx\bios\bigTime.bak>
========================================================================
=== Contents of tcfopts.dat - file created automatically by the tool ===
========================================================================
# Add the following to the Tconf command line
-Dconfig.importPath="c:/ccs_5_1_0_08000/bios_5_41_10_36/packages"
=========================================================================
=== Paths required to be passed when double-clicking on the .tcf file ===
=========================================================================
Keep in mind the paths to the CCS installation directory and the BIOS version below
may differ from your installation. This is just a reference:
- If/when a dialog box shows "Specify XDC Tools Root Directory":
C:\CCS_5_1_0_08000\xdctools_3_22_02_27
- If/when a dialog box shows "Set Import File Search Path":
Give the directory shown above in the tcfopts.dat
c:/ccs_5_1_0_08000/bios_5_41_10_36/packages