SBL Revision: 01.00.09.02 (Sep 18 2020 - 10:33:17) SYSFW ver: 20.04.1-v2020.04a (Terrific Lla CAN Profile App:Variant - Pre Compile being used !!! CAN Profile App: Successfully Enabled CAN Transceiver MCU MCAN0!!! CAN Profile App: Successfully Enabled CAN Transceiver MCU MCAN1!!! CAN Profile App:Will Transmit & Receive (Internal-loopback) 10000 Messages, 2 times Sample String-1111!!! Sample String-1111!!! CAN Profile App:NOTE : Operating in interrupt mode! CAN Profile App:Transmit & Receive (Internal-loopback) 10000 packets 2 times CAN Profile App:Average of 86.18534 usecs per packet CAN Profile App:Average of 11565 packets in 1 second with CPU Load 4.912140% CAN Profile App:Packets sent: 20000, Packets recv: 20000 in total time: 3458534 us CAN Profile App:Measured Load: Total CPU: 5.059189%, HWI: 3.689935%, SWI:0.054399% TSK: 1.167806% CAN Profile App:Message Id Received 800000c0 Message Length is 64 CAN Profile App:Test completed for 0 instance CAN Profile App: 8192 bytes used for stack CAN Profile App:Profiling completes sucessfully!!!