* ;---------------- Intrado Canada Inc -------------------- ; ; MODULE: MAIN.C ; ; DESCRIPTION: Module principal de contrôle du code DSP. ; ; ;---------------- Systèmes de Sécurité Publique Positron -------------------- */ /*-------- new files----------------------*/ #include #include #include "types.h" #include #include #include "types.h" #include "evmomapl138_sysconfig.h" #include "gpio.h" #include "psc.h" /* HW Macros */ #include "hw_types.h" /* System Defines */ #include "lcdkOMAPL138.h" #include "soc_OMAPL138.h" #include "hw_syscfg0_OMAPL138.h" #include "matrice.h" #include "cslr.h" #include "cslr_cache.h" #include "ipc_interrupt.h" #include "timer.h" #include "interrupt.h" #include "evmomapl138_spi.h" #include "mcbsp.h" #include "edma3.h" #include "codec.h" #include "evmomapl138_spi.h" #include "dspcache.h" #include "evmomapl138.h" #include "evmomapl138_mcbsp.h" #include "evmomapl138_timer.h" uint16_t t1,t2; void main() { uint16_t i; USTIMER_init(); while(1) { USTIMER_reset(); Matrice(); t1= USTIMER_get(); if (t1 > t2) { t2 = t1; printf("max Time= %d us\r\n\r\n",t2); } } }