**** Build of configuration Debug for project hello_world_bios **** D:\ti\ccsv5\utils\bin\gmake -k all 'Building file: ../hello.tcf' 'Invoking: TConf' "D:/ti/xdctools_3_23_03_53/tconf" -b -Dconfig.importPath="D:/ti/bios_5_41_13_42/packages;" D:\ti\xdctools_3_23_03_53\D:/ti/xdctools_3_23_03_53/tconf: batch mode specified but no script file was supplied. usage: tconf [-b] [-g[=]] [-p ] [-D=] [-js ] [script [args ...]] Options: -D= define the symbol with the string value -g[=] use graphical debugger to run script, and optionally pass to debugger -h display this message -js pass all subsequent options to Configuration Shell -p add to tconf search path Configuration Shell Options: -f execute prior to executing script -w enable warning messages Graphical Debugger Options: -i break at the first line of the startup script gmake: *** [hellocfg.cmd] Error 1 gmake: Target `all' not remade because of errors. **** Build Finished ****