**** Build of configuration Debug for project msp430fr231x_RTC_01.c **** "C:\\TI\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O 'Building file: ../msp430fr231x_RTC_01.c' 'Invoking: MSP430 Compiler' "C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/bin/cl430" -vmspx --code_model=small --use_hw_mpy=none --include_path="C:/TI/ccsv7/ccs_base/msp430/include" --include_path="C:/Users/a0273957/CCS_Workspaces/25for25/msp430fr231x_RTC_01.c" --include_path="C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/include" --advice:power="all" --advice:hw_config="all" --define=__MSP430FR2311__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="msp430fr231x_RTC_01.d" "../msp430fr231x_RTC_01.c" 'Finished building: ../msp430fr231x_RTC_01.c' ' ' 'Building target: msp430fr231x_RTC_01.c.out' 'Invoking: MSP430 Linker' "C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/bin/cl430" -vmspx --code_model=small --use_hw_mpy=none --advice:power="all" --advice:hw_config="all" --define=__MSP430FR2311__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 -z -m"msp430fr231x_RTC_01.c.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"C:/TI/ccsv7/ccs_base/msp430/include" -i"C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/lib" -i"C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="msp430fr231x_RTC_01.c_linkInfo.xml" --use_hw_mpy=none --rom_model --zero_init=off -o "msp430fr231x_RTC_01.c.out" "./msp430fr231x_RTC_01.obj" "../lnk_msp430fr2311.cmd" -llibc.a warning #10366-D: automatic library build: using library "C:\TI\ccsv7\tools\compiler\ti-cgt-msp430_17.6.0.STS\lib\rts430x_sc_sd_eabi.lib" for the first time, so it must be built. This may take a few minutes. process_begin: CreateProcess(NULL, echo Creating library c:/users/a0273957/appdata/local/temp/ti7a79~1/rts430x_sc_sd_eabi.lib, ...) failed. make (e=2): The system cannot find the file specified. Makefile:1150: recipe for target 'library' failed remark #10372-D: (ULP 4.1) Detected uninitialized Port 2 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port A in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. >> Compilation failure makefile:141: recipe for target 'msp430fr231x_RTC_01.c.out' failed gmake.exe[2]: *** [library] Error 2 >> ERROR: mklib: gmake error during rts430x_sc_sd_eabi.lib build warning #10207-D: automatic RTS selection: resolving index library "libc.a" to "rts430x_sc_sd_eabi.lib", but "rts430x_sc_sd_eabi.lib" was not found "../lnk_msp430fr2311.cmd", line 221: warning #10374-D: Interrupt vector "ECOMP0" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 222: warning #10374-D: Interrupt vector "PORT2" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 223: warning #10374-D: Interrupt vector "PORT1" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 224: warning #10374-D: Interrupt vector "ADC" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 225: warning #10374-D: Interrupt vector "EUSCI_B0" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 226: warning #10374-D: Interrupt vector "EUSCI_A0" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 227: warning #10374-D: Interrupt vector "WDT" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 229: warning #10374-D: Interrupt vector "TIMER1_B1" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 230: warning #10374-D: Interrupt vector "TIMER1_B0" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 231: warning #10374-D: Interrupt vector "TIMER0_B1" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 232: warning #10374-D: Interrupt vector "TIMER0_B0" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 233: warning #10374-D: Interrupt vector "UNMI" does not have an interrupt handler routine. "../lnk_msp430fr2311.cmd", line 234: warning #10374-D: Interrupt vector "SYSNMI" does not have an interrupt handler routine. warning #10062-D: entry-point symbol "_c_int00" undefined undefined first referenced symbol in file --------- ---------------- __TI_int45 __TI_int46 __TI_int47 __TI_int48 __TI_int49 __TI_int50 __TI_int51 __TI_int53 __TI_int54 __TI_int55 __TI_int56 __TI_int57 __TI_int58 error #10234-D: unresolved symbols remain warning #10202-D: no suitable entry-point found; setting to 0 error #10010: errors encountered during linking; "msp430fr231x_RTC_01.c.out" not built gmake[1]: *** [msp430fr231x_RTC_01.c.out] Error 1 gmake: *** [all] Error 2 makefile:137: recipe for target 'all' failed **** Build Finished ****