**** Build of configuration Debug for project hello **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k all 'Building file: ../hello.c' 'Invoking: ARM Compiler' "C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 --include_path="C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/include" --include_path="c:/ti/TivaWare_C_Series-2.1.4.178/examples/boards/ek-tm4c1294xl" --include_path="c:/ti/TivaWare_C_Series-2.1.4.178" --advice:power=all -g --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA0 --diag_wrap=off --diag_warning=225 --display_error_number --gen_func_subsections=on --ual --preproc_with_compile --preproc_dependency="hello.d" "../hello.c" >> Compilation failure subdir_rules.mk:9: recipe for target 'hello.obj' failed "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13832: warning #48-D: incompatible redefinition of macro "GPIO_PA2_SSI0CLK" (declared at line 2354) "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13837: warning #48-D: incompatible redefinition of macro "GPIO_PA3_SSI0FSS" (declared at line 2356) "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13875: warning #48-D: incompatible redefinition of macro "GPIO_PB2_I2C0SCL" (declared at line 2372) "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13879: warning #48-D: incompatible redefinition of macro "GPIO_PB3_I2C0SDA" (declared at line 2375) "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13970: warning #48-D: incompatible redefinition of macro "GPIO_PF0_TRD2" (declared at line 1900) "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13975: warning #48-D: incompatible redefinition of macro "GPIO_PF1_TRD1" (declared at line 2479) "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13979: warning #48-D: incompatible redefinition of macro "GPIO_PF2_TRD0" (declared at line 2483) "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13983: warning #48-D: incompatible redefinition of macro "GPIO_PF3_TRCLK" (declared at line 2488) "c:/ti/TivaWare_C_Series-2.1.4.178/driverlib/pin_map.h", line 13988: warning #48-D: incompatible redefinition of macro "GPIO_PF4_TRD3" (declared at line 1922) "../hello.c", line 269: error #167: too few arguments in function call "../hello.c", line 269: error #18: expected a ")" "../hello.c", line 426: warning #112-D: statement is unreachable 2 errors detected in the compilation of "../hello.c". gmake: *** [hello.obj] Error 1 'Building file: ../startup_ccs.c' 'Invoking: ARM Compiler' "C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 --include_path="C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/include" --include_path="c:/ti/TivaWare_C_Series-2.1.4.178/examples/boards/ek-tm4c1294xl" --include_path="c:/ti/TivaWare_C_Series-2.1.4.178" --advice:power=all -g --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA0 --diag_wrap=off --diag_warning=225 --display_error_number --gen_func_subsections=on --ual --preproc_with_compile --preproc_dependency="startup_ccs.d" "../startup_ccs.c" "../startup_ccs.c", line 229: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../startup_ccs.c", line 247: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../startup_ccs.c", line 265: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead 'Finished building: ../startup_ccs.c' ' ' 'Building file: C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c' 'Invoking: ARM Compiler' "C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O2 --include_path="C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/include" --include_path="c:/ti/TivaWare_C_Series-2.1.4.178/examples/boards/ek-tm4c1294xl" --include_path="c:/ti/TivaWare_C_Series-2.1.4.178" --advice:power=all -g --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA0 --diag_wrap=off --diag_warning=225 --display_error_number --gen_func_subsections=on --ual --preproc_with_compile --preproc_dependency="utils/uartstdio.d" --obj_directory="utils" "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c" "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c", line 668: remark #2623-D: (ULP 5.4) Detected an assignment to a type with size less than int. To avoid unnecessary sign extension, use int-sized types for local varaibles and convert to smaller types for static storage. "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c", line 878: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c", line 1044: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c", line 1139: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c", line 134: remark #1534-D: (ULP 7.1) Detected use of global variable "g_pcHex" within one function "UARTvprintf". Recommend placing variable in the function locally 'Finished building: C:/ti/TivaWare_C_Series-2.1.4.178/utils/uartstdio.c' ' ' gmake: Target 'all' not remade because of errors. **** Build Finished ****