**** Build of configuration Release DZT for project BM02 **** "C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all 'Building target: bmdzt02.out' 'Invoking: C2000 Linker' "C:/ti/ccsv5/tools/compiler/c2000_6.2.4/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -g --define="LARGE_MODEL" --define="_RELEASE" --undefine="_DEBUG" --quiet --verbose_diagnostics --diag_warning=225 --issue_remarks --asm_listing --output_all_syms --cdebug_asm_data -z -m"bmdzt02.map" --stack_size=0x200 --warn_sections -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.4/lib" -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.4/include" -i"D:/Work/23DZT/NP/BM02" -i"C:/TI/controlSUITE/device_support/f2833x/v133/DSP2833x_common/lib" -i"C:/TI/controlSUITE/libs/math/IQmath/v160/lib" -i"C:/TI/controlSUITE/libs/math/FPUfastRTS/V100/lib" --reread_libs --priority --verbose_diagnostics --issue_remarks --xml_link_info="bmdzt02_linkInfo.xml" --entry_point=code_start --rom_model -o "bmdzt02.out" -l"rts2800_fpu32_fast_supplement.lib" -l"rts2800_fpu32.lib" "./doc/Проекты ЦП/Актобе проект/БКЖР?.656326.036-03.04 БЭМП-ДЗТ.3.obj" "./source/system.obj" "./source/exchange.obj" "./source/caskad.obj" "./source/calc.obj" "./source/bmdzt02.obj" "./source/EnDisInterrupt.obj" "./source/DSP2833x_PieVect.obj" "./source/DSP2833x_DefaultIsr.obj" "./source/DSP2833x_CodeStartBranch.obj" "./stsource/DSP2833x_usDelay.obj" "./stsource/DSP2833x_GlobalVariableDefs.obj" "./stsource/DSP2833x_ADC_cal.obj" "../lib/IQmath_fpu32.lib" "../cmd/DSP2833x_Headers_nonBIOS.cmd" "../cmd/F28335_DZT.cmd" "../cmd/dpramDZT.cmd" -l"IQmath_fpu32.lib" INTERNAL ERROR: C:/ti/ccsv5/tools/compiler/c2000_6.2.4/bin/cl2000 aborted This is a serious problem. Please contact Customer Support with this message and a copy of the input file and help us to continue to make the tools more robust. gmake: *** [bmdzt02.out] Error 2 gmake: Target `all' not remade because of errors. **** Build Finished ****