OBJECT FILE: APP.out Object File Information File Name: APP.out Format: ELF Version 1 File Type: executable file Machine: Advanced RISC Machines ARM Machine Endian: little endian Entry Point: 0x0003caf1 Vendor: Texas Instruments, Inc. Producer: Linker Linker Version: 18.12.4 Number of Sections: 31 File Length: 3095548 ELF Class: 32-bit objects ELF e_flags: 0x05000000 Program Segment Table id type load addr run addr file size mem size flags align -- ---- --------- -------- --------- -------- ----- ----- 0 PT_LOAD 0x00019000 0x00019000 0x320e0 0x320e0 r-x 8 1 PT_LOAD 0x20000000 0x20000000 0x0 0x360 rw- 4 2 PT_LOAD 0x20000400 0x20000400 0x0 0x2f315 rw- 1024 3 PT_LOAD 0x2002f800 0x2002f800 0x0 0x9e38 rw- 1024 Section Information id name load addr run addr size align alloc -- ---- --------- -------- ---- ----- ----- 0 (no name) 0x00000000 0x00000000 0x0 0 N 1 .intvecs 0x00000000 0x00000000 0x0 1 N 2 .text 0x00019040 0x00019040 0x2adc2 8 Y 3 .const 0x00043e08 0x00043e08 0x6dae 8 Y 4 .cinit 0x0004abb8 0x0004abb8 0x528 8 Y 5 .pinit 0x00000000 0x00000000 0x0 1 N 6 .init_array 0x0001903c 0x0001903c 0x4 4 Y 7 .vtable 0x00000000 0x00000000 0x0 1 N 8 .data 0x2002f800 0x2002f800 0x7e34 1024 Y 9 .bss 0x20000400 0x20000400 0x2f315 1024 Y 10 .sysmem 0x00000000 0x00000000 0x0 1 N 11 .stack 0x20037638 0x20037638 0x2000 8 Y 12 .bootVecs 0x00000000 0x00000000 0x8 4 N 13 .vecs 0x20000000 0x20000000 0x360 4 Y 14 .resetVecs 0x00019000 0x00019000 0x3c 4 Y 15 xdc.meta 0x00000000 0x00000000 0xe4 1 N 16 .TI.noinit 0x00000000 0x00000000 0x0 1 N 17 .TI.persistent 0x00000000 0x00000000 0x0 1 N 18 .debug_info 0x00000000 0x00000000 0xefdc4 1 N 19 .debug_line 0x00000000 0x00000000 0x2b8a9 1 N 20 .debug_frame 0x00000000 0x00000000 0x157c3 4 N 21 .debug_abbrev 0x00000000 0x00000000 0x223d1 1 N 22 .debug_str 0x00000000 0x00000000 0x706f2 1 N 23 .debug_aranges 0x00000000 0x00000000 0x5bd0 1 N 24 .debug_pubnames 0x00000000 0x00000000 0x8c20 1 N 25 .debug_pubtypes 0x00000000 0x00000000 0x7c551 1 N 26 .ARM.attributes 0x00000000 0x00000000 0x59 0 N 27 .symtab 0x00000000 0x00000000 0x4b4b0 0 N 28 .TI.section.flags 0x00000000 0x00000000 0x1a 0 N 29 .strtab 0x00000000 0x00000000 0x2752a 0 N 30 .shstrtab 0x00000000 0x00000000 0x13a 0 N