**** Build of configuration Debug for project empty_min_MSP_EXP430FR5994_TI **** "C:\\ti\\ccs930\\ccs\\utils\\bin\\gmake" -k -j 2 all -O making ../src/sysbios/sysbios.ae430X ... gmake[1]: Nothing to be done for 'all'. making ../src/sysbios/sysbios.ae430X ... gmake[2]: Nothing to be done for 'all'. Building target: "empty_min_MSP_EXP430FR5994_TI.out" Invoking: MSP430 Linker "C:/ti/ccs930/ccs/tools/compiler/ti-cgt-msp430_18.12.4.LTS/bin/cl430" -vmspx --data_model=restricted --use_hw_mpy=F5 --advice:power=all --advice:power_severity=suppress --advice:hw_config=all --define=__MSP430FR5994__ --define=ccs --define=MSP430WARE --define=_MPU_ENABLE -g --printf_support=minimal --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --abi=eabi --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 -z -m"empty_min_MSP_EXP430FR5994_TI.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"C:/ti/ccs930/ccs/ccs_base/msp430/include" -i"C:/ti/ccs930/ccs/ccs_base/msp430/lib/5xx_6xx_FRxx" -i"C:/ti/ccs930/ccs/ccs_base/msp430/lib/FR59xx" -i"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-msp430_18.12.4.LTS/lib" -i"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-msp430_18.12.4.LTS/include" --priority --reread_libs --define=_MPU_ENABLE --diag_wrap=off --display_error_number --warn_sections --xml_link_info="empty_min_MSP_EXP430FR5994_TI_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "empty_min_MSP_EXP430FR5994_TI.out" "./MSP_EXP430FR5994.obj" "./empty_min.obj" "../MSP_EXP430FR5994.cmd" -l"configPkg/linker.cmd" -llibmpu_init.a -llibmath.a -l"C:/ti/tirtos_msp43x_2_20_00_06/products/msp430_driverlib_2_70_01_01a/driverlib/MSP430FR5xx_6xx/ccs/MSP430FR5994.lib" -llibc.a error #10458-D: No specialization routine chosen for '_c_int00', referenced from 'ROOT_SECTION:'. error #10458-D: No specialization routine chosen for '_c_int00', referenced from '.reset:boot.ae430X'. error #10010: errors encountered during linking; "empty_min_MSP_EXP430FR5994_TI.out" not built >> Compilation failure makefile:145: recipe for target 'empty_min_MSP_EXP430FR5994_TI.out' failed gmake[1]: *** [empty_min_MSP_EXP430FR5994_TI.out] Error 1 makefile:141: recipe for target 'all' failed gmake: *** [all] Error 2 **** Build Finished ****