**** Build of configuration Debug for project tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs **** "C:\\ti\\ccs901\\ccs\\utils\\bin\\gmake" -k -j 16 all -O Building file: "../release.cfg" Invoking: XDCtools "C:/ti/xdctools_3_51_02_21_core/xs" --xdcpath="C:/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/source;C:/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/kernel/tirtos/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M4F -p ti.platforms.simplelink:CC2642 -r release -c "C:/ti83/ccsv8/tools/compiler/ti-cgt-arm_18.1.5.LTS" --compileOptions " -DDeviceFamily_CC26X2 " "../release.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring release.xem4f from package/cfg/release_pem4f.cfg ... generating custom ROM library makefile ... Starting build of library sources ... making C:/ccs_testws/tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs/src/sysbios/rom_sysbios.aem4f ... clem4f C:/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/kernel/tirtos/packages/ti/sysbios/BIOS.c ... asmem4f C:/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M ... asmem4f C:/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm_switch.sv7M ... asmem4f C:/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/kernel/tirtos/packages/ti/sysbios/family/arm/m3/IntrinsicsSupport_asm.sv7M ... asmem4f C:/ti/simplelink_cc13x2_26x2_sdk_3_10_00_53/kernel/tirtos/packages/ti/sysbios/family/arm/m3/TaskSupport_asm.sv7M ... arem4f rom_sysbios.obj m3_Hwi_asm.obj m3_Hwi_asm_switch.obj m3_IntrinsicsSupport_asm.obj m3_TaskSupport_asm.obj ... Build of libraries done. clem4f package/cfg/release_pem4f.c ... Finished building: "../release.cfg" 1 file(s) copied. making ../src/sysbios/rom_sysbios.aem4f ... gmake[1]: Nothing to be done for 'all'. gmake[1]: Nothing to be done for 'configPkg/linker.cmd'. making ../src/sysbios/rom_sysbios.aem4f ... gmake[2]: Nothing to be done for 'all'. **** Build Finished ****