MEMORY { PAGE 0 : // Program memory // BEGIN is used for the "boot to SARAM" bootloader mode BEGIN : origin = 0x000000, length = 0x000002 // RAMMx is MCU dedicated, 2048 bytes each, 4096 total RAMM0 : origin = 0x000122, length = 0x0002DE // RAMDx is MCU dedicated, 4096 bytes each, 8192 total RAMD0 : origin = 0x00B000, length = 0x000800 // RAMLSx can be shared with CLA via MSEL_LSx bit field, 4096 bytes each, 24,576 total RAMLS0 : origin = 0x008000, length = 0x000800 RAMLS1 : origin = 0x008800, length = 0x000800 RAMLS2 : origin = 0x009000, length = 0x000800 RAMLS3 : origin = 0x009800, length = 0x000800 RAMLS4 : origin = 0x00A000, length = 0x000800 // Reset RESET : origin = 0x3FFFC0, length = 0x000002 // On-chip flash sectors FLASHA : origin = 0x080000, length = 0x002000 FLASHB : origin = 0x082000, length = 0x002000 FLASHC : origin = 0x084000, length = 0x002000 FLASHD : origin = 0x086000, length = 0x002000 FLASHE : origin = 0x088000, length = 0x002000 FLASHF : origin = 0x090000, length = 0x002000 FLASHG : origin = 0x098000, length = 0x002000 FLASHH : origin = 0x0A0000, length = 0x002000 FLASHI : origin = 0x0A8000, length = 0x002000 FLASHJ : origin = 0x0B0000, length = 0x002000 FLASHK : origin = 0x0B8000, length = 0x002000 FLASHL : origin = 0x0BA000, length = 0x002000 FLASHM : origin = 0x0BC000, length = 0x002000 FLASHN : origin = 0x0BE000, length = 0x002000 // Not used // Vector table // PIEVECTTABLE :origin = 0x000D00, length = 0x000200 // CLA messaging // CLA1_MSGRAMLOW : origin = 0x001480, length = 0x000080 // CLA1_MSGRAMHIGH : origin = 0x001500, length = 0x000080 // UP RX/TX messaging // UPPTXMSG : origin = 0x006C00, length = 0x000200 // UPPRXMSG : origin = 0x006E00, length = 0x000200 // Secure ROM // SECUREROM :origin = 0x3F0000, length = 0x008000 // Boot ROM // BOOTROM :origin = 0x3F8000, length = 0x007FC0 // End - Not used PAGE 1 : // Data memory // Part of M0, BOOT rom will use this for the stack BOOT_RSVD : origin = 0x000002, length = 0x000120 // RAMMx is MCU dedicated, 2048 bytes each, 4096 total RAMM1 : origin = 0x000400, length = 0x000400 // RAMDx is MCU dedicated, 4096 bytes each, 8192 total RAMD1 : origin = 0x00B800, length = 0x000800 // RAMLSx can be shared with CLA via MSEL_LSx bit field, 4096 bytes each, 24,576 total RAMLS5 : origin = 0x00A800, length = 0x000800 // RAMGSn Globaly shared between MCUs, 8192 bytes each, 131,072 total RAMGS0 : origin = 0x00C000, length = 0x001000 RAMGS1 : origin = 0x00D000, length = 0x001000 RAMGS2 : origin = 0x00E000, length = 0x001000 RAMGS3 : origin = 0x00F000, length = 0x001000 RAMGS4 : origin = 0x010000, length = 0x001000 RAMGS5 : origin = 0x011000, length = 0x001000 RAMGS6 : origin = 0x012000, length = 0x001000 RAMGS7 : origin = 0x013000, length = 0x001000 RAMGS8 : origin = 0x014000, length = 0x001000 RAMGS9 : origin = 0x015000, length = 0x001000 RAMGS10 : origin = 0x016000, length = 0x001000 RAMGS11 : origin = 0x017000, length = 0x001000 RAMGS12 : origin = 0x018000, length = 0x001000 RAMGS13 : origin = 0x019000, length = 0x001000 RAMGS14 : origin = 0x01A000, length = 0x001000 RAMGS15 : origin = 0x01B000, length = 0x001000 // MCU shared CPU2TOCPU1RAM : origin = 0x03F800, length = 0x000400 CPU1TOCPU2RAM : origin = 0x03FC00, length = 0x000400 // Not used // CAN messaging // CANA_MSG_RAM : origin = 0x049000, length = 0x000800 // CANB_MSG_RAM : origin = 0x04B000, length = 0x000800 // End - Not used } SECTIONS { // Code start entry point codestart : > BEGIN, PAGE = 0 // Initialized C global variables at startup .cinit : > RAMM0, PAGE = 0 // Stdio buffer .cio : > RAMLS2, PAGE = 0 // Initialized non-const global data .data : > RAMGS4, PAGE = 1 // Reserve space for unintiliazed variables .ebss : > RAMLS5, PAGE = 1 // Initialized const objects .econst : > RAMLS5, PAGE = 1 // Dynamic memory allocation .esysmem : > RAMLS5, PAGE = 1 // C++ startup constructor tables .pinit : > RAMM0, PAGE = 0 // Reset .reset : > RESET, PAGE = 0, TYPE = DSECT // not used // Function call stack, cio (printf) requires a larger stack .stack : > RAMGS2, PAGE = 1 // Jump tables for switch statements .switch : > RAMM0, PAGE = 0 // Executable code .text : >> RAMM0 | RAMD0 | RAMLS0 | RAMLS1, PAGE = 0 // Not used or deprecated // Boot-time copy tables (.binit) // Uninitialized global variables (.bss) // Initialized global variables (.const) // End - Not used or deprecated #ifdef __TI_COMPILER_VERSION__ #if __TI_COMPILER_VERSION__ >= 15009000 .TI.ramfunc : {} > RAMM0, PAGE = 0 #else ramfuncs : > RAMM0, PAGE = 0 #endif #endif } //=========================================================================== // End of file. //===========================================================================