/* Assmble code generated from C6000 compiler (CGtool v7.4.4) */ /* It is wrong value in ILC (or A5). */ ; PIPED LOOP PROLOG ; EXCLUSIVE CPU CYCLES: 25 SHL .S1 A16,5,A3 || MPYLI .M1X A4,B6,A5:A4 MVK .S1 1000,A31 || ADD .L1X A6,B8,A5 || SUBAW .D1 A3,A16,A3 ADD .L1 A31,A5,A9 ; <-interrupt is happened here SHL .S1 A16,4,A6 || LDHU .D1T1 *A9,A5 MVK .S1 10000,A4 || ADD .L1 A13,A4,A30 ADDAW .D1 A6,A16,A29 || ADD .L1 A4,A30,A18 ADD .L1 A18,A29,A4 ADD .D1 A4,28,A4 SPLOOPD 8 ;24 ; (P) || MVC .S2X A5,ILC