**** Build of configuration Debug for project finalADS1292R **** /Applications/ti/ccs910/ccs/utils/bin/gmake -k -j 3 all -O Building target: "finalADS1292R.out" Invoking: ARM Linker "/Applications/ti/ccs910/ccs/tools/compiler/ti-cgt-arm_18.12.4.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --advice:power=all --define=__MSP432P401R__ --define=ccs -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi -z -m"finalADS1292R.map" --heap_size=1024 --stack_size=512 -i"/Applications/ti/ccs910/ccs/ccs_base/arm/include" -i"/Applications/ti/ccs910/ccs/tools/compiler/ti-cgt-arm_18.12.4.LTS/lib" -i"/Applications/ti/ccs910/ccs/tools/compiler/ti-cgt-arm_18.12.4.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="finalADS1292R_linkInfo.xml" --rom_model -o "finalADS1292R.out" "./ADS1x9x.obj" "./ADS1x9x_ECG_Processing.obj" "./ADS1x9x_Resp_Processing.obj" "./ADS1x9x_USB_Communication.obj" "./AccelerometerInterface.obj" "./BMA280.obj" "./ECGInterface.obj" "./Executive.obj" "./GPIOInterface.obj" "./GSRInterface.obj" "./I2CInterface.obj" "./NFCForumType4TagType.obj" "./NFCInterface.obj" "./RF430CL331.obj" "./SPIInterface.obj" "./StateMachine.obj" "./TMP112A.obj" "./TemperatureInterface.obj" "./TimerInterface.obj" "./Timer_A.obj" "./eUSCIA1_SPI.obj" "./eUSCIB0_I2C.obj" "./main.obj" "./startup_msp432p401r_ccs.obj" "./system_msp432p401r.obj" "../msp432p401r.cmd" -llibc.a warning #10247-D: creating output section ".TI.noinit" without a SECTIONS specification warning #10247-D: creating output section ".TI.persistent" without a SECTIONS specification error #10433-D: ALIAS'ed memory range, SRAM_DATA, may only be used for run placement and not for load placement for ".TI.persistent". error #10010: errors encountered during linking; "finalADS1292R.out" not built remark #10372-D: (ULP 4.1) Detected uninitialized Port 1 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 2 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 3 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 4 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 5 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 6 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 7 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 8 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 9 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port 10 in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. >> Compilation failure makefile:163: recipe for target 'finalADS1292R.out' failed gmake[1]: *** [finalADS1292R.out] Error 1 gmake: *** [all] Error 2 makefile:159: recipe for target 'all' failed **** Build Finished ****