**** Build of configuration Debug for project test3 **** /home/joshuaquinto/ti/ccsv8/utils/bin/gmake -k -j 8 all -O Building file: "../hello.cpp" Invoking: C6000 Compiler "/home/joshuaquinto/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.3/bin/cl6x" --include_path="/home/joshuaquinto/workspace_v8/test3" --include_path="/home/joshuaquinto/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.3/include" -g --diag_warning=225 --diag_wrap=off --display_error_number --preproc_with_compile --preproc_dependency="hello.d_raw" "../hello.cpp" Finished building: "../hello.cpp" Building target: "test3.out" Invoking: C6000 Linker "/home/joshuaquinto/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.3/bin/cl6x" -g --diag_warning=225 --diag_wrap=off --display_error_number -z -m"test3.map" -i"/home/joshuaquinto/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.3/lib" -i"/home/joshuaquinto/ti/ccsv8/tools/compiler/ti-cgt-c6000_8.2.3/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="test3_linkInfo.xml" --rom_model -o "test3.out" "./hello.obj" "../66AK2Gxx_C66.cmd" -llibc.a warning #10210-D: creating ".stack" section with default size of 0x400; use the -stack option to change the default size warning #10210-D: creating ".sysmem" section with default size of 0x400; use the -heap option to change the default size Finished building target: "test3.out" **** Build Finished ****