################################################################################ # Automatically-generated file. Do not edit! ################################################################################ SHELL = cmd.exe CG_TOOL_ROOT := C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS GEN_OPTS__FLAG := GEN_CMDS__FLAG := ORDERED_OBJS += \ "./msp430fr231x_RTC_01.obj" \ "../lnk_msp430fr2311.cmd" \ $(GEN_CMDS__FLAG) \ -llibc.a \ -include ../makefile.init RM := DEL /F RMDIR := RMDIR /S/Q # All of the sources participating in the build are defined here -include sources.mk -include subdir_vars.mk -include subdir_rules.mk -include objects.mk ifneq ($(MAKECMDGOALS),clean) ifneq ($(strip $(C55_DEPS)),) -include $(C55_DEPS) endif ifneq ($(strip $(C_UPPER_DEPS)),) -include $(C_UPPER_DEPS) endif ifneq ($(strip $(S67_DEPS)),) -include $(S67_DEPS) endif ifneq ($(strip $(S62_DEPS)),) -include $(S62_DEPS) endif ifneq ($(strip $(S_DEPS)),) -include $(S_DEPS) endif ifneq ($(strip $(OPT_DEPS)),) -include $(OPT_DEPS) endif ifneq ($(strip $(C??_DEPS)),) -include $(C??_DEPS) endif ifneq ($(strip $(ASM_UPPER_DEPS)),) -include $(ASM_UPPER_DEPS) endif ifneq ($(strip $(S??_DEPS)),) -include $(S??_DEPS) endif ifneq ($(strip $(C64_DEPS)),) -include $(C64_DEPS) endif ifneq ($(strip $(CXX_DEPS)),) -include $(CXX_DEPS) endif ifneq ($(strip $(S64_DEPS)),) -include $(S64_DEPS) endif ifneq ($(strip $(INO_DEPS)),) -include $(INO_DEPS) endif ifneq ($(strip $(CLA_DEPS)),) -include $(CLA_DEPS) endif ifneq ($(strip $(S55_DEPS)),) -include $(S55_DEPS) endif ifneq ($(strip $(SV7A_DEPS)),) -include $(SV7A_DEPS) endif ifneq ($(strip $(C62_DEPS)),) -include $(C62_DEPS) endif ifneq ($(strip $(C67_DEPS)),) -include $(C67_DEPS) endif ifneq ($(strip $(PDE_DEPS)),) -include $(PDE_DEPS) endif ifneq ($(strip $(K_DEPS)),) -include $(K_DEPS) endif ifneq ($(strip $(C_DEPS)),) -include $(C_DEPS) endif ifneq ($(strip $(CC_DEPS)),) -include $(CC_DEPS) endif ifneq ($(strip $(C++_DEPS)),) -include $(C++_DEPS) endif ifneq ($(strip $(C43_DEPS)),) -include $(C43_DEPS) endif ifneq ($(strip $(S43_DEPS)),) -include $(S43_DEPS) endif ifneq ($(strip $(ASM_DEPS)),) -include $(ASM_DEPS) endif ifneq ($(strip $(S_UPPER_DEPS)),) -include $(S_UPPER_DEPS) endif ifneq ($(strip $(CPP_DEPS)),) -include $(CPP_DEPS) endif ifneq ($(strip $(SA_DEPS)),) -include $(SA_DEPS) endif endif -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables EXE_OUTPUTS += \ msp430fr231x_RTC_01.c.out \ EXE_OUTPUTS__QUOTED += \ "msp430fr231x_RTC_01.c.out" \ BIN_OUTPUTS += \ msp430fr231x_RTC_01.c.hex \ BIN_OUTPUTS__QUOTED += \ "msp430fr231x_RTC_01.c.hex" \ # All Target all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) @$(MAKE) --no-print-directory -Onone "msp430fr231x_RTC_01.c.out" # Tool invocations msp430fr231x_RTC_01.c.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) @echo 'Building target: $@' @echo 'Invoking: MSP430 Linker' "C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/bin/cl430" -vmspx --code_model=large --use_hw_mpy=none --advice:power="all" --advice:hw_config="all" --define=__MSP430FR2311__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 -z -m"msp430fr231x_RTC_01.c.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"C:/TI/ccsv7/ccs_base/msp430/include" -i"C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/lib" -i"C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="msp430fr231x_RTC_01.c_linkInfo.xml" --use_hw_mpy=none --rom_model --zero_init=off -o "msp430fr231x_RTC_01.c.out" $(ORDERED_OBJS) @echo 'Finished building target: $@' @echo ' ' msp430fr231x_RTC_01.c.hex: $(EXE_OUTPUTS) @echo 'Invoking: MSP430 Hex Utility' "C:/TI/ccsv7/tools/compiler/ti-cgt-msp430_17.6.0.STS/bin/hex430" --memwidth=8 --romwidth=8 -o "msp430fr231x_RTC_01.c.hex" $(EXE_OUTPUTS__QUOTED) @echo 'Finished building: $@' @echo ' ' # Other Targets clean: -$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED) -$(RM) "msp430fr231x_RTC_01.obj" -$(RM) "msp430fr231x_RTC_01.d" -@echo 'Finished clean' -@echo ' ' .PHONY: all clean dependents .SECONDARY: -include ../makefile.targets