ARM9_0: Output: Target Connected. ARM9_0: Output: --------------------------------------------- ARM9_0: Output: Memory Map Cleared. ARM9_0: Output: --------------------------------------------- ARM9_0: Output: Memory Map Setup Complete. ARM9_0: Output: --------------------------------------------- ARM9_0: Output: PSC Enable Complete. ARM9_0: Output: --------------------------------------------- ARM9_0: GEL: Error while executing OnTargetConnect(): Target failed to write 0x01C11138 at (*((unsigned int *) (0x01C11000+0x138))|=0x1) [OMAP-L138_LCDK.gel:16] at device_PLL0(0, 24, 1, 0, 1, 11, 5) [OMAP-L138_LCDK.gel:403] at Set_Core_300MHz() [OMAP-L138_LCDK.gel:468] at Core_300MHz_mDDR_150MHz() [OMAP-L138_LCDK.gel:245] at OnTargetConnect()