#include <stdlib.h>
#include <stdint.h>
#include <stdbool.h>
#include "inc/hw_memmap.h"
#include "inc/hw_types.h"
#include "inc/hw_gpio.h"
#include "inc/hw_ssi.h"
#include "inc/hw_sysctl.h"
#include "inc/hw_epi.h"
#include "inc/hw_ints.h"
#include "inc/hw_nvic.h"
#include "inc/hw_uart.h"
#include "driverlib/debug.h"
#include "driverlib/fpu.h"
#include "driverlib/gpio.h"
#include "driverlib/rom.h"
#include "driverlib/rom_map.h"
#include "driverlib/interrupt.h"
#include "driverlib/pin_map.h"
#include "driverlib/sysctl.h"
#include "driverlib/ssi.h"
#include "driverlib/uart.h"
#include "utils/uartstdio.h"
#include "driverlib/eeprom.h"

#define NUM_SSI_DATA                1024
#define INS_WRITE_ENABLE            0x06
#define INS_READ_STATUS_REGISTER1   0x05
#define DUMMY_BYTE                  0x00
#define FLASH_BUSY_BIT              0x01
#define FLASH_WRITE_EN_LATCH_BIT    0x02
#define INS_SECTOR_ERASE_4KB        0xD8 // 0x20
#define INS_ERASE_FULL              0xC7
#define INS_PAGE_PROGRAM            0x02
#define INS_READ_DATA               0x03

#define FLAG_EEPROM_START       0x400

#define BST (+1)
#define CCT (+8)

uint8_t g_ui8InstrReadID[] = {0x90,0x00,0x00,0x00};
uint32_t pui32DataTx1[NUM_SSI_DATA],pui32DataTx2[NUM_SSI_DATA],pui32DataTx3[NUM_SSI_DATA];
uint32_t pui32DataRx1[NUM_SSI_DATA],pui32DataRx2[NUM_SSI_DATA],pui32DataRx3[NUM_SSI_DATA];
uint32_t pui32Dummy[1];
uint32_t ui32Index;
uint32_t ui32DeviceID;
uint32_t ui32SysClockFreq;

//*****************************************************************************
//
// This function sets up SSI External Flash ID Read
//
//*****************************************************************************
uint32_t SSILibSendReadIDAdvMode(uint32_t ui32Base)
{
   uint32_t ui32Idx, ui32Receive;
   uint32_t ui32MfgID;
   uint32_t ui32DevID;
   uint32_t ui32ReadID[]={0xaa,0xaa};
   uint32_t ui32ReadIDFlash;

   for(ui32Idx = 0; ui32Idx < sizeof(g_ui8InstrReadID) / sizeof(g_ui8InstrReadID[0]); ui32Idx++)
   {
     SSIDataPut(ui32Base, g_ui8InstrReadID[ui32Idx]);
   }

   SSIAdvModeSet(ui32Base,SSI_ADV_MODE_READ_WRITE);
   SSIDataPut(ui32Base, 0x00);
   SSIDataGet(ui32Base, &ui32Receive);
   ui32ReadID[0] = ui32Receive;
   SSIAdvDataPutFrameEnd(ui32Base,0x00);
   SSIDataGet(ui32Base, &ui32Receive);
   ui32ReadID[1] = ui32Receive;
   ui32MfgID = ui32ReadID[0];
   ui32DevID = ui32ReadID[1];
   ui32ReadIDFlash = ui32MfgID;

   ui32ReadIDFlash = ui32ReadIDFlash << 8;
   ui32ReadIDFlash |= ui32DevID;

   SSIAdvModeSet(SSI0_BASE,SSI_ADV_MODE_WRITE);

   return ui32ReadIDFlash;
}

uint8_t
SSILibSendReadStatusRegister(uint32_t ui32Base, uint8_t ui8FlashCommand)
{
    uint32_t ui32Status = 0;
    uint8_t ui8FlashStatus;

    SSIAdvFrameHoldEnable(ui32Base);
    SSIDataPut(ui32Base,ui8FlashCommand);
    SSIAdvModeSet(ui32Base,SSI_ADV_MODE_READ_WRITE);
    SSIAdvDataPutFrameEnd(ui32Base,DUMMY_BYTE);
    while(SSIBusy(ui32Base));
    SSIDataGet(ui32Base, &ui32Status);
    ui8FlashStatus = (uint8_t)ui32Status;
    SSIAdvModeSet(SSI0_BASE,SSI_ADV_MODE_WRITE);

    return ui8FlashStatus;
}


void
SSILibDeviceBusyCheck(uint32_t ui32Base)
{
   uint8_t ui8TempData=0xFF;

   ui8TempData = SSILibSendReadStatusRegister(ui32Base,INS_READ_STATUS_REGISTER1);

   while((ui8TempData & FLASH_BUSY_BIT) == FLASH_BUSY_BIT)
   {
      ui8TempData = SSILibSendReadStatusRegister(ui32Base,INS_READ_STATUS_REGISTER1);
   }
}

void
SSILibSendPageProgram(uint32_t ui32Base, uint32_t ui32Address, uint8_t ui8FlashCommand)
{
    uint32_t ui32TempAddr, ui32TempData;
    uint8_t ui8AddrByte1, ui8AddrByte2, ui8AddrByte3;

    ui32TempAddr = ui32Address >> 16 ;
    ui8AddrByte1 = (uint8_t)ui32TempAddr;
    ui32TempAddr = ui32Address >> 8 ;
    ui8AddrByte2 = (uint8_t)ui32TempAddr;
    ui8AddrByte3 = (uint8_t)ui32Address;

    SSIAdvModeSet(SSI0_BASE,SSI_ADV_MODE_WRITE);
    SSIAdvFrameHoldEnable(ui32Base);
    SSIAdvDataPutFrameEnd(ui32Base,INS_WRITE_ENABLE);
    while(SSIBusy(ui32Base));

    ui32TempData = SSILibSendReadStatusRegister(ui32Base,INS_READ_STATUS_REGISTER1);
    while((ui32TempData & FLASH_WRITE_EN_LATCH_BIT) != FLASH_WRITE_EN_LATCH_BIT) {
      ui32TempData = SSILibSendReadStatusRegister(ui32Base,INS_READ_STATUS_REGISTER1);
    }

    SSIAdvModeSet(SSI0_BASE,SSI_ADV_MODE_WRITE);
    SSIAdvFrameHoldEnable(ui32Base);
    SSIDataPut(ui32Base,ui8FlashCommand);
    SSIDataPut(ui32Base,ui8AddrByte1);
    SSIDataPut(ui32Base,ui8AddrByte2);
    SSIDataPut(ui32Base,ui8AddrByte3);
}

void
SSILibSendReadDataAdvBi(uint32_t ui32Base, uint32_t ui32Address, uint8_t ui8FlashCommand)
{
    uint32_t ui32TempAddr;
    uint8_t ui8AddrByte1, ui8AddrByte2, ui8AddrByte3;

    ui32TempAddr = ui32Address >> 16 ;
    ui8AddrByte1 = (uint8_t)ui32TempAddr;
    ui32TempAddr = ui32Address >> 8 ;
    ui8AddrByte2 = (uint8_t)ui32TempAddr;
    ui8AddrByte3 = (uint8_t)ui32Address;
    SSIAdvModeSet(SSI0_BASE,SSI_ADV_MODE_WRITE);
    SSIAdvFrameHoldEnable(ui32Base);
    SSIDataPut(ui32Base,ui8FlashCommand);
    SSIDataPut(ui32Base,ui8AddrByte1);
    SSIDataPut(ui32Base,ui8AddrByte2);
    SSIDataPut(ui32Base,ui8AddrByte3);

    SSIAdvModeSet(ui32Base,SSI_ADV_MODE_READ_WRITE);
}


//*****************************************************************************
//
// This function sets up SSI External Flash Erase
//
//*****************************************************************************
void
SSILibSendEraseCommand (uint32_t ui32Base, uint32_t ui32Address, uint8_t ui8FlashCommand)
{
    uint32_t ui32TempAddr, ui32TempData;
    uint8_t ui8AddrByte1, ui8AddrByte2, ui8AddrByte3;

    ui32TempAddr = ui32Address >> 16 ;

    ui8AddrByte1 = (uint8_t)ui32TempAddr;
    ui32TempAddr = ui32Address >> 8 ;
    ui8AddrByte2 = (uint8_t)ui32TempAddr;
    ui8AddrByte3 = (uint8_t)ui32Address;

    SSIAdvModeSet(SSI0_BASE,SSI_ADV_MODE_WRITE);
    SSIAdvFrameHoldEnable(ui32Base);
    SSIAdvDataPutFrameEnd(ui32Base,INS_WRITE_ENABLE);
    while(SSIBusy(ui32Base));

    ui32TempData = SSILibSendReadStatusRegister(ui32Base,INS_READ_STATUS_REGISTER1);
    while((ui32TempData & FLASH_WRITE_EN_LATCH_BIT) != FLASH_WRITE_EN_LATCH_BIT) {
      ui32TempData = SSILibSendReadStatusRegister(ui32Base,INS_READ_STATUS_REGISTER1);
    }

    SSIAdvModeSet(SSI0_BASE,SSI_ADV_MODE_WRITE);
    SSIAdvFrameHoldEnable(ui32Base);
    SSIDataPut(ui32Base,ui8FlashCommand);
    SSIDataPut(ui32Base,ui8AddrByte1);
    SSIDataPut(ui32Base,ui8AddrByte2);
    SSIAdvDataPutFrameEnd(ui32Base,ui8AddrByte3);
    while(SSIBusy(ui32Base));
    //wait till the erase is completed
    SSILibDeviceBusyCheck(ui32Base);

}

//*****************************************************************************
//
// This function sets up UART0 to be used for a console to display information
// as the example is running.
//
//*****************************************************************************
void
InitConsole(void)
{
    //
    // Enable GPIO port A which is used for UART0 pins.
    // TODO: change this to whichever GPIO port you are using.
    //
    SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOA);

    //
    // Configure the pin muxing for UART0 functions on port A0 and A1.
    // This step is not necessary if your part does not support pin muxing.
    // TODO: change this to select the port/pin you are using.
    //
    GPIOPinConfigure(GPIO_PA0_U0RX);
    GPIOPinConfigure(GPIO_PA1_U0TX);

    //
    // Enable UART0 so that we can configure the clock.
    //
    SysCtlPeripheralEnable(SYSCTL_PERIPH_UART0);

    //
    // Use the internal 16MHz oscillator as the UART clock source.
    //
    UARTClockSourceSet(UART0_BASE, UART_CLOCK_PIOSC);

    //
    // Select the alternate (UART) function for these pins.
    // TODO: change this to select the port/pin you are using.
    //
    GPIOPinTypeUART(GPIO_PORTA_BASE, GPIO_PIN_0 | GPIO_PIN_1);

    //
    // Initialize the UART for console I/O.
    //
    UARTStdioConfig(0, 115200, 16000000);
}

//*****************************************************************************
//
// Configure SSI3 in master Freescale (SPI) mode.  This example will send out
// 3 bytes of data, then wait for 3 bytes of data to come in.  This will all be
// done using the polling method.
//
//*****************************************************************************
int
main(void)
{

    //
    // Set the clocking to run directly from the external crystal/oscillator.
    // TODO: The SYSCTL_XTAL_ value must be changed to match the value of the
    // crystal on your board.
    //
    //ui32SysClockFreq = MAP_SysCtlClockFreqSet((SYSCTL_XTAL_25MHZ | SYSCTL_OSC_MAIN |SYSCTL_USE_PLL |
      //      SYSCTL_CFG_VCO_480), 120000000);

    //
    // Set the clocking to run directly from the external crystal/oscillator.
    // TODO: The SYSCTL_XTAL_ value must be changed to match the value of the
    // crystal on your board.
    //
    SysCtlClockSet(SYSCTL_SYSDIV_10 | SYSCTL_USE_PLL | SYSCTL_OSC_MAIN |
            SYSCTL_XTAL_16MHZ);

    //
    // Set up the serial console to use for displaying messages.  This is
    // just for this example program and is not needed for SSI operation.
    //
    InitConsole();

    //
    // Display the setup on the console.
    //
  //  UARTprintf("SSI3 To DK-TM4C129 FLASH TRANSFER\n");

    //
    // The SSI3 peripheral must be enabled for use.
    //

    SysCtlPeripheralEnable(SYSCTL_PERIPH_SSI0);

    //
    // For this SSI0 is used with Port B, D and E.
    //
#if 0
    SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOB);
    SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOE);
    SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOD);
#endif

    SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOA);
    SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOE);

    //
    // GPIO Port E0 Pin is Locked. So Unlock and write the CR bit
    //
    HWREG(GPIO_PORTE_BASE+GPIO_O_LOCK) = GPIO_LOCK_KEY;
    HWREG(GPIO_PORTE_BASE+GPIO_O_CR)   |= GPIO_PIN_0;

    //
    // Configure the pin muxing for SSI0 functions on port B4, B5, E4, E5, D4, D5
    //
#if 0
    GPIOPinConfigure(GPIO_PB5_SSI0CLK);
    GPIOPinConfigure(GPIO_PB4_SSI0FSS);
    GPIOPinConfigure(GPIO_PE4_SSI0XDAT0);
    GPIOPinConfigure(GPIO_PE5_SSI0XDAT1);
    GPIOPinConfigure(GPIO_PD4_SSI0XDAT2);
    GPIOPinConfigure(GPIO_PD5_SSI0XDAT3);
#endif

    //
    // Configure the pin muxing for SSI0 functions on port A2, A3, A4, and A5.
    // This step is not necessary if your part does not support pin muxing.
    // TODO: change this to select the port/pin you are using.
    //
    GPIOPinConfigure(GPIO_PA2_SSI0CLK);
    GPIOPinConfigure(GPIO_PA3_SSI0FSS);
    GPIOPinConfigure(GPIO_PA4_SSI0RX);
    GPIOPinConfigure(GPIO_PA5_SSI0TX);

    //
    // Configure the GPIO settings for the SSI pins.  This function also gives
    // control of these pins to the SSI hardware.  Consult the data sheet to
    // see which functions are allocated per pin.
#if 0
    GPIOPinTypeSSI(GPIO_PORTB_BASE, GPIO_PIN_5 | GPIO_PIN_4 );
    GPIOPinTypeSSI(GPIO_PORTE_BASE, GPIO_PIN_5 | GPIO_PIN_4 );
    GPIOPinTypeSSI(GPIO_PORTD_BASE, GPIO_PIN_5 | GPIO_PIN_4 );
#endif

    GPIOPinTypeSSI(GPIO_PORTA_BASE, GPIO_PIN_2 | GPIO_PIN_3 | GPIO_PIN_4 | GPIO_PIN_5 );

    //
    // Configure and enable the SSI port for SPI master mode.  Use SSI0,
    // system clock supply, idle clock level low and active low clock in
    // freescale SPI mode, master mode, 1MHz SSI frequency, and 8-bit data.
    // For SPI mode, you can set the polarity of the SSI clock when the SSI
    // unit is idle.  You can also configure what clock edge you want to
    // capture data on.  Please reference the datasheet for more information on
    // the different SPI modes.
    //
    SSIConfigSetExpClk(SSI0_BASE, SysCtlClockGet(), SSI_FRF_MOTO_MODE_0,
                       SSI_MODE_MASTER, 1000000, 8);

    //
    // Enable the SSI0 module.
    //
    SSIAdvModeSet(SSI0_BASE,SSI_ADV_MODE_WRITE);
    SSIAdvFrameHoldEnable(SSI0_BASE);
    SSIEnable(SSI0_BASE);

    //
    // Read any residual data from the SSI port.  This makes sure the receive
    // FIFOs are empty, so we don't read any unwanted junk.  This is done here
    // because the SPI SSI mode is full-duplex, which allows you to send and
    // receive at the same time.  The SSIDataGetNonBlocking function returns
    // "true" when data was returned, and "false" when no data was returned.
    // The "non-blocking" function checks if there is any data in the receive
    // FIFO and does not "hang" if there isn't.
    //
    while(SSIDataGetNonBlocking(SSI0_BASE, &pui32Dummy[0]))
    {
    }

    //
    // Initialize the Transmit Buffer
    //
    for(ui32Index=0;ui32Index<NUM_SSI_DATA;ui32Index++)
    {
        pui32DataTx1[ui32Index] = (rand()*rand()) %(256);
        pui32DataTx2[ui32Index] = (rand()*rand()) %(256);
        pui32DataTx3[ui32Index] = (rand()*rand()) %(256);
        pui32DataRx1[ui32Index] = 0x0;
        pui32DataRx2[ui32Index] = 0x0;
        pui32DataRx3[ui32Index] = 0x0;
    }
 /*   SysCtlPeripheralEnable(SYSCTL_PERIPH_EEPROM0);
        if(EEPROMInit() == EEPROM_INIT_OK )
        {
                uint32_t statusFlag = 0x00;
                EEPROMProgram(&statusFlag, FLAG_EEPROM_START+0x010, sizeof(statusFlag));
                EEPROMProgram(&statusFlag, FLAG_EEPROM_START+0x014, sizeof(statusFlag));
        }
 */   //
    // First Read the DEVICE ID
    //
    ui32DeviceID = SSILibSendReadIDAdvMode(SSI0_BASE);
    if(ui32DeviceID != 0x0119)
    {
        UARTprintf("No External Flash... Read Back %x\n",ui32DeviceID);
      //  while(1);
    }

    UARTprintf("External Flash Detected with Device ID %x\n",ui32DeviceID);

    //
    // Erase the Sector before Program Operation...
    //
    UARTprintf("Starting Erase Operations...\n");
    SSILibSendEraseCommand(SSI0_BASE,0x0,INS_SECTOR_ERASE_4KB);
    UARTprintf("Erase Completed...\n");

    //
    // Write NUM_SSI_DATA words to the External Flash
    //
    UARTprintf("Starting Program Operations...\n");
/*
    int iCnt = NUM_SSI_DATA*3/512;
    int i = 0;
    ui32Index = 0;
    for(i=0; i<iCnt;){
        SSILibSendPageProgram(SSI0_BASE,(i*512),INS_PAGE_PROGRAM);
        i++;
        for(;ui32Index < (i*512)-1; ui32Index++){
            SSIDataPut(SSI0_BASE,pui32DataTx1[ui32Index]);
        }
        SSIAdvDataPutFrameEnd(SSI0_BASE,pui32DataTx1[ui32Index]);
        SysCtlDelay(ui32SysClockFreq/500);

        SSILibSendPageProgram(SSI0_BASE,(i*512),INS_PAGE_PROGRAM);
        i++;
        for(;ui32Index < (i*512)-1; ui32Index++){
            SSIDataPut(SSI0_BASE,pui32DataTx2[ui32Index]);
        }
        SSIAdvDataPutFrameEnd(SSI0_BASE,pui32DataTx2[ui32Index]);
        SysCtlDelay(ui32SysClockFreq/500);

        SSILibSendPageProgram(SSI0_BASE,(i*512),INS_PAGE_PROGRAM);
        i++;
        for(;ui32Index < (i*512)-1; ui32Index++){
            SSIDataPut(SSI0_BASE,pui32DataTx3[ui32Index]);
        }
        SSIAdvDataPutFrameEnd(SSI0_BASE,pui32DataTx3[ui32Index]);
        SysCtlDelay(ui32SysClockFreq/500);
    }
*/
/*
    SSILibSendPageProgram(SSI0_BASE,0x0,INS_PAGE_PROGRAM);
    for(ui32Index=0;ui32Index<511;ui32Index++)
    {
        SSIDataPut(SSI0_BASE,pui32DataTx1[ui32Index]);
    }
    SSIAdvDataPutFrameEnd(SSI0_BASE,pui32DataTx1[511]);
    SysCtlDelay(ui32SysClockFreq/500);
    SSILibSendPageProgram(SSI0_BASE,0x200,INS_PAGE_PROGRAM);
    for(ui32Index=512;ui32Index<512*2-1;ui32Index++){
        SSIDataPut(SSI0_BASE,pui32DataTx1[ui32Index]);
    }
    SSIAdvDataPutFrameEnd(SSI0_BASE,pui32DataTx1[NUM_SSI_DATA]);
    SysCtlDelay(ui32SysClockFreq/500);
    SSILibSendPageProgram(SSI0_BASE,0x400,INS_PAGE_PROGRAM);
    for(ui32Index=0;ui32Index<511;ui32Index++)
    {
        SSIDataPut(SSI0_BASE,pui32DataTx2[ui32Index]);
    }
    SSIAdvDataPutFrameEnd(SSI0_BASE,pui32DataTx1[511]);
    SysCtlDelay(ui32SysClockFreq/500);
    SSILibSendPageProgram(SSI0_BASE,0x600,INS_PAGE_PROGRAM);
    for(ui32Index=512;ui32Index<512*2-1;ui32Index++){
        SSIDataPut(SSI0_BASE,pui32DataTx2[ui32Index]);
    }
    SSIAdvDataPutFrameEnd(SSI0_BASE,pui32DataTx2[NUM_SSI_DATA]);
 */
    UARTprintf("Program Completed...\n");

    //
    // Read NUM_SSI_DATA words from the External Flash
    //
    UARTprintf("Starting Read Operations...\n");
    SSILibSendReadDataAdvBi(SSI0_BASE,0x0,INS_READ_DATA);
    for(ui32Index=0;ui32Index<NUM_SSI_DATA;ui32Index++)
    {
        SSIDataPut(SSI0_BASE,DUMMY_BYTE);
        SSIDataGet(SSI0_BASE,&pui32DataRx1[ui32Index]);
        SysCtlDelay(ui32SysClockFreq/5000);
    }
    for(ui32Index=0;ui32Index<NUM_SSI_DATA;ui32Index++)
    {
        SSIDataPut(SSI0_BASE,DUMMY_BYTE);
        SSIDataGet(SSI0_BASE,&pui32DataRx2[ui32Index]);
        SysCtlDelay(ui32SysClockFreq/5000);
    }
    for(ui32Index=0;ui32Index<NUM_SSI_DATA;ui32Index++)
        {
            SSIDataPut(SSI0_BASE,DUMMY_BYTE);
            SSIDataGet(SSI0_BASE,&pui32DataRx3[ui32Index]);
            SysCtlDelay(ui32SysClockFreq/5000);
        }
   // SSIAdvDataPutFrameEnd(SSI0_BASE,DUMMY_BYTE);
  //  SSIDataGet(SSI0_BASE,&pui32DataRx[NUM_SSI_DATA-1]);
    UARTprintf("Read Completed...\n");

    /*for(ui32Index=0;ui32Index<NUM_SSI_DATA;ui32Index++)
    {
        SSIDataPut(SSI0_BASE,DUMMY_BYTE);
        SSIDataGet(SSI0_BASE,&pui32DataRx[ui32Index+NUM_SSI_DATA]);
    }
    */
 //   SSIAdvDataPutFrameEnd(SSI0_BASE,DUMMY_BYTE);
    //
    // Display Data
    //
    for(ui32Index=0;ui32Index<NUM_SSI_DATA;ui32Index++)
    {
        UARTprintf("Program: %x Read: %x\n",pui32DataTx1[ui32Index],pui32DataRx1[ui32Index]);
    }

    UARTprintf("\n End of Programe");
}