Starting linux and RTOS/Baremetal applications NOTICE: BL31: v2.13.0(release):v2.13.0-259-ge0c4d3903b-dirty NOTICE: BL31: Built : 07:01:36, Jul 1 2025 [ 0.000000] Boot time to Start Kernel : 6475 ms [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 6.12.35-ti-00920-g78e6abff3220-dirty (oe-user@oe-host) (aarch64-oe-linux-gcc (GCC) 13.4.0, GNU ld (GNU Binutils) 2.42.0.20240723) #1 SMP PREEMPT Thu Jul 3 17:10:29 UTC 2025 [ 0.000000] KASLR disabled due to lack of seed [ 0.000000] Machine model: Texas Instruments AM62P5 SK [ 0.000000] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '') [ 0.000000] printk: legacy bootconsole [ns16550a0] enabled [ 0.000000] Memory limited to 1024MB [ 0.000000] efi: UEFI not found. [ 0.000000] OF: reserved mem: failed to allocate memory for node 'linux,cma': size 576 MiB [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009b500000, size 3 MiB [ 0.000000] OF: reserved mem: initialized node rtos-ipc-memory@9b500000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x000000009b500000..0x000000009b7fffff (3072 KiB) nomap non-reusable rtos-ipc-memory@9b500000 [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009b800000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node mcu-r5fss-dma-memory-region@9b800000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x000000009b800000..0x000000009b8fffff (1024 KiB) nomap non-reusable mcu-r5fss-dma-memory-region@9b800000 [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009b900000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node mcu-r5fss-memory-region@9b900000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x000000009b900000..0x000000009c7fffff (15360 KiB) nomap non-reusable mcu-r5fss-memory-region@9b900000 [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009c800000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@9c800000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x000000009c800000..0x000000009c8fffff (1024 KiB) nomap non-reusable r5f-dma-memory@9c800000 [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009c900000, size 30 MiB [ 0.000000] OF: reserved mem: initialized node r5f-memory@9c900000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x000000009c900000..0x000000009e6fffff (30720 KiB) nomap non-reusable r5f-memory@9c900000 [ 0.000000] OF: reserved mem: 0x000000009e780000..0x000000009e7fffff (512 KiB) nomap non-reusable tfa@9e780000 [ 0.000000] OF: reserved mem: 0x000000009e800000..0x000000009fffffff (24576 KiB) nomap non-reusable optee@9e800000 [ 0.000000] OF: reserved mem: 0x0000000093500000..0x000000009b4fffff (131072 KiB) nomap non-reusable rtos-framebuffer-memory@93500000 [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000bfffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x00000000934fffff] [ 0.000000] node 0: [mem 0x0000000093500000-0x000000009e6fffff] [ 0.000000] node 0: [mem 0x000000009e700000-0x000000009e77ffff] [ 0.000000] node 0: [mem 0x000000009e780000-0x000000009fffffff] [ 0.000000] node 0: [mem 0x00000000a0000000-0x00000000bfffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000bfffffff] [ 0.000000] cma: Reserved 32 MiB at 0x00000000bce00000 on node -1 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: Trusted OS migration not required [ 0.000000] psci: SMC Calling Convention v1.5 [ 0.000000] percpu: Embedded 22 pages/cpu s50520 r8192 d31400 u90112 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] alternatives: applying boot alternatives [ 0.000000] Kernel command line: console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 root=/dev/mmcblk0p2 rw rootfstype=ext4 rootwait mem=1G [ 0.000000] Dentry cache hash table entries: 131072 (order: 8, 1048576 bytes, linear) [ 0.000000] Inode-cache hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 262144 [ 0.000000] mem auto-init: stack:all(zero), heap alloc:off, heap free:off [ 0.000000] software IO TLB: SWIOTLB bounce buffer size adjusted to 1MB [ 0.000000] software IO TLB: area num 4. [ 0.000000] software IO TLB: mapped [mem 0x00000000bcc80000-0x00000000bcd80000] (1MB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=512 to nr_cpu_ids=4. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] RCU Tasks: Setting shift to 2 and lim to 1 rcu_task_cb_adjust=1 rcu_task_cpu_ids=4. [ 0.000000] RCU Tasks Trace: Setting shift to 2 and lim to 1 rcu_task_cb_adjust=1 rcu_task_cpu_ids=4. [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 256 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] Root IRQ handler: gic_handle_irq [ 0.000000] GICv3: GICv3 features: 16 PPIs [ 0.000000] GICv3: GICD_CTRL.DS=0, SCR_EL3.FIQ=1 [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000001880000 [ 0.000000] ITS [mem 0x01820000-0x0182ffff] [ 0.000000] ITS@0x0000000001820000: Devices Table too large, reduce ids 20->19 [ 0.000000] ITS@0x0000000001820000: allocated 524288 Devices @80800000 (flat, esz 8, psz 64K, shr 0) [ 0.000000] ITS: using cache flushing for cmd queue [ 0.000000] GICv3: using LPI property table @0x0000000080050000 [ 0.000000] GIC: using cache flushing for LPI property table [ 0.000000] GICv3: CPU0: using allocated LPI pending table @0x0000000080060000 [ 0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention. [ 0.000000] arch_timer: cp15 timer(s) running at 200.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0x3ffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns [ 0.000000] sched_clock: 58 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns