**** Build of configuration Debug for project uartecho_TivaTM4C1294NCPDT **** "C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all 'Building file: ../uartecho.cfg' 'Invoking: XDCtools' "C:/ti/xdctools_3_30_01_25_core/xs" --xdcpath="C:/ti/tirtos_tivac_2_00_01_23/packages;C:/ti/tirtos_tivac_2_00_01_23/products/bios_6_40_01_15/packages;C:/ti/tirtos_tivac_2_00_01_23/products/ndk_2_23_01_01/packages;C:/ti/tirtos_tivac_2_00_01_23/products/uia_2_00_00_28/packages;C:/ti/ccsv6/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M4F -p ti.platforms.tiva:TM4C1294NCPDT -r release -c "C:/ti/ccsv6/tools/compiler/ti-cgt-arm_15.12.1.LTS" "../uartecho.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring uartecho.xem4f from package/cfg/uartecho_pem4f.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making D:/RTOS-PROJECTS/WORKSPACE/uartecho_TivaTM4C1294NCPDT/src/sysbios/sysbios.aem4f ... gmake[1]: Entering directory `D:/RTOS-PROJECTS/WORKSPACE/uartecho_TivaTM4C1294NCPDT/src/sysbios' gmake[1]: Nothing to be done for `all'. gmake[1]: Leaving directory `D:/RTOS-PROJECTS/WORKSPACE/uartecho_TivaTM4C1294NCPDT/src/sysbios' Build of libraries done. clem4f package/cfg/uartecho_pem4f.c ... 'Finished building: ../uartecho.cfg' ' ' 'Building file: ../EK_TM4C1294XL.c' 'Invoking: ARM Compiler' "C:/ti/ccsv6/tools/compiler/ti-cgt-arm_15.12.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --include_path="C:/ti/tirtos_tivac_2_00_01_23/products/TivaWare_C_Series-2.1.0.12573c" --include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-arm_15.12.1.LTS/include" -g --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=ccs --define=TIVAWARE --diag_wrap=off --diag_warning=225 --display_error_number --gen_func_subsections=on --abi=eabi --preproc_with_compile --preproc_dependency="EK_TM4C1294XL.d" --cmd_file="configPkg/compiler.opt" "../EK_TM4C1294XL.c" >> Compilation failure subdir_rules.mk:7: recipe for target 'EK_TM4C1294XL.obj' failed "C:/ti/tirtos_tivac_2_00_01_23/packages/ti/drivers/qei/QEITiva.h", line 65: error #20: identifier "QEI_FxnTable" is undefined "C:/ti/tirtos_tivac_2_00_01_23/packages/ti/drivers/qei/QEITiva.h", line 105: error #20: identifier "QEI_CAPTURE_Mode" is undefined "C:/ti/tirtos_tivac_2_00_01_23/packages/ti/drivers/qei/QEITiva.h", line 107: error #20: identifier "QEI_RESET_Mode" is undefined "C:/ti/tirtos_tivac_2_00_01_23/packages/ti/drivers/qei/QEITiva.h", line 108: error #20: identifier "QEI_SIGNAL_Mode" is undefined "C:/ti/tirtos_tivac_2_00_01_23/packages/ti/drivers/qei/QEITiva.h", line 109: error #20: identifier "QEI_SWAP_Mode" is undefined "C:/ti/tirtos_tivac_2_00_01_23/packages/ti/drivers/qei/QEITiva.h", line 110: error #20: identifier "QEI_VEL_DIV" is undefined "../EK_TM4C1294XL.c", line 561: error #20: identifier "QEI_Config" is undefined "../EK_TM4C1294XL.c", line 591: warning #225-D: function "QEI_init" declared implicitly 7 errors detected in the compilation of "../EK_TM4C1294XL.c". gmake: *** [EK_TM4C1294XL.obj] Error 1 'Building file: ../uartecho.c' 'Invoking: ARM Compiler' "C:/ti/ccsv6/tools/compiler/ti-cgt-arm_15.12.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --include_path="C:/ti/tirtos_tivac_2_00_01_23/products/TivaWare_C_Series-2.1.0.12573c" --include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-arm_15.12.1.LTS/include" -g --gcc --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=ccs --define=TIVAWARE --diag_wrap=off --diag_warning=225 --display_error_number --gen_func_subsections=on --abi=eabi --preproc_with_compile --preproc_dependency="uartecho.d" --cmd_file="configPkg/compiler.opt" "../uartecho.c" >> Compilation failure subdir_rules.mk:14: recipe for target 'uartecho.obj' failed "../uartecho.c", line 97: error #20: identifier "QEI_Handle" is undefined "../uartecho.c", line 98: error #20: identifier "QEI_Params" is undefined "../uartecho.c", line 102: warning #225-D: function "QEI_Params_init" declared implicitly "../uartecho.c", line 103: error #20: identifier "QEI_CAPTURE_A_B" is undefined "../uartecho.c", line 104: error #20: identifier "QEI_NO_RESET" is undefined "../uartecho.c", line 105: error #20: identifier "QEI_QUADRATURE" is undefined "../uartecho.c", line 106: error #20: identifier "QEI_NO_SWAP" is undefined "../uartecho.c", line 107: error #20: identifier "QEI_VELDV_1" is undefined "../uartecho.c", line 110: warning #225-D: function "QEI_open" declared implicitly "../uartecho.c", line 126: warning #225-D: function "QEI_read" declared implicitly "../uartecho.c", line 99: warning #179-D: variable "echoPrompt" was declared but never referenced 7 errors detected in the compilation of "../uartecho.c". gmake: *** [uartecho.obj] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****