// Nokia5110.c
// Runs on LM4F120/TM4C123
// Use SSI0 to send an 8-bit code to the Nokia5110 48x84
// pixel LCD to display text, images, or other information.
// Daniel Valvano
// September 16, 2013

// Font table, initialization, and other functions based
// off of Nokia_5110_Example from Spark Fun:
// 7-17-2011
// Spark Fun Electronics 2011
// Nathan Seidle
// http://dlnmh9ip6v2uc.cloudfront.net/datasheets/LCD/Monochrome/Nokia_5110_Example.pde

/* This example accompanies the book
   "Embedded Systems: Real Time Interfacing to Arm Cortex M Microcontrollers",
   ISBN: 978-1463590154, Jonathan Valvano, copyright (c) 2013

 Copyright 2013 by Jonathan W. Valvano, valvano@mail.utexas.edu
    You may use, edit, run or distribute this file
    as long as the above copyright notice remains
 THIS SOFTWARE IS PROVIDED "AS IS".  NO WARRANTIES, WHETHER EXPRESS, IMPLIED
 OR STATUTORY, INCLUDING, BUT NOT LIMITED TO, IMPLIED WARRANTIES OF
 MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE APPLY TO THIS SOFTWARE.
 VALVANO SHALL NOT, IN ANY CIRCUMSTANCES, BE LIABLE FOR SPECIAL, INCIDENTAL,
 OR CONSEQUENTIAL DAMAGES, FOR ANY REASON WHATSOEVER.
 For more information about my classes, my research, and my books, see
 http://users.ece.utexas.edu/~valvano/
 */

// Blue Nokia 5110
// ---------------
// Signal        (Nokia 5110) LaunchPad pin
// Reset         (RST, pin 1) connected to PA7
// SSI0Fss       (CE,  pin 2) connected to PA3
// Data/Command  (DC,  pin 3) connected to PA6
// SSI0Tx        (Din, pin 4) connected to PA5
// SSI0Clk       (Clk, pin 5) connected to PA2
// 3.3V          (Vcc, pin 6) power
// back light    (BL,  pin 7) not connected, consists of 4 white LEDs which draw ~80mA total
// Ground        (Gnd, pin 8) ground

// Red SparkFun Nokia 5110 (LCD-10168)
// -----------------------------------
// Signal        (Nokia 5110) LaunchPad pin
// 3.3V          (VCC, pin 1) power
// Ground        (GND, pin 2) ground
// SSI0Fss       (SCE, pin 3) connected to PA3
// Reset         (RST, pin 4) connected to PA7
// Data/Command  (D/C, pin 5) connected to PA6
// SSI0Tx        (DN,  pin 6) connected to PA5
// SSI0Clk       (SCLK, pin 7) connected to PA2
// back light    (LED, pin 8) not connected, consists of 4 white LEDs which draw ~80mA total

#include "Nokia5110.h"

#define DC                      (*((volatile unsigned long *)0x40004100))
#define DC_COMMAND              0
#define DC_DATA                 0x40
#define RESET                   (*((volatile unsigned long *)0x40004200))
#define RESET_LOW               0
#define RESET_HIGH              0x80
#define GPIO_PORTA_DIR_R        (*((volatile unsigned long *)0x40004400))
#define GPIO_PORTA_AFSEL_R      (*((volatile unsigned long *)0x40004420))
#define GPIO_PORTA_DEN_R        (*((volatile unsigned long *)0x4000451C))
#define GPIO_PORTA_AMSEL_R      (*((volatile unsigned long *)0x40004528))
#define GPIO_PORTA_PCTL_R       (*((volatile unsigned long *)0x4000452C))
#define SSI0_CR0_R              (*((volatile unsigned long *)0x40008000))
#define SSI0_CR1_R              (*((volatile unsigned long *)0x40008004))
#define SSI0_DR_R               (*((volatile unsigned long *)0x40008008))
#define SSI0_SR_R               (*((volatile unsigned long *)0x4000800C))
#define SSI0_CPSR_R             (*((volatile unsigned long *)0x40008010))
#define SSI0_CC_R               (*((volatile unsigned long *)0x40008FC8))
#define SSI_CR0_SCR_M           0x0000FF00  // SSI Serial Clock Rate
#define SSI_CR0_SPH             0x00000080  // SSI Serial Clock Phase
#define SSI_CR0_SPO             0x00000040  // SSI Serial Clock Polarity
#define SSI_CR0_FRF_M           0x00000030  // SSI Frame Format Select
#define SSI_CR0_FRF_MOTO        0x00000000  // Freescale SPI Frame Format
#define SSI_CR0_DSS_M           0x0000000F  // SSI Data Size Select
#define SSI_CR0_DSS_8           0x00000007  // 8-bit data
#define SSI_CR1_MS              0x00000004  // SSI Master/Slave Select
#define SSI_CR1_SSE             0x00000002  // SSI Synchronous Serial Port
                                            // Enable
#define SSI_SR_BSY              0x00000010  // SSI Busy Bit
#define SSI_SR_TNF              0x00000002  // SSI Transmit FIFO Not Full
#define SSI_CPSR_CPSDVSR_M      0x000000FF  // SSI Clock Prescale Divisor
#define SSI_CC_CS_M             0x0000000F  // SSI Baud Clock Source
#define SSI_CC_CS_SYSPLL        0x00000000  // Either the system clock (if the
                                            // PLL bypass is in effect) or the
                                            // PLL output (default)
#define SYSCTL_RCGC1_R          (*((volatile unsigned long *)0x400FE104))
#define SYSCTL_RCGC2_R          (*((volatile unsigned long *)0x400FE108))
#define SYSCTL_RCGC1_SSI0       0x00000010  // SSI0 Clock Gating Control
#define SYSCTL_RCGC2_GPIOA      0x00000001  // port A Clock Gating Control

enum typeOfWrite{
  COMMAND,                              // the transmission is an LCD command
  DATA                                  // the transmission is data
};
// The Data/Command pin must be valid when the eighth bit is
// sent.  The SSI module has hardware input and output FIFOs
// that are 8 locations deep.  Based on the observation that
// the LCD interface tends to send a few commands and then a
// lot of data, the FIFOs are not used when writing
// commands, and they are used when writing data.  This
// ensures that the Data/Command pin status matches the byte
// that is actually being transmitted.
// The write command operation waits until all data has been
// sent, configures the Data/Command pin for commands, sends
// the command, and then waits for the transmission to
// finish.
// The write data operation waits until there is room in the
// transmit FIFO, configures the Data/Command pin for data,
// and then adds the data to the transmit FIFO.

// This is a helper function that sends an 8-bit message to the LCD.
// inputs: type     COMMAND or DATA
//         message  8-bit code to transmit
// outputs: none
// assumes: SSI0 and port A have already been initialized and enabled
void static lcdwrite(enum typeOfWrite type, char message){
  if(type == COMMAND){
                                        // wait until SSI0 not busy/transmit FIFO empty
    while((SSI0_SR_R&SSI_SR_BSY)==SSI_SR_BSY){};
    DC = DC_COMMAND;
    SSI0_DR_R = message;                // command out
                                        // wait until SSI0 not busy/transmit FIFO empty
    while((SSI0_SR_R&SSI_SR_BSY)==SSI_SR_BSY){};
  } else{
    while((SSI0_SR_R&SSI_SR_TNF)==0){}; // wait until transmit FIFO not full
    DC = DC_DATA;
    SSI0_DR_R = message;                // data out
  }
}

//********Nokia5110_Init*****************
// Initialize Nokia 5110 48x84 LCD by sending the proper
// commands to the PCD8544 driver.  One new feature of the
// LM4F120 is that its SSIs can get their baud clock from
// either the system clock or from the 16 MHz precision
// internal oscillator.  If the system clock is faster than
// 50 MHz, the SSI baud clock will be faster than the 4 MHz
// maximum of the Nokia 5110.
// inputs: none
// outputs: none
// assumes: system clock rate of 50 MHz or less
void Nokia5110_Init(void){
  volatile unsigned long delay;
  SYSCTL_RCGC1_R |= SYSCTL_RCGC1_SSI0;  // activate SSI0
  SYSCTL_RCGC2_R |= SYSCTL_RCGC2_GPIOA; // activate port A
  delay = SYSCTL_RCGC2_R;               // allow time to finish activating
  GPIO_PORTA_DIR_R |= 0xC0;             // make PA6,7 out
  GPIO_PORTA_AFSEL_R |= 0x2C;           // enable alt funct on PA2,3,5
  GPIO_PORTA_AFSEL_R &= ~0xC0;          // disable alt funct on PA6,7
  GPIO_PORTA_DEN_R |= 0xEC;             // enable digital I/O on PA2,3,5,6,7
                                        // configure PA2,3,5 as SSI
  GPIO_PORTA_PCTL_R = (GPIO_PORTA_PCTL_R&0xFF0F00FF)+0x00202200;
                                        // configure PA6,7 as GPIO
  GPIO_PORTA_PCTL_R = (GPIO_PORTA_PCTL_R&0x00FFFFFF)+0x00000000;
  GPIO_PORTA_AMSEL_R &= ~0xEC;          // disable analog functionality on PA2,3,5,6,7
  SSI0_CR1_R &= ~SSI_CR1_SSE;           // disable SSI
  SSI0_CR1_R &= ~SSI_CR1_MS;            // master mode
                                        // configure for system clock/PLL baud clock source
  SSI0_CC_R = (SSI0_CC_R&~SSI_CC_CS_M)+SSI_CC_CS_SYSPLL;
                                        // clock divider for 3.125 MHz SSIClk (50 MHz PIOSC/16)
  SSI0_CPSR_R = (SSI0_CPSR_R&~SSI_CPSR_CPSDVSR_M)+16;
  SSI0_CR0_R &= ~(SSI_CR0_SCR_M |       // SCR = 0 (3.125 Mbps data rate)
                  SSI_CR0_SPH |         // SPH = 0
                  SSI_CR0_SPO);         // SPO = 0
                                        // FRF = Freescale format
  SSI0_CR0_R = (SSI0_CR0_R&~SSI_CR0_FRF_M)+SSI_CR0_FRF_MOTO;
                                        // DSS = 8-bit data
  SSI0_CR0_R = (SSI0_CR0_R&~SSI_CR0_DSS_M)+SSI_CR0_DSS_8;
  SSI0_CR1_R |= SSI_CR1_SSE;            // enable SSI

  RESET = RESET_LOW;                    // reset the LCD to a known state
  for(delay=0; delay<10; delay=delay+1);// delay minimum 100 ns
  RESET = RESET_HIGH;                   // negative logic

  lcdwrite(COMMAND, 0x21);              // chip active; horizontal addressing mode (V = 0); use extended instruction set (H = 1)
                                        // set LCD Vop (contrast), which may require some tweaking:
  lcdwrite(COMMAND, CONTRAST);          // try 0xB1 (for 3.3V red SparkFun), 0xB8 (for 3.3V blue SparkFun), 0xBF if your display is too dark, or 0x80 to 0xFF if experimenting
  lcdwrite(COMMAND, 0x04);              // set temp coefficient
  lcdwrite(COMMAND, 0x14);              // LCD bias mode 1:48: try 0x13 or 0x14

  lcdwrite(COMMAND, 0x20);              // we must send 0x20 before modifying the display control mode
  lcdwrite(COMMAND, 0x0C);              // set display control to normal mode: 0x0D for inverse
}

//********Nokia5110_OutChar*****************
// Print a character to the Nokia 5110 48x84 LCD.  The
// character will be printed at the current cursor position,
// the cursor will automatically be updated, and it will
// wrap to the next row or back to the top if necessary.
// One blank column of pixels will be printed on either side
// of the character for readability.  Since characters are 8
// pixels tall and 5 pixels wide, 12 characters fit per row,
// and there are six rows.
// inputs: data  character to print
// outputs: none
// assumes: LCD is in default horizontal addressing mode (V = 0)
void Nokia5110_OutChar(unsigned char data){
  int i;
  lcdwrite(DATA, 0x00);                 // blank vertical line padding
  for(i=0; i<5; i=i+1){
    lcdwrite(DATA, ASCII[data - 0x20][i]);
  }
  lcdwrite(DATA, 0x00);                 // blank vertical line padding
}

//********Nokia5110_OutString*****************
// Print a string of characters to the Nokia 5110 48x84 LCD.
// The string will automatically wrap, so padding spaces may
// be needed to make the output look optimal.
// inputs: ptr  pointer to NULL-terminated ASCII string
// outputs: none
// assumes: LCD is in default horizontal addressing mode (V = 0)
void Nokia5110_OutString(char *ptr){
  while(*ptr){
    Nokia5110_OutChar((unsigned char)*ptr);
    ptr = ptr + 1;
  }
}

//********Nokia5110_OutUDec*****************
// Output a 16-bit number in unsigned decimal format with a
// fixed size of five right-justified digits of output.
// Inputs: n  16-bit unsigned number
// Outputs: none
// assumes: LCD is in default horizontal addressing mode (V = 0)
void Nokia5110_OutUDec(unsigned short n){
  if(n < 10){
    Nokia5110_OutString("    ");
    Nokia5110_OutChar(n+'0'); /* n is between 0 and 9 */
  } else if(n<100){
    Nokia5110_OutString("   ");
    Nokia5110_OutChar(n/10+'0'); /* tens digit */
    Nokia5110_OutChar(n%10+'0'); /* ones digit */
  } else if(n<1000){
    Nokia5110_OutString("  ");
    Nokia5110_OutChar(n/100+'0'); /* hundreds digit */
    n = n%100;
    Nokia5110_OutChar(n/10+'0'); /* tens digit */
    Nokia5110_OutChar(n%10+'0'); /* ones digit */
  }
  else if(n<10000){
    Nokia5110_OutChar(' ');
    Nokia5110_OutChar(n/1000+'0'); /* thousands digit */
    n = n%1000;
    Nokia5110_OutChar(n/100+'0'); /* hundreds digit */
    n = n%100;
    Nokia5110_OutChar(n/10+'0'); /* tens digit */
    Nokia5110_OutChar(n%10+'0'); /* ones digit */
  }
  else {
    Nokia5110_OutChar(n/10000+'0'); /* ten-thousands digit */
    n = n%10000;
    Nokia5110_OutChar(n/1000+'0'); /* thousands digit */
    n = n%1000;
    Nokia5110_OutChar(n/100+'0'); /* hundreds digit */
    n = n%100;
    Nokia5110_OutChar(n/10+'0'); /* tens digit */
    Nokia5110_OutChar(n%10+'0'); /* ones digit */
  }
}

//********Nokia5110_SetCursor*****************
// Move the cursor to the desired X- and Y-position.  The
// next character will be printed here.  X=0 is the leftmost
// column.  Y=0 is the top row.
// inputs: newX  new X-position of the cursor (0<=newX<=11)
//         newY  new Y-position of the cursor (0<=newY<=5)
// outputs: none
void Nokia5110_SetCursor(unsigned char newX, unsigned char newY){
  if((newX > 11) || (newY > 5)){        // bad input
    return;                             // do nothing
  }
  // multiply newX by 7 because each character is 7 columns wide
  lcdwrite(COMMAND, 0x80|(newX*7));     // setting bit 7 updates X-position
  lcdwrite(COMMAND, 0x40|newY);         // setting bit 6 updates Y-position
}

//********Nokia5110_Clear*****************
// Clear the LCD by writing zeros to the entire screen and
// reset the cursor to (0,0) (top left corner of screen).
// inputs: none
// outputs: none
void Nokia5110_Clear(void){
  int i;
  for(i=0; i<(MAX_X*MAX_Y/8); i=i+1){
    lcdwrite(DATA, 0x00);
  }
  Nokia5110_SetCursor(0, 0);
}

//********Nokia5110_DrawFullImage*****************
// Fill the whole screen by drawing a 48x84 bitmap image.
// inputs: ptr  pointer to 504 byte bitmap
// outputs: none
// assumes: LCD is in default horizontal addressing mode (V = 0)
void Nokia5110_DrawFullImage(const char *ptr){
  int i;
  Nokia5110_SetCursor(0, 0);
  for(i=0; i<(MAX_X*MAX_Y/8); i=i+1){
    lcdwrite(DATA, ptr[i]);
  }
}