Time [s],Packet ID,MOSI,MISO 0.000000000000000,0,0x80, 0.000001632000000,0,0x81, 0.000003264000000,0,0x03, 0.167827624000000,0,0x01, 0.167829256000000,0,0x02, 0.167830880000000,0,0x01, 0.339265352000000,0,0x01, 0.339266976000000,0,0x81, 0.339268608000000,0,0x01, 0.506126496000000,0,0x80, 0.506128128000000,0,0x83, 0.506129760000000,0,0x03, 0.675963664000000,0,0x80, 0.675965296000000,0,0x83, 0.675966928000000,0,0x03, 0.842658480000000,0,0x80, 0.842660112000000,0,0x83, 0.842661744000000,0,0x03, 1.012745648000000,0,0x80, 1.012747280000000,0,0x81, 1.012748912000000,0,0x01, 1.182049120000000,0,0x01, 1.182050752000000,0,0x02, 1.182052376000000,0,0x01, 1.353211008000000,0,0x01, 1.353212640000000,0,0x02, 1.353214264000000,0,0x01, 1.523284544000000,0,0x81, 1.523286176000000,0,0x02, 1.523287800000000,0,0x01, 1.692477184000000,0,0x01, 1.692478808000000,0,0x81, 1.692480440000000,0,0x01, 1.862212648000000,0,0x81, 1.862214280000000,0,0x02, 1.862215904000000,0,0x01, 2.036054136000000,0,0x81, 2.036055768000000,0,0x02, 2.036057392000000,0,0x01, 2.211083168000000,0,0x01, 2.211084800000000,0,0x02, 2.211086424000000,0,0x01, 2.384303856000000,0,0x01, 2.384305480000000,0,0x81, 2.384307112000000,0,0x01, 2.554037024000000,0,0x80, 2.554038656000000,0,0x02, 2.554040280000000,0,0x01, 2.724111896000000,0,0x01, 2.724113520000000,0,0x81, 2.724115152000000,0,0x01, 2.892326080000000,0,0x80, 2.892327712000000,0,0x81, 2.892329344000000,0,0x03, 3.060881400000000,0,0x01, 3.060883024000000,0,0x81, 3.060884656000000,0,0x01, 3.228299648000000,0,0x01, 3.228301272000000,0,0x81, 3.228302904000000,0,0x01, 3.398728680000000,0,0x01, 3.398730304000000,0,0x81, 3.398731936000000,0,0x01, 3.568656752000000,0,0x01, 3.568658376000000,0,0x81, 3.568660008000000,0,0x01, 3.740561256000000,0,0x80, 3.740562888000000,0,0x02, 3.740564520000000,0,0x03, 3.909759440000000,0,0x01, 3.909761064000000,0,0x82, 3.909762696000000,0,0x01, 4.077943344000000,0,0x80, 4.077944976000000,0,0x02, 4.077946608000000,0,0x03, 4.245860144000000,0,0x80, 4.245861776000000,0,0x02, 4.245863400000000,0,0x01, 4.418276136000000,0,0x80, 4.418277768000000,0,0x81, 4.418279400000000,0,0x03, 4.594937248000000,0,0x01, 4.594938872000000,0,0x81, 4.594940504000000,0,0x01, 4.778453824000000,0,0x80, 4.778455456000000,0,0x83, 4.778457088000000,0,0x03, 4.947135200000000,0,0x80, 4.947136832000000,0,0x02, 4.947138456000000,0,0x01,