=========================== USB Port1 =========================== Connection Status : 0x02 (Device failed enumeration) Port Chain : 1-1 Properties : 0x01 IsUserConnectable : yes PortIsDebugCapable : no PortHasMultiCompanions : no PortConnectorIsTypeC : no ConnectionIndex : 0x01 (Port 1) CompanionIndex : 0 CompanionHubSymLnk : USB#ROOT_HUB30#4&ddd72e7&0&0#{f18a0e88-c30c-11d0-8815-00a0c906bed8} CompanionPortNumber : 0x11 (Port 17) -> CompanionPortChain : 1-17 ========================== Summary ========================= Vendor ID : 0x0000 (USB Implementers Forum) Product ID : 0x0000 USB version : 1.10 Port maximum Speed : High-Speed (Companion Port 1-17 supports SuperSpeed) Device maximum Speed : Full-Speed Device Connection Speed : Full-Speed Device Manager Problem : 43 (CM_PROB_FAILED_POST_START) Used Endpoints : 1 ======================== USB Device ======================== +++++++++++++++++ Device Information ++++++++++++++++++ Device Description : Unknown USB Device (Invalid Configuration Descriptor) Device ID : USB\VID_0000&PID_0006\5&2F869293&0&1 Hardware IDs : USB\CONFIGURATION_DESCRIPTOR_VALIDATION_FAILURE Driver KeyName : {36fc9e60-c465-11cf-8056-444553540000}\0038 (GUID_DEVCLASS_USB) Driver Inf : C:\WINDOWS\inf\usb.inf Legacy BusType : PNPBus Class : USB Class GUID : {36fc9e60-c465-11cf-8056-444553540000} (GUID_DEVCLASS_USB) Enumerator : USB PDO : \Device\USBPDO-10 Location Info : Port_#0001.Hub_#0001 Manufacturer Info : (Standard USB Host Controller) Capabilities : 0x64 (Removable, SilentInstall, RawDeviceOK) Status : 0x01806400 (DN_HAS_PROBLEM, DN_DISABLEABLE, DN_REMOVABLE, DN_NT_ENUMERATOR, DN_NT_DRIVER) Problem Code : 43 (CM_PROB_FAILED_POST_START) Address : 1 HcDisableSelectiveSuspend: 0 EnableSelectiveSuspend : 0 SelectiveSuspendEnabled : 0 EnhancedPowerMgmtEnabled : 0 IdleInWorkingState : 0 WakeFromSleepState : 0 Power State : D3 (supported: D0, D3, wake from D0) ---------------- Connection Information --------------- Connection Index : 0x01 (Port 1) Connection Status : 0x02 (DeviceFailedEnumeration) Current Config Value : 0x00 (Configuration 0) Device Address : 0x3E (62) Is Hub : 0x00 (no) Device Bus Speed : 0x01 (Full-Speed) Number Of Open Pipes : 0x00 (0 pipes to data endpoints) Data (HexDump) : 01 00 00 00 12 01 10 01 FF 00 00 40 00 00 00 00 ...........@.... 00 00 01 02 03 01 00 01 00 3E 00 00 00 00 00 02 .........>...... 00 00 00 ... --------------- Connection Information V2 ------------- Connection Index : 0x01 (1) Length : 0x10 (16 bytes) SupportedUsbProtocols : 0x03 Usb110 : 1 (yes, port supports USB 1.1) Usb200 : 1 (yes, port supports USB 2.0) Usb300 : 0 (no, port not supports USB 3.0) -> but Companion Port 1-17 does ReservedMBZ : 0x00 Flags : 0x00 DevIsOpAtSsOrHigher : 0 (Device is not operating at SuperSpeed or higher) DevIsSsCapOrHigher : 0 (Device is not SuperSpeed capable or higher) DevIsOpAtSsPlusOrHigher : 0 (Device is not operating at SuperSpeedPlus or higher) DevIsSsPlusCapOrHigher : 0 (Device is not SuperSpeedPlus capable or higher) ReservedMBZ : 0x00 Data (HexDump) : 01 00 00 00 10 00 00 00 03 00 00 00 00 00 00 00 ................ ---------------------- Device Descriptor ---------------------- bLength : 0x12 (18 bytes) bDescriptorType : 0x01 (Device Descriptor) bcdUSB : 0x110 (USB Version 1.10) bDeviceClass : 0xFF (Vendor Specific) bDeviceSubClass : 0x00 bDeviceProtocol : 0x00 bMaxPacketSize0 : 0x40 (64 bytes) idVendor : 0x0000 (USB Implementers Forum) idProduct : 0x0000 bcdDevice : 0x0000 iManufacturer : 0x01 (String Descriptor 1) iProduct : 0x02 (String Descriptor 2) iSerialNumber : 0x03 (String Descriptor 3) bNumConfigurations : 0x01 (1 Configuration) Data (HexDump) : 12 01 10 01 FF 00 00 40 00 00 00 00 00 00 01 02 .......@........ 03 01 .. -------------------- String Descriptors ------------------- String descriptors are not available (because the device has problem code CM_PROB_FAILED_POST_START)