/****************************************************************************** * * qs_weather_ccs.cmd - CCS linker configuration file for qs_weather. * * Copyright (c) 2013-2014 Texas Instruments Incorporated. All rights reserved. * Software License Agreement * * Texas Instruments (TI) is supplying this software for use solely and * exclusively on TI's microcontroller products. The software is owned by * TI and/or its suppliers, and is protected under applicable copyright * laws. You may not combine this software with "viral" open-source * software in order to form a larger program. * * THIS SOFTWARE IS PROVIDED "AS IS" AND WITH ALL FAULTS. * NO WARRANTIES, WHETHER EXPRESS, IMPLIED OR STATUTORY, INCLUDING, BUT * NOT LIMITED TO, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR * A PARTICULAR PURPOSE APPLY TO THIS SOFTWARE. TI SHALL NOT, UNDER ANY * CIRCUMSTANCES, BE LIABLE FOR SPECIAL, INCIDENTAL, OR CONSEQUENTIAL * DAMAGES, FOR ANY REASON WHATSOEVER. * * This is part of revision 2.1.0.12573 of the DK-TM4C129X Firmware Package. * *****************************************************************************/ --retain=g_pfnVectors /* The following command line options are set as part of the CCS project. */ /* If you are building using the command line, or for some reason want to */ /* define them here, you can uncomment and modify these lines as needed. */ /* If you are using CCS for building, it is probably better to make any such */ /* modifications in your CCS project and leave this file alone. */ /* */ /* --heap_size=0 */ /* --stack_size=256 */ /* --library=rtsv7M3_T_le_eabi.lib */ /* The starting address of the application. Normally the interrupt vectors */ /* must be located at the beginning of the application. */ #define APP_BASE 0x00000000 #define RAM_BASE 0x20000000 /* System memory map */ MEMORY { /* Application stored in and executes from internal flash */ FLASH (RX) : origin = APP_BASE, length = 0x00100000 /* Application uses internal RAM for data */ SRAM (RWX) : origin = 0x20000000, length = 0x00040000 } /* Section allocation in memory */ SECTIONS { .intvecs: > APP_BASE .text : > FLASH .const : > FLASH .cinit : > FLASH .pinit : > FLASH .init_array : > FLASH .vtable : > RAM_BASE .data : > SRAM .bss : > SRAM .sysmem : > SRAM .stack : > SRAM } __STACK_TOP = __stack + 1024;