// SPDX-License-Identifier: GPL-2.0-or-later
/*
 * OMAP2 McSPI controller driver
 *
 * Copyright (C) 2005, 2006 Nokia Corporation
 * Author:	Samuel Ortiz <samuel.ortiz@nokia.com> and
 *		Juha Yrjola <juha.yrjola@nokia.com>
 */

#include <linux/kernel.h>
#include <linux/interrupt.h>
#include <linux/module.h>
#include <linux/device.h>
#include <linux/delay.h>
#include <linux/dma-mapping.h>
#include <linux/dmaengine.h>
#include <linux/pinctrl/consumer.h>
#include <linux/platform_device.h>
#include <linux/err.h>
#include <linux/clk.h>
#include <linux/io.h>
#include <linux/slab.h>
#include <linux/pm_runtime.h>
#include <linux/of.h>
#include <linux/of_device.h>
#include <linux/gcd.h>

#include <linux/spi/spi.h>

#include "internals.h"

#include <linux/platform_data/spi-omap2-mcspi.h>

#define OMAP2_MCSPI_MAX_FREQ		48000000
#define OMAP2_MCSPI_MAX_DIVIDER		4096
#define OMAP2_MCSPI_MAX_FIFODEPTH	64
#define OMAP2_MCSPI_MAX_FIFOWCNT	0xFFFF
#define SPI_AUTOSUSPEND_TIMEOUT		2000

#define OMAP2_MCSPI_REVISION		0x00
#define OMAP2_MCSPI_SYSSTATUS		0x14
#define OMAP2_MCSPI_IRQSTATUS		0x18
#define OMAP2_MCSPI_IRQENABLE		0x1c
#define OMAP2_MCSPI_WAKEUPENABLE	0x20
#define OMAP2_MCSPI_SYST		0x24
#define OMAP2_MCSPI_MODULCTRL		0x28
#define OMAP2_MCSPI_XFERLEVEL		0x7c

/* per-channel banks, 0x14 bytes each, first is: */
#define OMAP2_MCSPI_CHCONF0		0x2c
#define OMAP2_MCSPI_CHSTAT0		0x30
#define OMAP2_MCSPI_CHCTRL0		0x34
#define OMAP2_MCSPI_TX0			0x38
#define OMAP2_MCSPI_RX0			0x3c

/* per-register bitmasks: */
#define OMAP2_MCSPI_IRQSTATUS_EOW	BIT(17)

#define OMAP2_MCSPI_MODULCTRL_SINGLE	BIT(0)
#define OMAP2_MCSPI_MODULCTRL_MS	BIT(2)
#define OMAP2_MCSPI_MODULCTRL_STEST	BIT(3)

#define OMAP2_MCSPI_CHCONF_PHA		BIT(0)
#define OMAP2_MCSPI_CHCONF_POL		BIT(1)
#define OMAP2_MCSPI_CHCONF_CLKD_MASK	(0x0f << 2)
#define OMAP2_MCSPI_CHCONF_EPOL		BIT(6)
#define OMAP2_MCSPI_CHCONF_WL_MASK	(0x1f << 7)
#define OMAP2_MCSPI_CHCONF_TRM_RX_ONLY	BIT(12)
#define OMAP2_MCSPI_CHCONF_TRM_TX_ONLY	BIT(13)
#define OMAP2_MCSPI_CHCONF_TRM_MASK	(0x03 << 12)
#define OMAP2_MCSPI_CHCONF_DMAW		BIT(14)
#define OMAP2_MCSPI_CHCONF_DMAR		BIT(15)
#define OMAP2_MCSPI_CHCONF_DPE0		BIT(16)
#define OMAP2_MCSPI_CHCONF_DPE1		BIT(17)
#define OMAP2_MCSPI_CHCONF_IS		BIT(18)
#define OMAP2_MCSPI_CHCONF_TURBO	BIT(19)
#define OMAP2_MCSPI_CHCONF_FORCE	BIT(20)
#define OMAP2_MCSPI_CHCONF_FFET		BIT(27)
#define OMAP2_MCSPI_CHCONF_FFER		BIT(28)
#define OMAP2_MCSPI_CHCONF_CLKG		BIT(29)

#define OMAP2_MCSPI_CHSTAT_RXS		BIT(0)
#define OMAP2_MCSPI_CHSTAT_TXS		BIT(1)
#define OMAP2_MCSPI_CHSTAT_EOT		BIT(2)
#define OMAP2_MCSPI_CHSTAT_TXFFE	BIT(3)

#define OMAP2_MCSPI_CHCTRL_EN		BIT(0)
#define OMAP2_MCSPI_CHCTRL_EXTCLK_MASK	(0xff << 8)

#define OMAP2_MCSPI_WAKEUPENABLE_WKEN	BIT(0)

/* We have 2 DMA channels per CS, one for RX and one for TX */
struct omap2_mcspi_dma {
	struct dma_chan *dma_tx;
	struct dma_chan *dma_rx;
	char dma_rx_ch_name[14];
	char dma_tx_ch_name[14];
};

/* use PIO for small transfers, avoiding DMA setup/teardown overhead and
 * cache operations; better heuristics consider wordsize and bitrate.
 */
#define DMA_MIN_BYTES			(12)


/*
 * Used for context save and restore, structure members to be updated whenever
 * corresponding registers are modified.
 */
struct omap2_mcspi_regs {
	u32 modulctrl;
	u32 wakeupenable;
	struct list_head cs;
};

struct omap2_mcspi {
	struct completion	txrxdone;
	struct spi_controller	*ctlr;
	/* Virtual base address of the controller */
	void __iomem		*base;
	unsigned long		phys;
	/* SPI1 has 4 channels, while SPI2 has 2 */
	struct omap2_mcspi_dma	*dma_channels;
	struct device		*dev;
	struct omap2_mcspi_regs ctx;
	struct clk		*ref_clk;
	int			fifo_depth;
	bool			target_aborted;
	unsigned int		pin_dir:1;
	size_t			max_xfer_len;
	u32			ref_clk_hz;
	bool			use_multi_mode;
	bool			last_msg_kept_cs;
};

struct omap2_mcspi_cs {
	void __iomem		*base;
	unsigned long		phys;
	int			word_len;
	u16			mode;
	struct list_head	node;
	/* Context save and restore shadow register */
	u32			chconf0, chctrl0;
};

static inline void mcspi_write_reg(struct spi_controller *ctlr,
		int idx, u32 val)
{
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(ctlr);

	writel_relaxed(val, mcspi->base + idx);
}

static inline u32 mcspi_read_reg(struct spi_controller *ctlr, int idx)
{
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(ctlr);

	return readl_relaxed(mcspi->base + idx);
}

static inline void mcspi_write_cs_reg(const struct spi_device *spi,
		int idx, u32 val)
{
	struct omap2_mcspi_cs	*cs = spi->controller_state;

	writel_relaxed(val, cs->base +  idx);
}

static inline u32 mcspi_read_cs_reg(const struct spi_device *spi, int idx)
{
	struct omap2_mcspi_cs	*cs = spi->controller_state;

	return readl_relaxed(cs->base + idx);
}

static inline u32 mcspi_cached_chconf0(const struct spi_device *spi)
{
	struct omap2_mcspi_cs *cs = spi->controller_state;

	return cs->chconf0;
}

static inline void mcspi_write_chconf0(const struct spi_device *spi, u32 val)
{
	struct omap2_mcspi_cs *cs = spi->controller_state;

	cs->chconf0 = val;
	mcspi_write_cs_reg(spi, OMAP2_MCSPI_CHCONF0, val);
	mcspi_read_cs_reg(spi, OMAP2_MCSPI_CHCONF0);
}

static inline int mcspi_bytes_per_word(int word_len)
{
	if (word_len <= 8)
		return 1;
	else if (word_len <= 16)
		return 2;
	else /* word_len <= 32 */
		return 4;
}

static void omap2_mcspi_set_dma_req(const struct spi_device *spi,
		int is_read, int enable)
{
	u32 l, rw;

	l = mcspi_cached_chconf0(spi);

	if (is_read) /* 1 is read, 0 write */
		rw = OMAP2_MCSPI_CHCONF_DMAR;
	else
		rw = OMAP2_MCSPI_CHCONF_DMAW;

	if (enable)
		l |= rw;
	else
		l &= ~rw;

	mcspi_write_chconf0(spi, l);
}

static void omap2_mcspi_set_enable(const struct spi_device *spi, int enable)
{
	struct omap2_mcspi_cs *cs = spi->controller_state;
	u32 l;

	l = cs->chctrl0;
	if (enable)
		l |= OMAP2_MCSPI_CHCTRL_EN;
	else
		l &= ~OMAP2_MCSPI_CHCTRL_EN;
	cs->chctrl0 = l;
	mcspi_write_cs_reg(spi, OMAP2_MCSPI_CHCTRL0, cs->chctrl0);
	/* Flash post-writes */
	mcspi_read_cs_reg(spi, OMAP2_MCSPI_CHCTRL0);
}

static void omap2_mcspi_set_cs(struct spi_device *spi, bool enable)
{
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(spi->controller);
	u32 l;

	/* The controller handles the inverted chip selects
	 * using the OMAP2_MCSPI_CHCONF_EPOL bit so revert
	 * the inversion from the core spi_set_cs function.
	 */
	if (spi->mode & SPI_CS_HIGH)
		enable = !enable;

	if (spi->controller_state) {
		int err = pm_runtime_resume_and_get(mcspi->dev);
		if (err < 0) {
			dev_err(mcspi->dev, "failed to get sync: %d\n", err);
			return;
		}

		l = mcspi_cached_chconf0(spi);

		/* Only enable chip select manually if single mode is used */
		if (mcspi->use_multi_mode) {
			l &= ~OMAP2_MCSPI_CHCONF_FORCE;
		} else {
			if (enable)
				l &= ~OMAP2_MCSPI_CHCONF_FORCE;
			else
				l |= OMAP2_MCSPI_CHCONF_FORCE;
		}

		mcspi_write_chconf0(spi, l);

		pm_runtime_mark_last_busy(mcspi->dev);
		pm_runtime_put_autosuspend(mcspi->dev);
	}
}

static void omap2_mcspi_set_mode(struct spi_controller *ctlr)
{
	struct omap2_mcspi	*mcspi = spi_controller_get_devdata(ctlr);
	struct omap2_mcspi_regs	*ctx = &mcspi->ctx;
	u32 l;

	/*
	 * Choose host or target mode
	 */
	l = mcspi_read_reg(ctlr, OMAP2_MCSPI_MODULCTRL);
	l &= ~(OMAP2_MCSPI_MODULCTRL_STEST);
	if (spi_controller_is_target(ctlr)) {
		l |= (OMAP2_MCSPI_MODULCTRL_MS);
	} else {
		l &= ~(OMAP2_MCSPI_MODULCTRL_MS);

		/* Enable single mode if needed */
		if (mcspi->use_multi_mode)
			l &= ~OMAP2_MCSPI_MODULCTRL_SINGLE;
		else
			l |= OMAP2_MCSPI_MODULCTRL_SINGLE;
	}
	mcspi_write_reg(ctlr, OMAP2_MCSPI_MODULCTRL, l);

	ctx->modulctrl = l;
}

static void omap2_mcspi_set_fifo(const struct spi_device *spi,
				struct spi_transfer *t, int enable)
{
	struct spi_controller *ctlr = spi->controller;
	struct omap2_mcspi_cs *cs = spi->controller_state;
	struct omap2_mcspi *mcspi;
	unsigned int wcnt;
	int max_fifo_depth, bytes_per_word;
	u32 chconf, xferlevel;

	mcspi = spi_controller_get_devdata(ctlr);

	chconf = mcspi_cached_chconf0(spi);
	if (enable) {
		bytes_per_word = mcspi_bytes_per_word(cs->word_len);
		if (t->len % bytes_per_word != 0)
			goto disable_fifo;

		if (t->rx_buf != NULL && t->tx_buf != NULL)
			max_fifo_depth = OMAP2_MCSPI_MAX_FIFODEPTH / 2;
		else
			max_fifo_depth = OMAP2_MCSPI_MAX_FIFODEPTH;

		wcnt = t->len / bytes_per_word;
		if (wcnt > OMAP2_MCSPI_MAX_FIFOWCNT)
			goto disable_fifo;

		xferlevel = wcnt << 16;
		if (t->rx_buf != NULL) {
			chconf |= OMAP2_MCSPI_CHCONF_FFER;
			xferlevel |= (bytes_per_word - 1) << 8;
		}

		if (t->tx_buf != NULL) {
			chconf |= OMAP2_MCSPI_CHCONF_FFET;
			xferlevel |= bytes_per_word - 1;
		}

		mcspi_write_reg(ctlr, OMAP2_MCSPI_XFERLEVEL, xferlevel);
		mcspi_write_chconf0(spi, chconf);
		mcspi->fifo_depth = max_fifo_depth;

		return;
	}

disable_fifo:
	if (t->rx_buf != NULL)
		chconf &= ~OMAP2_MCSPI_CHCONF_FFER;

	if (t->tx_buf != NULL)
		chconf &= ~OMAP2_MCSPI_CHCONF_FFET;

	mcspi_write_chconf0(spi, chconf);
	mcspi->fifo_depth = 0;
}

static int mcspi_wait_for_reg_bit(void __iomem *reg, unsigned long bit)
{
	unsigned long timeout;

	timeout = jiffies + msecs_to_jiffies(1000);
	while (!(readl_relaxed(reg) & bit)) {
		if (time_after(jiffies, timeout)) {
			if (!(readl_relaxed(reg) & bit))
				return -ETIMEDOUT;
			else
				return 0;
		}
		cpu_relax();
	}
	return 0;
}

static int mcspi_wait_for_completion(struct  omap2_mcspi *mcspi,
				     struct completion *x)
{
	if (spi_controller_is_target(mcspi->ctlr)) {
		if (wait_for_completion_interruptible(x) ||
		    mcspi->target_aborted)
			return -EINTR;
	} else {
		wait_for_completion(x);
	}

	return 0;
}

static void omap2_mcspi_tx_dma(struct spi_device *spi,
				struct spi_transfer *xfer,
				struct dma_slave_config cfg)
{
	struct omap2_mcspi	*mcspi;
	struct omap2_mcspi_dma  *mcspi_dma;
	struct dma_async_tx_descriptor *tx;

	mcspi = spi_controller_get_devdata(spi->controller);
	mcspi_dma = &mcspi->dma_channels[spi_get_chipselect(spi, 0)];

	dmaengine_slave_config(mcspi_dma->dma_tx, &cfg);

	tx = dmaengine_prep_slave_sg(mcspi_dma->dma_tx, xfer->tx_sg.sgl,
				     xfer->tx_sg.nents, DMA_MEM_TO_DEV, DMA_CTRL_ACK);
	if (tx) {
		dmaengine_submit(tx);
	} else {
		/* FIXME: fall back to PIO? */
	}
	dma_async_issue_pending(mcspi_dma->dma_tx);
	omap2_mcspi_set_dma_req(spi, 0, 1);
}

static unsigned
omap2_mcspi_rx_dma(struct spi_device *spi, struct spi_transfer *xfer,
				struct dma_slave_config cfg,
				unsigned es)
{
	struct omap2_mcspi	*mcspi;
	struct omap2_mcspi_dma  *mcspi_dma;
	unsigned int		count, transfer_reduction = 0;
	struct scatterlist	*sg_out[2];
	int			nb_sizes = 0, out_mapped_nents[2], ret, x;
	size_t			sizes[2];
	u32			l;
	int			elements = 0;
	int			word_len, element_count;
	struct omap2_mcspi_cs	*cs = spi->controller_state;
	void __iomem		*chstat_reg = cs->base + OMAP2_MCSPI_CHSTAT0;
	struct dma_async_tx_descriptor *tx;
	dma_cookie_t dma_rx_cookie = 0;
	struct dma_tx_state mcspi_dma_rxstate;
	enum dma_status dma_status;

	mcspi = spi_controller_get_devdata(spi->controller);
	mcspi_dma = &mcspi->dma_channels[spi_get_chipselect(spi, 0)];
	count = xfer->len;

	/*
	 *  In the "End-of-Transfer Procedure" section for DMA RX in OMAP35x TRM
	 *  it mentions reducing DMA transfer length by one element in host
	 *  normal mode.
	 */
	if (mcspi->fifo_depth == 0)
		transfer_reduction = es;

	word_len = cs->word_len;
	l = mcspi_cached_chconf0(spi);

	if (word_len <= 8)
		element_count = count;
	else if (word_len <= 16)
		element_count = count >> 1;
	else /* word_len <= 32 */
		element_count = count >> 2;


	dmaengine_slave_config(mcspi_dma->dma_rx, &cfg);

	/*
	 *  Reduce DMA transfer length by one more if McSPI is
	 *  configured in turbo mode.
	 */
	if ((l & OMAP2_MCSPI_CHCONF_TURBO) && mcspi->fifo_depth == 0)
		transfer_reduction += es;

	if (transfer_reduction) {
		/* Split sgl into two. The second sgl won't be used. */
		sizes[0] = count - transfer_reduction;
		sizes[1] = transfer_reduction;
		nb_sizes = 2;
	} else {
		/*
		 * Don't bother splitting the sgl. This essentially
		 * clones the original sgl.
		 */
		sizes[0] = count;
		nb_sizes = 1;
	}

	ret = sg_split(xfer->rx_sg.sgl, xfer->rx_sg.nents, 0, nb_sizes,
			       sizes, sg_out, out_mapped_nents, GFP_KERNEL);

		if (ret < 0) {
			dev_err(&spi->dev, "sg_split failed\n");
			return 0;
		}

		tx = dmaengine_prep_slave_sg(mcspi_dma->dma_rx, sg_out[0],
				     out_mapped_nents[0], DMA_DEV_TO_MEM, DMA_CTRL_ACK);

	if (tx) {
		dma_rx_cookie = dmaengine_submit(tx);
	} else {
		/* FIXME: fall back to PIO? */
	}

	dma_async_issue_pending(mcspi_dma->dma_rx);
	omap2_mcspi_set_dma_req(spi, 1, 1);

	ret = mcspi_wait_for_completion(mcspi, &mcspi->txrxdone);

	/*
	* Before disabling RX DMA we need to confirm whether DMA RX is complete.
	* This polling completes on the first attempt itself in most cases.
	*/
	do {
		dma_status = dmaengine_tx_status(mcspi_dma->dma_rx, dma_rx_cookie,
										&mcspi_dma_rxstate);
	} while (dma_status != DMA_COMPLETE);

	omap2_mcspi_set_dma_req(spi, 1, 0);
	if (ret || mcspi->target_aborted) {
		dmaengine_terminate_sync(mcspi_dma->dma_rx);
		return 0;
	}

	for (x = 0; x < nb_sizes; x++)
		kfree(sg_out[x]);

	if (mcspi->fifo_depth > 0)
		return count;

	/*
	 *  Due to the DMA transfer length reduction the missing bytes must
	 *  be read manually to receive all of the expected data.
	 */
	omap2_mcspi_set_enable(spi, 0);

	elements = element_count - 1;

	if (l & OMAP2_MCSPI_CHCONF_TURBO) {
		elements--;

		if (!mcspi_wait_for_reg_bit(chstat_reg,
					    OMAP2_MCSPI_CHSTAT_RXS)) {
			u32 w;

			w = mcspi_read_cs_reg(spi, OMAP2_MCSPI_RX0);
			if (word_len <= 8)
				((u8 *)xfer->rx_buf)[elements++] = w;
			else if (word_len <= 16)
				((u16 *)xfer->rx_buf)[elements++] = w;
			else /* word_len <= 32 */
				((u32 *)xfer->rx_buf)[elements++] = w;
		} else {
			int bytes_per_word = mcspi_bytes_per_word(word_len);
			dev_err(&spi->dev, "DMA RX penultimate word empty\n");
			count -= (bytes_per_word << 1);
			omap2_mcspi_set_enable(spi, 1);
			return count;
		}
	}
	if (!mcspi_wait_for_reg_bit(chstat_reg, OMAP2_MCSPI_CHSTAT_RXS)) {
		u32 w;

		w = mcspi_read_cs_reg(spi, OMAP2_MCSPI_RX0);
		if (word_len <= 8)
			((u8 *)xfer->rx_buf)[elements] = w;
		else if (word_len <= 16)
			((u16 *)xfer->rx_buf)[elements] = w;
		else /* word_len <= 32 */
			((u32 *)xfer->rx_buf)[elements] = w;
	} else {
		dev_err(&spi->dev, "DMA RX last word empty\n");
		count -= mcspi_bytes_per_word(word_len);
	}
	omap2_mcspi_set_enable(spi, 1);
	return count;
}

static unsigned
omap2_mcspi_txrx_dma(struct spi_device *spi, struct spi_transfer *xfer)
{
	struct omap2_mcspi	*mcspi;
	struct omap2_mcspi_cs	*cs = spi->controller_state;
	unsigned int		count;
	u8			*rx;
	const u8		*tx;
	struct dma_slave_config	cfg;
	enum dma_slave_buswidth width;
	unsigned es;
	void __iomem		*chstat_reg;
	int			wait_res;
	int ret;

	mcspi = spi_controller_get_devdata(spi->controller);

	if (cs->word_len <= 8) {
		width = DMA_SLAVE_BUSWIDTH_1_BYTE;
		es = 1;
	} else if (cs->word_len <= 16) {
		width = DMA_SLAVE_BUSWIDTH_2_BYTES;
		es = 2;
	} else {
		width = DMA_SLAVE_BUSWIDTH_4_BYTES;
		es = 4;
	}

	count = xfer->len;

	memset(&cfg, 0, sizeof(cfg));
	cfg.src_addr = cs->phys + OMAP2_MCSPI_RX0;
	cfg.dst_addr = cs->phys + OMAP2_MCSPI_TX0;
	cfg.src_addr_width = width;
	cfg.dst_addr_width = width;
	cfg.src_maxburst = 1;
	cfg.dst_maxburst = 1;

	rx = xfer->rx_buf;
	tx = xfer->tx_buf;

	mcspi->target_aborted = false;
	reinit_completion(&mcspi->txrxdone);
	mcspi_write_reg(spi->controller, OMAP2_MCSPI_IRQENABLE,     OMAP2_MCSPI_IRQSTATUS_EOW);
	if (tx)
		omap2_mcspi_tx_dma(spi, xfer, cfg);

	if (rx)
		count = omap2_mcspi_rx_dma(spi, xfer, cfg, es);

	ret = mcspi_wait_for_completion(mcspi, &mcspi->txrxdone);
	omap2_mcspi_set_dma_req(spi, 0, 0);
	if (ret || mcspi->target_aborted)
		return 0;
	/* for TX_ONLY mode, be sure all words have shifted out */
	if (tx && !rx) {
		chstat_reg = cs->base + OMAP2_MCSPI_CHSTAT0;
		if (mcspi->fifo_depth > 0) {
			wait_res = mcspi_wait_for_reg_bit(chstat_reg,
				 OMAP2_MCSPI_CHSTAT_TXFFE);
			if (wait_res < 0)
				dev_err(&spi->dev, "TXFFE timed out\n");
			} else {
				wait_res = mcspi_wait_for_reg_bit(chstat_reg,
					OMAP2_MCSPI_CHSTAT_TXS);
				if (wait_res < 0)
					dev_err(&spi->dev, "TXS timed out\n");
		}
		if (wait_res >= 0 &&
			(mcspi_wait_for_reg_bit(chstat_reg,
					OMAP2_MCSPI_CHSTAT_EOT) < 0))
			dev_err(&spi->dev, "EOT timed out\n");
	}
	return count;
}

static unsigned
omap2_mcspi_txrx_pio(struct spi_device *spi, struct spi_transfer *xfer)
{
	struct omap2_mcspi_cs	*cs = spi->controller_state;
	unsigned int		count, c;
	u32			l;
	void __iomem		*base = cs->base;
	void __iomem		*tx_reg;
	void __iomem		*rx_reg;
	void __iomem		*chstat_reg;
	int			word_len;

	count = xfer->len;
	c = count;
	word_len = cs->word_len;

	l = mcspi_cached_chconf0(spi);

	/* We store the pre-calculated register addresses on stack to speed
	 * up the transfer loop. */
	tx_reg		= base + OMAP2_MCSPI_TX0;
	rx_reg		= base + OMAP2_MCSPI_RX0;
	chstat_reg	= base + OMAP2_MCSPI_CHSTAT0;

	if (c < (word_len>>3))
		return 0;

	if (word_len <= 8) {
		u8		*rx;
		const u8	*tx;

		rx = xfer->rx_buf;
		tx = xfer->tx_buf;

		do {
			c -= 1;
			if (tx != NULL) {
				if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_TXS) < 0) {
					dev_err(&spi->dev, "TXS timed out\n");
					goto out;
				}
				dev_vdbg(&spi->dev, "write-%d %02x\n",
						word_len, *tx);
				writel_relaxed(*tx++, tx_reg);
			}
			if (rx != NULL) {
				if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_RXS) < 0) {
					dev_err(&spi->dev, "RXS timed out\n");
					goto out;
				}

				if (c == 1 && tx == NULL &&
				    (l & OMAP2_MCSPI_CHCONF_TURBO)) {
					omap2_mcspi_set_enable(spi, 0);
					*rx++ = readl_relaxed(rx_reg);
					dev_vdbg(&spi->dev, "read-%d %02x\n",
						    word_len, *(rx - 1));
					if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_RXS) < 0) {
						dev_err(&spi->dev,
							"RXS timed out\n");
						goto out;
					}
					c = 0;
				} else if (c == 0 && tx == NULL) {
					omap2_mcspi_set_enable(spi, 0);
				}

				*rx++ = readl_relaxed(rx_reg);
				dev_vdbg(&spi->dev, "read-%d %02x\n",
						word_len, *(rx - 1));
			}
			/* Add word delay between each word */
			spi_delay_exec(&xfer->word_delay, xfer);
		} while (c);
	} else if (word_len <= 16) {
		u16		*rx;
		const u16	*tx;

		rx = xfer->rx_buf;
		tx = xfer->tx_buf;
		do {
			c -= 2;
			if (tx != NULL) {
				if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_TXS) < 0) {
					dev_err(&spi->dev, "TXS timed out\n");
					goto out;
				}
				dev_vdbg(&spi->dev, "write-%d %04x\n",
						word_len, *tx);
				writel_relaxed(*tx++, tx_reg);
			}
			if (rx != NULL) {
				if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_RXS) < 0) {
					dev_err(&spi->dev, "RXS timed out\n");
					goto out;
				}

				if (c == 2 && tx == NULL &&
				    (l & OMAP2_MCSPI_CHCONF_TURBO)) {
					omap2_mcspi_set_enable(spi, 0);
					*rx++ = readl_relaxed(rx_reg);
					dev_vdbg(&spi->dev, "read-%d %04x\n",
						    word_len, *(rx - 1));
					if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_RXS) < 0) {
						dev_err(&spi->dev,
							"RXS timed out\n");
						goto out;
					}
					c = 0;
				} else if (c == 0 && tx == NULL) {
					omap2_mcspi_set_enable(spi, 0);
				}

				*rx++ = readl_relaxed(rx_reg);
				dev_vdbg(&spi->dev, "read-%d %04x\n",
						word_len, *(rx - 1));
			}
			/* Add word delay between each word */
			spi_delay_exec(&xfer->word_delay, xfer);
		} while (c >= 2);
	} else if (word_len <= 32) {
		u32		*rx;
		const u32	*tx;

		rx = xfer->rx_buf;
		tx = xfer->tx_buf;
		do {
			c -= 4;
			if (tx != NULL) {
				if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_TXS) < 0) {
					dev_err(&spi->dev, "TXS timed out\n");
					goto out;
				}
				dev_vdbg(&spi->dev, "write-%d %08x\n",
						word_len, *tx);
				writel_relaxed(*tx++, tx_reg);
			}
			if (rx != NULL) {
				if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_RXS) < 0) {
					dev_err(&spi->dev, "RXS timed out\n");
					goto out;
				}

				if (c == 4 && tx == NULL &&
				    (l & OMAP2_MCSPI_CHCONF_TURBO)) {
					omap2_mcspi_set_enable(spi, 0);
					*rx++ = readl_relaxed(rx_reg);
					dev_vdbg(&spi->dev, "read-%d %08x\n",
						    word_len, *(rx - 1));
					if (mcspi_wait_for_reg_bit(chstat_reg,
						OMAP2_MCSPI_CHSTAT_RXS) < 0) {
						dev_err(&spi->dev,
							"RXS timed out\n");
						goto out;
					}
					c = 0;
				} else if (c == 0 && tx == NULL) {
					omap2_mcspi_set_enable(spi, 0);
				}

				*rx++ = readl_relaxed(rx_reg);
				dev_vdbg(&spi->dev, "read-%d %08x\n",
						word_len, *(rx - 1));
			}
			/* Add word delay between each word */
			spi_delay_exec(&xfer->word_delay, xfer);
		} while (c >= 4);
	}

	/* for TX_ONLY mode, be sure all words have shifted out */
	if (xfer->rx_buf == NULL) {
		if (mcspi_wait_for_reg_bit(chstat_reg,
				OMAP2_MCSPI_CHSTAT_TXS) < 0) {
			dev_err(&spi->dev, "TXS timed out\n");
		} else if (mcspi_wait_for_reg_bit(chstat_reg,
				OMAP2_MCSPI_CHSTAT_EOT) < 0)
			dev_err(&spi->dev, "EOT timed out\n");

		/* disable chan to purge rx datas received in TX_ONLY transfer,
		 * otherwise these rx datas will affect the direct following
		 * RX_ONLY transfer.
		 */
		omap2_mcspi_set_enable(spi, 0);
	}
out:
	omap2_mcspi_set_enable(spi, 1);
	return count - c;
}

static u32 omap2_mcspi_calc_divisor(u32 speed_hz, u32 ref_clk_hz)
{
	u32 div;

	for (div = 0; div < 15; div++)
		if (speed_hz >= (ref_clk_hz >> div))
			return div;

	return 15;
}

/* called only when no transfer is active to this device */
static int omap2_mcspi_setup_transfer(struct spi_device *spi,
		struct spi_transfer *t)
{
	struct omap2_mcspi_cs *cs = spi->controller_state;
	struct omap2_mcspi *mcspi;
	u32 ref_clk_hz, l = 0, clkd = 0, div, extclk = 0, clkg = 0;
	u8 word_len = spi->bits_per_word;
	u32 speed_hz = spi->max_speed_hz;

	mcspi = spi_controller_get_devdata(spi->controller);

	if (t != NULL && t->bits_per_word)
		word_len = t->bits_per_word;

	cs->word_len = word_len;

	if (t && t->speed_hz)
		speed_hz = t->speed_hz;

	ref_clk_hz = mcspi->ref_clk_hz;
	speed_hz = min_t(u32, speed_hz, ref_clk_hz);
	if (speed_hz < (ref_clk_hz / OMAP2_MCSPI_MAX_DIVIDER)) {
		clkd = omap2_mcspi_calc_divisor(speed_hz, ref_clk_hz);
		speed_hz = ref_clk_hz >> clkd;
		clkg = 0;
	} else {
		div = (ref_clk_hz + speed_hz - 1) / speed_hz;
		speed_hz = ref_clk_hz / div;
		clkd = (div - 1) & 0xf;
		extclk = (div - 1) >> 4;
		clkg = OMAP2_MCSPI_CHCONF_CLKG;
	}

	l = mcspi_cached_chconf0(spi);

	/* standard 4-wire host mode:  SCK, MOSI/out, MISO/in, nCS
	 * REVISIT: this controller could support SPI_3WIRE mode.
	 */
	if (mcspi->pin_dir == MCSPI_PINDIR_D0_IN_D1_OUT) {
		l &= ~OMAP2_MCSPI_CHCONF_IS;
		l &= ~OMAP2_MCSPI_CHCONF_DPE1;
		l |= OMAP2_MCSPI_CHCONF_DPE0;
	} else {
		l |= OMAP2_MCSPI_CHCONF_IS;
		l |= OMAP2_MCSPI_CHCONF_DPE1;
		l &= ~OMAP2_MCSPI_CHCONF_DPE0;
	}

	/* wordlength */
	l &= ~OMAP2_MCSPI_CHCONF_WL_MASK;
	l |= (word_len - 1) << 7;

	/* set chipselect polarity; manage with FORCE */
	if (!(spi->mode & SPI_CS_HIGH))
		l |= OMAP2_MCSPI_CHCONF_EPOL;	/* active-low; normal */
	else
		l &= ~OMAP2_MCSPI_CHCONF_EPOL;

	/* set clock divisor */
	l &= ~OMAP2_MCSPI_CHCONF_CLKD_MASK;
	l |= clkd << 2;

	/* set clock granularity */
	l &= ~OMAP2_MCSPI_CHCONF_CLKG;
	l |= clkg;
	if (clkg) {
		cs->chctrl0 &= ~OMAP2_MCSPI_CHCTRL_EXTCLK_MASK;
		cs->chctrl0 |= extclk << 8;
		mcspi_write_cs_reg(spi, OMAP2_MCSPI_CHCTRL0, cs->chctrl0);
	}

	/* set SPI mode 0..3 */
	if (spi->mode & SPI_CPOL)
		l |= OMAP2_MCSPI_CHCONF_POL;
	else
		l &= ~OMAP2_MCSPI_CHCONF_POL;
	if (spi->mode & SPI_CPHA)
		l |= OMAP2_MCSPI_CHCONF_PHA;
	else
		l &= ~OMAP2_MCSPI_CHCONF_PHA;

	mcspi_write_chconf0(spi, l);

	cs->mode = spi->mode;

	dev_dbg(&spi->dev, "setup: speed %d, sample %s edge, clk %s\n",
			speed_hz,
			(spi->mode & SPI_CPHA) ? "trailing" : "leading",
			(spi->mode & SPI_CPOL) ? "inverted" : "normal");

	return 0;
}

/*
 * Note that we currently allow DMA only if we get a channel
 * for both rx and tx. Otherwise we'll do PIO for both rx and tx.
 */
static int omap2_mcspi_request_dma(struct omap2_mcspi *mcspi,
				   struct omap2_mcspi_dma *mcspi_dma)
{
	int ret = 0;

	mcspi_dma->dma_rx = dma_request_chan(mcspi->dev,
					     mcspi_dma->dma_rx_ch_name);
	if (IS_ERR(mcspi_dma->dma_rx)) {
		ret = PTR_ERR(mcspi_dma->dma_rx);
		mcspi_dma->dma_rx = NULL;
		goto no_dma;
	}

	mcspi_dma->dma_tx = dma_request_chan(mcspi->dev,
					     mcspi_dma->dma_tx_ch_name);
	if (IS_ERR(mcspi_dma->dma_tx)) {
		ret = PTR_ERR(mcspi_dma->dma_tx);
		mcspi_dma->dma_tx = NULL;
		dma_release_channel(mcspi_dma->dma_rx);
		mcspi_dma->dma_rx = NULL;
	}

no_dma:
	return ret;
}

static void omap2_mcspi_release_dma(struct spi_controller *ctlr)
{
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(ctlr);
	struct omap2_mcspi_dma	*mcspi_dma;
	int i;

	for (i = 0; i < ctlr->num_chipselect; i++) {
		mcspi_dma = &mcspi->dma_channels[i];

		if (mcspi_dma->dma_rx) {
			dma_release_channel(mcspi_dma->dma_rx);
			mcspi_dma->dma_rx = NULL;
		}
		if (mcspi_dma->dma_tx) {
			dma_release_channel(mcspi_dma->dma_tx);
			mcspi_dma->dma_tx = NULL;
		}
	}
}

static void omap2_mcspi_cleanup(struct spi_device *spi)
{
	struct omap2_mcspi_cs	*cs;

	if (spi->controller_state) {
		/* Unlink controller state from context save list */
		cs = spi->controller_state;
		list_del(&cs->node);

		kfree(cs);
	}
}

static int omap2_mcspi_setup(struct spi_device *spi)
{
	bool			initial_setup = false;
	int			ret;
	struct omap2_mcspi	*mcspi = spi_controller_get_devdata(spi->controller);
	struct omap2_mcspi_regs	*ctx = &mcspi->ctx;
	struct omap2_mcspi_cs	*cs = spi->controller_state;
	struct omap2_mcspi_device_config *cd = spi->controller_data;

	if (!cs) {
		cs = kzalloc(sizeof(*cs), GFP_KERNEL);
		if (!cs)
			return -ENOMEM;
		cs->base = mcspi->base + spi_get_chipselect(spi, 0) * 0x14;
		cs->phys = mcspi->phys + spi_get_chipselect(spi, 0) * 0x14;
		cs->mode = 0;
		cs->chconf0 = 0;
		cs->chctrl0 = 0;
		spi->controller_state = cs;
		/* Link this to context save list */
		list_add_tail(&cs->node, &ctx->cs);
		initial_setup = true;
	}

	if (!cd) {
		cd = devm_kzalloc(mcspi->dev, sizeof(*cd), GFP_KERNEL);
		if (!cd) {
			if (initial_setup)
				/* Since the cd allocation failed, cs should free too */
				omap2_mcspi_cleanup(spi);
			return -ENOMEM;
		}

		/* Enables turbo mode as default */
		cd->turbo_mode = 1;
		spi->controller_data = cd;
		dev_dbg(&spi->dev, "%s: enabling TURBO mode\n",
				__func__);
	}

	ret = pm_runtime_resume_and_get(mcspi->dev);
	if (ret < 0) {
		if (initial_setup)
			omap2_mcspi_cleanup(spi);

		return ret;
	}

	ret = omap2_mcspi_setup_transfer(spi, NULL);
	if (ret && initial_setup)
		omap2_mcspi_cleanup(spi);

	pm_runtime_mark_last_busy(mcspi->dev);
	pm_runtime_put_autosuspend(mcspi->dev);

	return ret;
}

static irqreturn_t omap2_mcspi_irq_handler(int irq, void *data)
{
	struct omap2_mcspi *mcspi = data;
	u32 irqstat;

	irqstat	= mcspi_read_reg(mcspi->ctlr, OMAP2_MCSPI_IRQSTATUS);
	if (!irqstat)
		return IRQ_NONE;

	/* Disable IRQ and wakeup target xfer task */
	mcspi_write_reg(mcspi->ctlr, OMAP2_MCSPI_IRQENABLE, 0);
	if (irqstat & OMAP2_MCSPI_IRQSTATUS_EOW) {
		complete_all(&mcspi->txrxdone);
		mcspi_write_reg(mcspi->ctlr, OMAP2_MCSPI_IRQSTATUS, OMAP2_MCSPI_IRQSTATUS_EOW);
	}

	return IRQ_HANDLED;
}

static int omap2_mcspi_target_abort(struct spi_controller *ctlr)
{
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(ctlr);

	mcspi->target_aborted = true;
	complete_all(&mcspi->txrxdone);

	return 0;
}

static int omap2_mcspi_transfer_one(struct spi_controller *ctlr,
				    struct spi_device *spi,
				    struct spi_transfer *t)
{

	/* We only enable one channel at a time -- the one whose message is
	 * -- although this controller would gladly
	 * arbitrate among multiple channels.  This corresponds to "single
	 * channel" host mode.  As a side effect, we need to manage the
	 * chipselect with the FORCE bit ... CS != channel enable.
	 */

	struct omap2_mcspi		*mcspi;
	struct omap2_mcspi_dma		*mcspi_dma;
	struct omap2_mcspi_cs		*cs;
	struct omap2_mcspi_device_config *cd;
	int				par_override = 0;
	int				status = 0;
	u32				chconf;

	mcspi = spi_controller_get_devdata(ctlr);
	mcspi_dma = mcspi->dma_channels + spi_get_chipselect(spi, 0);
	cs = spi->controller_state;
	cd = spi->controller_data;

	/*
	 * The target driver could have changed spi->mode in which case
	 * it will be different from cs->mode (the current hardware setup).
	 * If so, set par_override (even though its not a parity issue) so
	 * omap2_mcspi_setup_transfer will be called to configure the hardware
	 * with the correct mode on the first iteration of the loop below.
	 */
	if (spi->mode != cs->mode)
		par_override = 1;

	omap2_mcspi_set_enable(spi, 0);

	if (spi_get_csgpiod(spi, 0))
		omap2_mcspi_set_cs(spi, spi->mode & SPI_CS_HIGH);

	if (par_override ||
	    (t->speed_hz != spi->max_speed_hz) ||
	    (t->bits_per_word != spi->bits_per_word)) {
		par_override = 1;
		status = omap2_mcspi_setup_transfer(spi, t);
		if (status < 0)
			goto out;
		if (t->speed_hz == spi->max_speed_hz &&
		    t->bits_per_word == spi->bits_per_word)
			par_override = 0;
	}

	chconf = mcspi_cached_chconf0(spi);
	chconf &= ~OMAP2_MCSPI_CHCONF_TRM_MASK;
	chconf &= ~OMAP2_MCSPI_CHCONF_TURBO;

	if (t->tx_buf == NULL)
		chconf |= OMAP2_MCSPI_CHCONF_TRM_RX_ONLY;
	else if (t->rx_buf == NULL)
		chconf |= OMAP2_MCSPI_CHCONF_TRM_TX_ONLY;

	if (cd && cd->turbo_mode) {
		/* Turbo mode is for more than one word.
		 * Also if the speed is set as above 25MHz then turbo mode should stay enabled.
		 */
		if ((t->len > ((cs->word_len + 7) >> 3)) || (t->speed_hz > 25000000))
			chconf |= OMAP2_MCSPI_CHCONF_TURBO;
	}

	mcspi_write_chconf0(spi, chconf);

	if (t->len) {
		unsigned	count;

		if ((mcspi_dma->dma_rx && mcspi_dma->dma_tx) &&
		    spi_xfer_is_dma_mapped(ctlr, spi, t))
			omap2_mcspi_set_fifo(spi, t, 1);

		omap2_mcspi_set_enable(spi, 1);

		/* RX_ONLY mode needs dummy data in TX reg */
		if (t->tx_buf == NULL)
			writel_relaxed(0, cs->base
					+ OMAP2_MCSPI_TX0);

		if ((mcspi_dma->dma_rx && mcspi_dma->dma_tx) &&
		    spi_xfer_is_dma_mapped(ctlr, spi, t))
			count = omap2_mcspi_txrx_dma(spi, t);
		else
			count = omap2_mcspi_txrx_pio(spi, t);

		if (count != t->len) {
			status = -EIO;
			goto out;
		}
	}

	omap2_mcspi_set_enable(spi, 0);

	if (mcspi->fifo_depth > 0)
		omap2_mcspi_set_fifo(spi, t, 0);

out:
	/* Restore defaults if they were overriden */
	if (par_override) {
		par_override = 0;
		status = omap2_mcspi_setup_transfer(spi, NULL);
	}

	omap2_mcspi_set_enable(spi, 0);

	if (spi_get_csgpiod(spi, 0))
		omap2_mcspi_set_cs(spi, !(spi->mode & SPI_CS_HIGH));

	if (mcspi->fifo_depth > 0 && t)
		omap2_mcspi_set_fifo(spi, t, 0);

	return status;
}

static int omap2_mcspi_prepare_message(struct spi_controller *ctlr,
				       struct spi_message *msg)
{
	struct omap2_mcspi	*mcspi = spi_controller_get_devdata(ctlr);
	struct omap2_mcspi_regs	*ctx = &mcspi->ctx;
	struct omap2_mcspi_cs	*cs;
	struct spi_transfer	*tr;
	u8 bits_per_word;

	/*
	 * The conditions are strict, it is mandatory to check each transfer of the list to see if
	 * multi-mode is applicable.
	 */
	mcspi->use_multi_mode = true;

	if (mcspi->last_msg_kept_cs)
		mcspi->use_multi_mode = false;

	list_for_each_entry(tr, &msg->transfers, transfer_list) {
		if (!tr->bits_per_word)
			bits_per_word = msg->spi->bits_per_word;
		else
			bits_per_word = tr->bits_per_word;

		/*
		 * Check if this transfer contains only one word;
		 */
		if (bits_per_word < 8 && tr->len == 1) {
			/* multi-mode is applicable, only one word (1..7 bits) */
		} else if (bits_per_word >= 8 && tr->len == bits_per_word / 8) {
			/* multi-mode is applicable, only one word (8..32 bits) */
		} else {
			/* multi-mode is not applicable: more than one word in the transfer */
			mcspi->use_multi_mode = false;
		}

		if (list_is_last(&tr->transfer_list, &msg->transfers)) {
			/* Check if transfer asks to keep the CS status after the whole message */
			if (tr->cs_change) {
				mcspi->use_multi_mode = false;
				mcspi->last_msg_kept_cs = true;
			} else {
				mcspi->last_msg_kept_cs = false;
			}
		} else {
			/* Check if transfer asks to change the CS status after the transfer */
			if (!tr->cs_change)
				mcspi->use_multi_mode = false;
		}
	}

	omap2_mcspi_set_mode(ctlr);

	/* In single mode only a single channel can have the FORCE bit enabled
	 * in its chconf0 register.
	 * Scan all channels and disable them except the current one.
	 * A FORCE can remain from a last transfer having cs_change enabled
	 *
	 * In multi mode all FORCE bits must be disabled.
	 */
	list_for_each_entry(cs, &ctx->cs, node) {
		if (msg->spi->controller_state == cs && !mcspi->use_multi_mode) {
			continue;
		}

		if ((cs->chconf0 & OMAP2_MCSPI_CHCONF_FORCE)) {
			cs->chconf0 &= ~OMAP2_MCSPI_CHCONF_FORCE;
			writel_relaxed(cs->chconf0,
					cs->base + OMAP2_MCSPI_CHCONF0);
			readl_relaxed(cs->base + OMAP2_MCSPI_CHCONF0);
		}
	}

	return 0;
}

static bool omap2_mcspi_can_dma(struct spi_controller *ctlr,
				struct spi_device *spi,
				struct spi_transfer *xfer)
{
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(spi->controller);
	struct omap2_mcspi_dma *mcspi_dma =
		&mcspi->dma_channels[spi_get_chipselect(spi, 0)];

	if (!mcspi_dma->dma_rx || !mcspi_dma->dma_tx)
		return false;

	if (spi_controller_is_target(ctlr))
		return true;

	ctlr->dma_rx = mcspi_dma->dma_rx;
	ctlr->dma_tx = mcspi_dma->dma_tx;

	return (xfer->len >= DMA_MIN_BYTES);
}

static size_t omap2_mcspi_max_xfer_size(struct spi_device *spi)
{
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(spi->controller);
	struct omap2_mcspi_dma *mcspi_dma =
		&mcspi->dma_channels[spi_get_chipselect(spi, 0)];

	if (mcspi->max_xfer_len && mcspi_dma->dma_rx)
		return mcspi->max_xfer_len;

	return SIZE_MAX;
}

static int omap2_mcspi_controller_setup(struct omap2_mcspi *mcspi)
{
	struct spi_controller	*ctlr = mcspi->ctlr;
	struct omap2_mcspi_regs	*ctx = &mcspi->ctx;
	int			ret = 0;

	ret = pm_runtime_resume_and_get(mcspi->dev);
	if (ret < 0)
		return ret;

	mcspi_write_reg(ctlr, OMAP2_MCSPI_WAKEUPENABLE,
			OMAP2_MCSPI_WAKEUPENABLE_WKEN);
	ctx->wakeupenable = OMAP2_MCSPI_WAKEUPENABLE_WKEN;

	omap2_mcspi_set_mode(ctlr);
	pm_runtime_mark_last_busy(mcspi->dev);
	pm_runtime_put_autosuspend(mcspi->dev);
	return 0;
}

static int omap_mcspi_runtime_suspend(struct device *dev)
{
	int error;

	error = pinctrl_pm_select_idle_state(dev);
	if (error)
		dev_warn(dev, "%s: failed to set pins: %i\n", __func__, error);

	return 0;
}

/*
 * When SPI wake up from off-mode, CS is in activate state. If it was in
 * inactive state when driver was suspend, then force it to inactive state at
 * wake up.
 */
static int omap_mcspi_runtime_resume(struct device *dev)
{
	struct spi_controller *ctlr = dev_get_drvdata(dev);
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(ctlr);
	struct omap2_mcspi_regs *ctx = &mcspi->ctx;
	struct omap2_mcspi_cs *cs;
	int error;

	error = pinctrl_pm_select_default_state(dev);
	if (error)
		dev_warn(dev, "%s: failed to set pins: %i\n", __func__, error);

	/* McSPI: context restore */
	mcspi_write_reg(ctlr, OMAP2_MCSPI_MODULCTRL, ctx->modulctrl);
	mcspi_write_reg(ctlr, OMAP2_MCSPI_WAKEUPENABLE, ctx->wakeupenable);

	list_for_each_entry(cs, &ctx->cs, node) {
		/*
		 * We need to toggle CS state for OMAP take this
		 * change in account.
		 */
		if ((cs->chconf0 & OMAP2_MCSPI_CHCONF_FORCE) == 0) {
			cs->chconf0 |= OMAP2_MCSPI_CHCONF_FORCE;
			writel_relaxed(cs->chconf0,
				       cs->base + OMAP2_MCSPI_CHCONF0);
			cs->chconf0 &= ~OMAP2_MCSPI_CHCONF_FORCE;
			writel_relaxed(cs->chconf0,
				       cs->base + OMAP2_MCSPI_CHCONF0);
		} else {
			writel_relaxed(cs->chconf0,
				       cs->base + OMAP2_MCSPI_CHCONF0);
		}
	}

	return 0;
}

static struct omap2_mcspi_platform_config omap2_pdata = {
	.regs_offset = 0,
};

static struct omap2_mcspi_platform_config omap4_pdata = {
	.regs_offset = OMAP4_MCSPI_REG_OFFSET,
};

static struct omap2_mcspi_platform_config am654_pdata = {
	.regs_offset = OMAP4_MCSPI_REG_OFFSET,
	.max_xfer_len = SZ_4K - 1,
};

static const struct of_device_id omap_mcspi_of_match[] = {
	{
		.compatible = "ti,omap2-mcspi",
		.data = &omap2_pdata,
	},
	{
		.compatible = "ti,omap4-mcspi",
		.data = &omap4_pdata,
	},
	{
		.compatible = "ti,am654-mcspi",
		.data = &am654_pdata,
	},
	{ },
};
MODULE_DEVICE_TABLE(of, omap_mcspi_of_match);

static int omap2_mcspi_probe(struct platform_device *pdev)
{
	struct spi_controller	*ctlr;
	const struct omap2_mcspi_platform_config *pdata;
	struct omap2_mcspi	*mcspi;
	struct resource		*r;
	int			status = 0, i;
	u32			regs_offset = 0;
	struct device_node	*node = pdev->dev.of_node;
	const struct of_device_id *match;

	if (of_property_read_bool(node, "spi-slave"))
		ctlr = spi_alloc_target(&pdev->dev, sizeof(*mcspi));
	else
		ctlr = spi_alloc_host(&pdev->dev, sizeof(*mcspi));
	if (!ctlr)
		return -ENOMEM;

	/* the spi->mode bits understood by this driver: */
	ctlr->mode_bits = SPI_CPOL | SPI_CPHA | SPI_CS_HIGH;
	ctlr->bits_per_word_mask = SPI_BPW_RANGE_MASK(4, 32);
	ctlr->setup = omap2_mcspi_setup;
	ctlr->auto_runtime_pm = true;
	ctlr->prepare_message = omap2_mcspi_prepare_message;
	ctlr->can_dma = omap2_mcspi_can_dma;
	ctlr->transfer_one = omap2_mcspi_transfer_one;
	ctlr->set_cs = omap2_mcspi_set_cs;
	ctlr->cleanup = omap2_mcspi_cleanup;
	ctlr->target_abort = omap2_mcspi_target_abort;
	ctlr->dev.of_node = node;
	ctlr->use_gpio_descriptors = true;

	platform_set_drvdata(pdev, ctlr);

	mcspi = spi_controller_get_devdata(ctlr);
	mcspi->ctlr = ctlr;

	match = of_match_device(omap_mcspi_of_match, &pdev->dev);
	if (match) {
		u32 num_cs = 1; /* default number of chipselect */
		pdata = match->data;

		of_property_read_u32(node, "ti,spi-num-cs", &num_cs);
		ctlr->num_chipselect = num_cs;
		if (of_property_read_bool(node, "ti,pindir-d0-out-d1-in"))
			mcspi->pin_dir = MCSPI_PINDIR_D0_OUT_D1_IN;
	} else {
		pdata = dev_get_platdata(&pdev->dev);
		ctlr->num_chipselect = pdata->num_cs;
		mcspi->pin_dir = pdata->pin_dir;
	}
	regs_offset = pdata->regs_offset;
	if (pdata->max_xfer_len) {
		mcspi->max_xfer_len = pdata->max_xfer_len;
		ctlr->max_transfer_size = omap2_mcspi_max_xfer_size;
	}

	mcspi->base = devm_platform_get_and_ioremap_resource(pdev, 0, &r);
	if (IS_ERR(mcspi->base)) {
		status = PTR_ERR(mcspi->base);
		goto free_ctlr;
	}
	mcspi->phys = r->start + regs_offset;
	mcspi->base += regs_offset;

	mcspi->dev = &pdev->dev;

	INIT_LIST_HEAD(&mcspi->ctx.cs);

	mcspi->dma_channels = devm_kcalloc(&pdev->dev, ctlr->num_chipselect,
					   sizeof(struct omap2_mcspi_dma),
					   GFP_KERNEL);
	if (mcspi->dma_channels == NULL) {
		status = -ENOMEM;
		goto free_ctlr;
	}

	for (i = 0; i < ctlr->num_chipselect; i++) {
		sprintf(mcspi->dma_channels[i].dma_rx_ch_name, "rx%d", i);
		sprintf(mcspi->dma_channels[i].dma_tx_ch_name, "tx%d", i);

		status = omap2_mcspi_request_dma(mcspi,
						 &mcspi->dma_channels[i]);
		if (status == -EPROBE_DEFER)
			goto free_ctlr;
	}

	status = platform_get_irq(pdev, 0);
	if (status < 0)
		goto free_ctlr;
	init_completion(&mcspi->txrxdone);
	status = devm_request_irq(&pdev->dev, status,
				  omap2_mcspi_irq_handler, 0, pdev->name,
				  mcspi);
	if (status) {
		dev_err(&pdev->dev, "Cannot request IRQ");
		goto free_ctlr;
	}

	mcspi->ref_clk = devm_clk_get_optional_enabled(&pdev->dev, NULL);
	if (IS_ERR(mcspi->ref_clk)) {
		status = PTR_ERR(mcspi->ref_clk);
		dev_err_probe(&pdev->dev, status, "Failed to get ref_clk");
		goto free_ctlr;
	}
	if (mcspi->ref_clk)
		mcspi->ref_clk_hz = clk_get_rate(mcspi->ref_clk);
	else
		mcspi->ref_clk_hz = OMAP2_MCSPI_MAX_FREQ;
	ctlr->max_speed_hz = mcspi->ref_clk_hz;
	ctlr->min_speed_hz = mcspi->ref_clk_hz >> 15;

	pm_runtime_use_autosuspend(&pdev->dev);
	pm_runtime_set_autosuspend_delay(&pdev->dev, SPI_AUTOSUSPEND_TIMEOUT);
	pm_runtime_enable(&pdev->dev);

	status = omap2_mcspi_controller_setup(mcspi);
	if (status < 0)
		goto disable_pm;

	status = devm_spi_register_controller(&pdev->dev, ctlr);
	if (status < 0)
		goto disable_pm;

	return status;

disable_pm:
	pm_runtime_dont_use_autosuspend(&pdev->dev);
	pm_runtime_put_sync(&pdev->dev);
	pm_runtime_disable(&pdev->dev);
free_ctlr:
	omap2_mcspi_release_dma(ctlr);
	spi_controller_put(ctlr);
	return status;
}

static void omap2_mcspi_remove(struct platform_device *pdev)
{
	struct spi_controller *ctlr = platform_get_drvdata(pdev);
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(ctlr);

	omap2_mcspi_release_dma(ctlr);

	pm_runtime_dont_use_autosuspend(mcspi->dev);
	pm_runtime_put_sync(mcspi->dev);
	pm_runtime_disable(&pdev->dev);
}

/* work with hotplug and coldplug */
MODULE_ALIAS("platform:omap2_mcspi");

static int __maybe_unused omap2_mcspi_suspend(struct device *dev)
{
	struct spi_controller *ctlr = dev_get_drvdata(dev);
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(ctlr);
	int error;

	error = pinctrl_pm_select_sleep_state(dev);
	if (error)
		dev_warn(mcspi->dev, "%s: failed to set pins: %i\n",
			 __func__, error);

	error = spi_controller_suspend(ctlr);
	if (error)
		dev_warn(mcspi->dev, "%s: controller suspend failed: %i\n",
			 __func__, error);

	return pm_runtime_force_suspend(dev);
}

static int __maybe_unused omap2_mcspi_resume(struct device *dev)
{
	struct spi_controller *ctlr = dev_get_drvdata(dev);
	struct omap2_mcspi *mcspi = spi_controller_get_devdata(ctlr);
	int error;

	error = spi_controller_resume(ctlr);
	if (error)
		dev_warn(mcspi->dev, "%s: controller resume failed: %i\n",
			 __func__, error);

	return pm_runtime_force_resume(dev);
}

static const struct dev_pm_ops omap2_mcspi_pm_ops = {
	SET_SYSTEM_SLEEP_PM_OPS(omap2_mcspi_suspend,
				omap2_mcspi_resume)
	.runtime_suspend	= omap_mcspi_runtime_suspend,
	.runtime_resume		= omap_mcspi_runtime_resume,
};

static struct platform_driver omap2_mcspi_driver = {
	.driver = {
		.name =		"omap2_mcspi",
		.pm =		&omap2_mcspi_pm_ops,
		.of_match_table = omap_mcspi_of_match,
	},
	.probe =	omap2_mcspi_probe,
	.remove_new =	omap2_mcspi_remove,
};

module_platform_driver(omap2_mcspi_driver);
MODULE_DESCRIPTION("OMAP2 McSPI controller driver");
MODULE_LICENSE("GPL");