/* Linker Settings */ --retain="*(.intvecs)" /* Memory Map */ MEMORY { /* Add a vfill directive to the end of each line that maps to Flash */ VECTORS (X) : origin=0x00000000 length=0x00000020 vfill = 0xffffffff FLASH0 (RX) : origin=0x00000020 length=0x001FFFE0 vfill = 0xffffffff STACKS (RW) : origin=0x08000000 length=0x00001500 RAM (RW) : origin=0x08001500 length=0x0002EB00 /* USER CODE BEGIN (3) */ #if 1 /* Add memory regions corresponding to the ECC area of the flash bank */ ECC_VEC (R) : origin=(0xf0400000 + (start(VECTORS) >> 3)) length=(size(VECTORS) >> 3) ECC={algorithm=algoL2R5F021, input_range=VECTORS} ECC_FLA0 (R) : origin=(0xf0400000 + (start(FLASH0) >> 3)) length=(size(FLASH0) >> 3) ECC={algorithm=algoL2R5F021, input_range=FLASH0 } #endif /* USER CODE END */ } /* USER CODE BEGIN (4) */ /* Add an ECC {} directive describing the algorithm that matches the device */ ECC { algoL2R5F021 : address_mask = 0xfffffff8 /*Address Bits 31:3 */ hamming_mask = R4 /*Use R4/R5 build in Mask */ parity_mask = 0x0c /*Set which ECC bits are Even & Odd parity */ mirroring = F021 /*RM57Lx and TMS570LCx are build in F021*/ } /* USER CODE END */ SECTIONS { .intvecs : {} > VECTORS /* .TI.ramfunc align(32) : { -l F021_API_CortexR4_BE_V3D16.lib(.text) } LOAD=FLASH0, RUN=RAM, LOAD_START(RamfuncsLoadStart), RUN_START(RamfuncsRunStart), SIZE(RamfuncsLoadSize) */ .text : {} > FLASH0 .const : {} > FLASH0 .cinit : {} > FLASH0 .pinit : {} > FLASH0 .bss : {} > RAM .data : {} > RAM .sysmem : {} > RAM /* USER CODE BEGIN (6) */ /* USER CODE END */ GROUP { .TI.ramfunc { -l F021_API_CortexR4_BE_V3D16.lib(.text)} } LOAD = FLASH0, RUN = RAM, LOAD_START(RamfuncsLoadStart), RUN_START(RamfuncsRunStart), SIZE(RamfuncsLoadSize), ALIGN(4) }