Void tcpHandler(UArg arg0, UArg arg1)
{
    SOCKET lSocket;
    int    status;
    struct sockaddr_in sLocalAddr;
    int    clientfd;

    int temp,temp1;

    int txbytes;
    int txlen;
    int                optval;
    int                optlen = sizeof(optval);

    unsigned long rc;
    struct linger lingerConfig;

    WD_Flag ^= true;


    fdOpenSession(TaskSelf());

    lSocket = socket(AF_INET, SOCK_STREAM, IPPROTO_TCP);

    if (lSocket < 0) {
        System_printf("tcpHandler: socket failed\n");
        Task_exit();
        return;
    }

    memset((char *)&sLocalAddr, 0, sizeof(sLocalAddr));
    sLocalAddr.sin_family = AF_INET;
    sLocalAddr.sin_addr.s_addr = inet_addr(Server_IP_Address);
    sLocalAddr.sin_port = htons(arg0);

  
    while(clientfd = (connect(lSocket, (struct sockaddr *)&sLocalAddr, sizeof(sLocalAddr)) < 0)){
        SysCtlDelay(g_ui32SysClock/100/3);
    }

    System_flush();

    status = bind(lSocket, (struct sockaddr *)&sLocalAddr, sizeof(sLocalAddr));
    if (status == -1) {
        System_printf("Error: bind failed.\n");
    }

    optval = 1;
    if (setsockopt(lSocket, SOL_SOCKET, SO_RCVTIMEO, &optval, optlen) < 0) {
        System_printf("Error: setsockopt failed\n");
    }

    while (true) {

      MAP_GPIOPinWrite(GPIO_PORTN_BASE, GPIO_PIN_5,
                            (MAP_GPIOPinRead(GPIO_PORTN_BASE, GPIO_PIN_5) ^
                                            GPIO_PIN_5));
        if (Semaphore_getCount(semHandle) == 0) {
            System_printf("Sem blocked in TCP Sender \n");
        }
        Semaphore_pend(semHandle, BIOS_NO_WAIT);

        WD_Flag ^= true;

        tcp_connected = 1;
        connstatuscntr = 0;

        if((recv_comp == 1)&&(tcp_connected == 1)){
            txbytes = send(lSocket, (char *)TCP_Send_Buffer,strlen(TCP_Send_Buffer),0);
            if(txbytes == strlen(TCP_Send_Buffer)){
              recv_comp = 0;
              Tare_Key = 0;
              memset(T_Weight,0x00,10);
              f2 = 0;
			  recv_comp = 0;
            }
            else;
        }
        else;

        

        if (connect(lSocket, (struct sockaddr *) &sLocalAddr, sizeof(sLocalAddr)) < 0){
          System_printf("DID NOT CONNECT \n");
          System_printf("%d\n", fdError());
        } else {
          System_printf("CONNECTED \n");
        }

        resource = 0;
//        /* Unlock resource */
//
        Semaphore_post(semHandle);
        Task_sleep(1);
    }
}

Void tcpWorker(UArg arg0, UArg arg1)
{
    int  clientfd = (int)arg0;
    int  bytesRcvd;
    int  bytesSent;
    char buffer[256];

    System_printf("tcpWorker: start clientfd = 0x%x\n", clientfd);

    while ((bytesRcvd = recv(clientfd, buffer, 256, 0)) > 0) {
        bytesSent = send(clientfd, buffer, bytesRcvd, 0);
        if (bytesSent < 0 || bytesSent != bytesRcvd) {
            System_printf("Error: send failed.\n");
            break;
        }
    }
    System_printf("tcpWorker stop clientfd = 0x%x\n", clientfd);
}

Void tcpHandler2(UArg arg0, UArg arg1)
{
    int socketl;
    int status;
    struct sockaddr_in sLocalAddr;
    Error_Block        eb;
    int clientfd;
    int nbytes;
    int optval;
    int optlen = sizeof(optval);
    char ip_len=0;
//    int iCnt,jCnt;
    char trecvbuffer[20];

    int c = 0;
    char B_Rate[10];
    unsigned int recv_ip;//,sIP;
    char dlen,Receive_Fram_Len;
    char *eptr;
    uint32_t e2size,e2block,returnCode;

    int                server;
    struct sockaddr_in localAddr;
    struct sockaddr_in clientAddr;
    socklen_t          addrlen = sizeof(clientAddr);

    Task_Handle        taskHandle;
    Task_Params        taskParams;


    WD_Flag ^= true;

    fdOpenSession(TaskSelf());

    server = socket(AF_INET, SOCK_STREAM, IPPROTO_TCP);
    if (server == -1) {
        System_printf("Error: socket not created.\n");
        //goto shutdown;
    }

    memset(&localAddr, 0, sizeof(localAddr));
    localAddr.sin_family = AF_INET;
    localAddr.sin_addr.s_addr = htonl(INADDR_ANY);
    localAddr.sin_port = 5001;//htons(arg0);


    status = bind(server, (struct sockaddr *)&localAddr, sizeof(localAddr));
    if (status == -1) {
        System_printf("Error: bind failed.\n");
        //goto shutdown;
    }

    status = listen(server, NUMTCPWORKERS);
    if (status == -1) {
        System_printf("Error: listen failed.\n");
        //goto shutdown;
    }

    optval = 1;
    if (setsockopt(server, SOL_SOCKET, SO_KEEPALIVE, &optval, optlen) < 0) {
        System_printf("Error: setsockopt failed\n");
        //goto shutdown;
    }


    while ((clientfd =
                accept(server, (struct sockaddr *)&clientAddr, &addrlen)) != -1) {

        System_printf("tcpHandler: Creating thread clientfd = %d\n", clientfd);

        /* Init the Error_Block */
        Error_init(&eb);

        /* Initialize the defaults and set the parameters. */
        Task_Params_init(&taskParams);
        taskParams.arg0 = (UArg)clientfd;
        taskParams.stackSize = 1280;
        taskHandle = Task_create((Task_FuncPtr)tcpWorker, &taskParams, &eb);
        if (taskHandle == NULL) {
            System_printf("Error: Failed to create new Task\n");
            close(clientfd);
        }

        /* addrlen is a value-result param, must reset for next accept call */
        addrlen = sizeof(clientAddr);
    }

    System_printf("Error: accept failed.\n");

}