Arago 2021.09 tda4vm-sk ttyS2 tda4vm-sk login: [ 31.073403] Initializing XFRM netlink socket [ 32.954414] bridge: filtering via arp/ip/ip6tables is no longer available by default. Update your scripts to load br_netfilter if you need this. [ 32.973202] Bridge firewalling registered [ 33.872256] process 'docker/tmp/qemu-check530355309/check' started with execu table stack [ 54.458704] IPv6: ADDRCONF(NETDEV_CHANGE): can0: link becomes ready [ 55.474769] IPv6: ADDRCONF(NETDEV_CHANGE): can1: link becomes ready [ 55.481108] IPv6: ADDRCONF(NETDEV_CHANGE): can2: link becomes ready [ 55.487627] IPv6: ADDRCONF(NETDEV_CHANGE): can3: link becomes ready [ 143.162787] Unable to handle kernel paging request at virtual address ffbf800 01152d6f0 [ 143.170700] Mem abort info: [ 143.173495] ESR = 0x96000004 [ 143.173745] Unable to handle kernel paging request at virtual address ffff800 010fcff00 [ 143.176548] EC = 0x25: DABT (current EL), IL = 32 bits [ 143.184440] Mem abort info: [ 143.184441] ESR = 0x96000047 [ 143.184443] EC = 0x25: DABT (current EL), IL = 32 bits [ 143.184445] Unable to handle kernel paging request at virtual address ffbf000 87fde8be0 [ 143.184447] SET = 0, FnV = 0 [ 143.184448] Mem abort info: [ 143.184449] EA = 0, S1PTW = 0 [ 143.184450] ESR = 0x96000044 [ 143.184451] Data abort info: [ 143.184453] EC = 0x25: DABT (current EL), IL = 32 bits [ 143.184454] ISV = 0, ISS = 0x00000047 [ 143.184455] SET = 0, FnV = 0 [ 143.184456] CM = 0, WnR = 1 [ 143.184457] EA = 0, S1PTW = 0 [ 143.184459] swapper pgtable: 4k pages, 48-bit VAs, pgdp=0000000082f38000 [ 143.184459] Data abort info: [ 143.184461] [ffff800010fcff00] pgd=00000008fffff003 [ 143.184462] ISV = 0, ISS = 0x00000044 [ 143.184463] , p4d=00000008fffff003 [ 143.184464] CM = 0, WnR = 1 [ 143.184465] , pud=00000008ffffe003 [ 143.184466] [ffbf00087fde8be0] address between user and kernel address ranges [ 143.184467] , pmd=00000008ffffc003, pte=0000000000000000 [ 143.184470] Internal error: Oops: 96000044 [#1] PREEMPT SMP [ 143.184471] [ 143.184472] Modules linked in: xt_conntrack xt_MASQUERADE xt_addrtype iptable _filter iptable_nat nf_nat nf_conntrack nf_defrag_ipv6 nf_defrag_ipv4 libcrc32c ip_tables x_tables br_netfilter bridge stp llc overlay xfrm_user xfrm_algo md5 e cb aes_neon_bs aes_neon_blk des_generic libdes cbc bluetooth ecdh_generic ecc rf kill xhci_plat_hcd xhci_hcd omap_rng cdns3 udc_core roles irq_pruss_intc pru_rpr oc rpmsg_char icss_iep usbcore usb_common crct10dif_ce phy_can_transceiver sa2ul pruss ti_k3_r5_remoteproc pvrsrvkm(O) vxd_dec sha512_generic vxe_enc authenc vi deobuf2_dma_contig ti_k3_dsp_remoteproc videobuf2_dma_sg v4l2_mem2mem pci_endpoi nt_test virtio_rpmsg_bus cdns_dphy videobuf2_memops videobuf2_v4l2 videobuf2_com mon cdns3_ti m_can_platform m_can can_dev rti_wdt optee_rng rng_core sch_fq_code l rpmsg_kdrv_switch cryptodev(O) ipv6 [ 143.184568] CPU: 1 PID: 1503 Comm: node Tainted: G O 5.10.162- g76b3e88d56 #1 [ 143.184570] Hardware name: Texas Instruments J721E SK (DT) [ 143.184573] pstate: 60000085 (nZCv daIf -PAN -UAO -TCO BTYPE=--) [ 143.184584] pc : insert_work+0x2c/0xb0 [ 143.184587] lr : __queue_work+0x104/0x390 [ 143.184588] sp : ffff8000112c3d50 [ 143.184589] x29: ffff8000112c3d50 x28: ffff0008473f9590 [ 143.184593] x27: 0000000000000100 x26: ffff800010fc4008 [ 143.184596] x25: ffff800011119c58 x24: ffff800010fc4008 [ 143.184599] x23: 0000000000000034 x22: 0000000000000001 [ 143.184602] x21: ffff000847148a00 x20: ffff00087f9e8bc0 [ 143.184605] x19: ffff00087f9ee400 x18: 0000000000000000 [ 143.184609] x17: 0000000000000000 x16: 0000000000000000 [ 143.184611] x15: 0000268a3cd5a83d x14: 00000000000002e2 [ 143.184615] x13: 00000000000000fb x12: 0000000000000001 [ 143.184618] x11: 0000000000000040 x10: ffff80001112d9e8 [ 143.184621] x9 : ffff80001112d9e0 x8 : ffff000847400028 [ 143.184624] x7 : 0000000000000000 x6 : 0000000000000000 [ 143.184627] x5 : ffff00087f9e8bc0 x4 : ffff0008473f9598 [ 143.184630] x3 : ffbf00087fde8be0 x2 : ffff00087f9e8be0 [ 143.184633] x1 : ffff0008473f9590 x0 : ffff00087f9ee400 [ 143.184636] Call trace: [ 143.184639] insert_work+0x2c/0xb0 [ 143.184642] queue_work_on+0x5c/0x80 [ 143.184646] rpm_suspend+0x400/0x460 [ 143.184648] pm_suspend_timer_fn+0x7c/0x80 [ 143.184652] __hrtimer_run_queues+0x114/0x1b8 [ 143.184655] hrtimer_interrupt+0xe8/0x248 [ 143.184659] arch_timer_handler_phys+0x34/0x48 [ 143.184664] handle_percpu_devid_irq+0x84/0x148 [ 143.184667] generic_handle_irq+0x30/0x48 [ 143.184669] __handle_domain_irq+0x64/0xc0 [ 143.184673] gic_handle_irq+0x58/0x128 [ 143.184676] el1_irq+0xcc/0x180 [ 143.184679] vprintk_emit+0x1f8/0x268 [ 143.184682] vprintk_default+0x38/0x48 [ 143.184684] vprintk_func+0xf4/0x2a8 [ 143.184689] printk+0x60/0x84 [ 143.184691] mem_abort_decode+0x64/0x124 [ 143.184694] die_kernel_fault+0x48/0x78 [ 143.184697] __do_kernel_fault+0x74/0x148 [ 143.184699] do_bad_area+0x5c/0x68 [ 143.184701] do_translation_fault+0x38/0x68 [ 143.184703] do_mem_abort+0x40/0xa0 [ 143.184706] el1_abort+0x48/0x70 [ 143.184708] el1_sync_handler+0xac/0xc8 [ 143.184710] el1_sync+0x88/0x140 [ 143.184714] sysctl_max_threads+0x198/0x4b0 [ 143.184718] finish_task_switch+0x170/0x200 [ 143.184722] __schedule+0x278/0x720 [ 143.184724] schedule+0x70/0x108 [ 143.184728] futex_wait_queue_me+0xb0/0x138 [ 143.184730] futex_wait+0xd8/0x1f0 [ 143.184732] do_futex+0x134/0xb60 [ 143.184735] __arm64_sys_futex+0x118/0x190 [ 143.184738] el0_svc_common.constprop.0+0x78/0x1c8 [ 143.184741] do_el0_svc+0x24/0x90 [ 143.184743] el0_svc+0x14/0x20 [ 143.184746] el0_sync_handler+0xb0/0xb8 [ 143.184748] el0_sync+0x180/0x1c0 [ 143.184753] Code: f8008483 f9400443 f9000444 a9008c22 (f9000064) [ 143.184760] ---[ end trace 23669914b49ec935 ]--- [ 143.184763] Kernel panic - not syncing: Oops: Fatal exception in interrupt [ 143.184766] SMP: stopping secondary CPUs [ 144.252269] SMP: failed to stop secondary CPUs 0-1 [ 144.252279] Kernel Offset: disabled [ 144.252281] CPU features: 0x28040022,20006008 [ 144.252282] Memory Limit: none [ 144.721176] ---[ end Kernel panic - not syncing: Oops: Fatal exception in int errupt ]---