[ 54.502477] IPv6: ADDRCONF(NETDEV_CHANGE): can0: link becomes ready [ 55.515935] IPv6: ADDRCONF(NETDEV_CHANGE): can1: link becomes ready [ 55.522270] IPv6: ADDRCONF(NETDEV_CHANGE): can2: link becomes ready [ 55.528935] IPv6: ADDRCONF(NETDEV_CHANGE): can3: link becomes ready [ 4451.491918] Unable to handle kernel paging request at virtual address ffbf000853c30f40 [ 4451.495663] Unable to handle kernel paging request at virtual address ffbf000853c4ed70 [ 4451.499818] Mem abort info: [ 4451.499820] ESR = 0x96000004 [ 4451.499822] EC = 0x25: DABT (current EL), IL = 32 bits [ 4451.499825] SET = 0, FnV = 0 [ 4451.507720] Mem abort info: [ 4451.510496] EA = 0, S1PTW = 0 [ 4451.510497] Data abort info: [ 4451.510498] ISV = 0, ISS = 0x00000004 [ 4451.510499] CM = 0, WnR = 0 [ 4451.510501] [ffbf000853c30f40] address between user and kernel address ranges [ 4451.510505] Internal error: Oops: 96000004 [#1] PREEMPT SMP [ 4451.510507] Modules linked in: xt_conntrack [ 4451.513553] ESR = 0x96000004 [ 4451.518842] xt_MASQUERADE xt_addrtype iptable_filter [ 4451.521888] EC = 0x25: DABT (current EL), IL = 32 bits [ 4451.524663] iptable_nat nf_nat nf_conntrack [ 4451.527792] SET = 0, FnV = 0 [ 4451.530655] nf_defrag_ipv6 nf_defrag_ipv4 libcrc32c ip_tables [ 4451.534481] EA = 0, S1PTW = 0 [ 4451.537429] x_tables br_netfilter bridge [ 4451.544547] Data abort info: [ 4451.550096] stp llc overlay xfrm_user xfrm_algo md5 [ 4451.554272] ISV = 0, ISS = 0x00000004 [ 4451.557307] ecb aes_neon_bs aes_neon_blk [ 4451.562345] CM = 0, WnR = 0 [ 4451.567635] des_generic libdes cbc [ 4451.571893] [ffbf000853c4ed70] address between user and kernel address ranges [ 4451.574928] bluetooth ecdh_generic ecc rfkill xhci_plat_hcd xhci_hcd omap_rng rpmsg_char cdns3 udc_core irq_pruss_intc icss_iep roles pru_rproc usbcore usb_common crct10dif_ce phy_can_transceiver ti_k3_r5_remoteproc pci_endpoint_test pruss sa2ul pvrsrvkm(O) vxe_enc ti_k3_dsp_remoteproc vxd_dec cdns_dphy sha512_generic authenc cdns3_ti virtio_rpmsg_bus videobuf2_dma_sg v4l2_mem2mem videobuf2_dma_contig videobuf2_memops videobuf2_v4l2 videobuf2_common m_can_platform m_can can_dev rti_wdt optee_rng rng_core sch_fq_codel rpmsg_kdrv_switch cryptodev(O) ipv6 [ 4451.665974] CPU: 1 PID: 1538 Comm: node Tainted: G O 5.10.162-g76b3e88d56 #1 [ 4451.674301] Hardware name: Texas Instruments J721E SK (DT) [ 4451.679770] pstate: 20000085 (nzCv daIf -PAN -UAO -TCO BTYPE=--) [ 4451.685766] pc : update_curr+0x34/0x1a8 [ 4451.689588] lr : task_tick_fair+0x6c/0x680 [ 4451.693668] sp : ffff8000112c3d00 [ 4451.696968] x29: ffff8000112c3d00 x28: ffff8000100eddc0 [ 4451.702264] x27: ffff00087f9e6340 x26: 0000000000000006 [ 4451.707560] x25: ffff80001121d000 x24: ffff800011119000 [ 4451.712857] x23: ffff800010fc5a68 x22: ffff000853830e40 [ 4451.718152] x21: ffff00087f9e9240 x20: ffff00084e289400 [ 4451.723448] x19: ffbf000853c30f00 x18: 0000000000000000 [ 4451.728744] x17: 0000000000000000 x16: 0000000000000000 [ 4451.734041] x15: 0000000000000000 x14: 0000000000000000 [ 4451.739336] x13: 0000000000000000 x12: 0000000000000000 [ 4451.744633] x11: 0000000000000301 x10: 0000000000000004 [ 4451.749929] x9 : 0000000000000000 x8 : 0000000000000301 [ 4451.755225] x7 : ffff00087f9e9d80 x6 : ffff00087f9e9240 [ 4451.760521] x5 : 000000000000b97f x4 : 0000000000000000 [ 4451.765816] x3 : ffff80001008b970 x2 : 0000000000000000 [ 4451.771111] x1 : ffff000853830e40 x0 : 00000406929c0508 [ 4451.776408] Call trace: [ 4451.778842] update_curr+0x34/0x1a8 [ 4451.782317] task_tick_fair+0x6c/0x680 [ 4451.786052] scheduler_tick+0xb8/0x158 [ 4451.789789] update_process_times+0x8c/0xa0 [ 4451.793957] tick_sched_handle.isra.0+0x34/0x50 [ 4451.798471] tick_sched_timer+0x4c/0xa8 [ 4451.802291] __hrtimer_run_queues+0x114/0x1b8 [ 4451.806633] hrtimer_interrupt+0xe8/0x248 [ 4451.810630] arch_timer_handler_phys+0x34/0x48 [ 4451.815060] handle_percpu_devid_irq+0x84/0x148 [ 4451.819576] generic_handle_irq+0x30/0x48 [ 4451.823569] __handle_domain_irq+0x64/0xc0 [ 4451.827651] gic_handle_irq+0x58/0x128 [ 4451.831386] el0_irq_naked+0x4c/0x54 [ 4451.834950] Code: 7100041f 54000969 f944e2a0 b40002f3 (f9402275) [ 4451.841029] ---[ end trace df15f55af966bda3 ]--- [ 4451.845630] Kernel panic - not syncing: Oops: Fatal exception in interrupt [ 4451.852485] SMP: stopping secondary CPUs [ 4452.923892] SMP: failed to stop secondary CPUs 0-1 [ 4452.928675] Kernel Offset: disabled [ 4452.932149] CPU features: 0x28040022,20006008 [ 4452.936490] Memory Limit: none [ 4452.939534] ---[ end Kernel panic - not syncing: Oops: Fatal exception in interrupt ]---