Read Internal Pattern Status (9Fh) "DLPC Read Internal Pattern Status","Pattern Ready Status [1=Pattern ready] = 0x00" "DLPC Read Internal Pattern Status","Pattern Order Table Entries = 8" "DLPC Read Internal Pattern Status","Current Pattern Order Table Entry Index = 1" "DLPC Read Internal Pattern Status","Current Pattern Set Index = 9" "DLPC Read Internal Pattern Status","Number of Patterns in the current Pattern Set = 1" "DLPC Read Internal Pattern Status","Number of Patterns displayed from current Pattern Set = 0" "DLPC Read Internal Pattern Status","Next Pattern Set Index = 10" Read Short Status (D0h) "DlpcStatus","----------Short Status----------" "DlpcStatus","SystemInitialization =1:Complete" "DlpcStatus","CommunicationError =0:No Error" "DlpcStatus","Reserved =0:No Error" "DlpcStatus","SystemError =0:No Error" "DlpcStatus","FlashEraseComplete =0:Complete" "DlpcStatus","FlashError =0:No Error" "DlpcStatus","LightControlSqError =0:No Error" "DlpcStatus","Application =1:Main" Read System Status (D1h) "DlpcStatus","----------Light Control and DMD interface status----------" "DlpcStatus","DmdDeviceError =0:No Error" "DlpcStatus","DmdInterfaceError =0:No Error" "DlpcStatus","Reserved =0:No Error" "DlpcStatus","LightControlError =0:No Error" "DlpcStatus","----------LED status----------" "DlpcStatus","RedLedState =1:On" "DlpcStatus","GreenLedState =0:Off" "DlpcStatus","BlueLedState =0:Off" "DlpcStatus","RedLedError =0:No Error" "DlpcStatus","GreenLedError =0:No Error" "DlpcStatus","BlueLedError =0:No Error" "DlpcStatus","----------Internal interrupt status----------" "DlpcStatus","SequenceAbortError =0:No Error" "DlpcStatus","SequenceError =0:No Error" "DlpcStatus","DcPowerSupply =0:Supply voltage OK" "DlpcStatus","Reserved3 =0:No Error" "DlpcStatus","Reserved4 =0:No Error" "DlpcStatus","Reserved5 =0:No Error" "DlpcStatus","Reserved6 =0:No Error" "DlpcStatus","Reserved7 =0:No Error" "DlpcStatus","----------Miscellaneous status----------" "DlpcStatus","Reserved0 =0:No Error" "DlpcStatus","Reserved1 =0:No Error" "DlpcStatus","ControllerConfiguration =1:Dual" "DlpcStatus","Operation =0:Master" "DlpcStatus","ProductConfigurationError=0:No Error" "DlpcStatus","WatchdogTimerTimeout =0:No Tiomeout" "DlpcStatus","Reserved6 =0:No Error" "DlpcStatus","Reserved7 =0:No Error" Read Communication Status (D3h) "DlpcStatus","----------I2C Communication status----------" "DlpcStatus","InvalidCommandError =1:Error" "DlpcStatus","InvalidCommandPrmValue =0:No Error" "DlpcStatus","CommandProcessingError =0:No Error" "DlpcStatus","FlashBatchFileError =0:No Error" "DlpcStatus","ReadCommandError =0:No Error" "DlpcStatus","InvalidNumberOfCommandPrm=0:No Error" "DlpcStatus","I2cBusTimeoutError =0:No Error" "DlpcStatus","Reserved =0:No Error" "DlpcStatus","AbortCmd=0x00" "DlpcStatus","----------------------------------------"