root@s40-bigbend-v1:/lib/firmware/ti-connectivity# cp -rf /media/usbmount/wl18xx-fw-4_8.9.1.99.2.bin wl18xx-fw-4.bin root@s40-bigbend-v1:/lib/firmware/ti-connectivity# sync root@s40-bigbend-v1:/lib/firmware/ti-connectivity# ls wl18xx-conf.bin wl18xx-fw-4.bin --------------------------------------------------------------------- [ 140.837097] ieee80211 phy0: Hardware restart was requested [ 141.823332] wlcore: using inverted interrupt logic: 2 [ 141.887824] wlcore: PHY firmware version: Rev 8.2.0.0.246 [ 142.201460] wlcore: firmware booted (Rev 8.9.1.99.2) [ 142.228920] wlcore: Association completed. ---------------------------------------------------------------- root@s40-bigbend-v1:/lcc/apps/bin# root@s40-bigbend-v1:/lcc/apps/bin# root@s40-bigbend-v1:/lcc/apps/bin# wpa_cli -iwlan0 status bssid=44:12:44:dd:1f:f2 freq=5240 ssid=THERMOS id=0 mode=station wifi_generation=4 pairwise_cipher=CCMP group_cipher=CCMP key_mgmt=SAE pmf=1 mgmt_group_cipher=BIP sae_group=19 sae_h2e=1 sae_pk=0 wpa_state=COMPLETED ip_address=10.1.171.74 p2p_device_address=60:e8:5b:a2:b8:29 address=60:e8:5b:a2:b8:28 uuid=6979bdb3-0d88-5349-acab-f79fda8a977d ========================================== TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 wlan0: flags=4163 mtu 1500 metric 1 inet 10.1.171.74 netmask 255.255.255.0 broadcast 10.1.171.255 inet6 fde7:70c0:d45f:1:62e8:5bff:fea2:b828 prefixlen 64 scopeid 0x0 inet6 fe80::62e8:5bff:fea2:b828 prefixlen 64 scopeid 0x20 ether 60:e8:5b:a2:b8:28 txqueuelen 1000 (Ethernet) RX packets 2918 bytes 1107335 (1.0 MiB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 1838 bytes 641[ 8676.378077] wlcore: WARNING corrupted packet in RX: status: 0x1 len: 271 366 (626.3 KiB)